Search Results for hsd
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M (39.37 Inches)
UG-111/U UHF Straight Solder Plug RG-59 RG-62 Non-Constant Impedance
UG-111/U UHF Straight Solder Plug RG-59 RG-62 Non-Constant Impedance
7-16 Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
7/16 Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
SMA Panel Mount Jack 4-Hole Flange Crimp RG-174 RG-188 RG ... - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Crimp RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMB 50 Ohm to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMB 50 Ohm to BNC Cable Assemblies designed for radio frequency applications. SMB 50 Ohm to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BNC Clamp Plug RG-212 50 Ohm | 112724 - Amphenol RF
RF Connector BNC Clamp Plug RG-212 50 Ohm
Triax Right Angle Clamp Plug Non-Constant Impedance
RF Connector Triax Right Angle Clamp Plug Non-Constant Impedance
BNC Jack to BNC Jack Adapter 50 Ohm Straight | 112445
BNC Jack to BNC Jack Adapter 50 Ohm Straight
SMA Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
SMA Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 24 inches ...
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 24 inches (610 mm)
Die Set Hex Cavity Dimensions are 0.118 0.428 | 47-20027 - Amphenol RF
Die Set, Hex Cavity Dimensions are 0.118, 0.429 for use with hand crimp frame 47-10000
SMPM Straight Solder Plug 0.047-inch Conformable 50 Ohm
Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: Gold
M55339/02-30001 SMA Plug to SMA Jack Adapter 50 Ohm Right Angle QPL
M55339/02-30001 SMA Plug to SMA Jack Adapter 50 Ohm Right Angle QPL Approved
7-16 Jack to N-Type Jack Adapter 50 Ohm Straight | 716-60 - Amphenol RF
7/16 Jack to N-Type Jack Adapter 50 Ohm Straight
AMC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
AMC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead for radio frequency applications.
SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
RF Connector SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
RF Connector N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
A Deep Dive into High-Speed Computing Server Interconnect Solutions
InfiniBand stands tall as a stalwart in the realm of high speed computing interconnect solutions. With its high bandwidth, low latency, and support for multiple topologies, InfiniBand is a go-to choice for clusters handling intensive computational tasks.
SMA Jack to SMA Jack Adapter 50 Ohm Straight | 901-9217 - Amphenol RF
SMA Jack to SMA Jack Adapter 50 Ohm Straight