Search Results for hsd
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm Isolated
7-16 Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
RF Connector 7-16 Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
N-Type Straight Clamp Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Clamp Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm
M55339/02-30001 SMA Plug to SMA Jack Adapter 50 Ohm Right Angle QPL
M55339/02-30001 SMA Plug to SMA Jack Adapter 50 Ohm Right Angle QPL Approved
UG-22B/U N-Type Panel Mount 4-Hole Flange Jack RG-8 50 Ohm
Alias: UG-22B/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
Industrial Automation Redefined? Exploring AI in Robotics
The shift towards automation has transformed the way businesses operate, forever altering the face of the industrial floor. Industrial automation, which harnesses advanced control systems to manage equipment across various sectors, is minimizing the need for human intervention and streamlining processes.
7-16 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 7-16 Adapters designed for radio frequency applications. 7-16 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67
RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm (9.84 Inches)
SMA PCB End Launch Jack 50 Ohm High Frequency 0.010 Pin
SMA PCB End Launch Jack 50 Ohm High Frequency 0.010 Pin
BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm
Alias: B1121A1-014-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 8213, Belden 8238, Belden 8261, Belden 9011, Belden 9292
N-Type to SMA Jack Adapter 50 Ohm Straight Bulkhead Rear Mount IP68 ...
N-Type to SMA Jack Adapter 50 Ohm Straight Bulkhead Rear Mount IP68 Extreme Exposure
SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm | 132253 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm
SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
Die Set Hex Cavity Dimensions are 0.213 0.067 | 227-1221-11 - Amphenol RF
Die Set, Hex Cavity Dimensions are 0.213, 0.068