Search Results for hsd
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead Isolated.
SMA Plug to BNC Jack Adapter 50 Ohm Straight | 901-166 - Amphenol RF
SMA Plug to BNC Jack Adapter 50 Ohm Straight
BNC Crimp Plug 75 Ohm | 112534 - amphenolrf.com
RF Connector BNC Crimp Plug 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMA Panel Mount Jack 4-Hole Flange Crimp RG-174 RG-188 RG ... - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Crimp RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
HD-BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector HD-BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
HD-BNC Straight Crimp Plug Canare L-3.3CUHD 75 Ohm 12G Optimized
RF Connector HD-BNC Straight Crimp Plug Canare L-3.3CUHD 75 Ohm 12G Optimized
SMB PCB End Launch Straight Jack 50 Ohm | 903-518J-51P - Amphenol RF
RF Connector SMB PCB End Launch Straight Jack 50 Ohm
Ratcheting Hand Crimp Frame with Die Set | 47-10120 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20002) Hex Cavity Dimensions are 0.042 0.068 0.178 0.213
7-16 Jack to 7-16 Jack Adapter 50 Ohm Straight Bulkhead
7/16 Jack to 7/16 Jack Adapter 50 Ohm Straight Bulkhead
Technical - Amphenol RF
What is Insertion Loss and how is it specified? What is the recommended soldering reflow process for surface mount RF connectors? When running an HFSS simulation, do you recommend using Driven Modal or Driven Terminal?
Logos - Amphenol RF
Download EPS Format. With the exception of sizing, logos should not be altered in anyway. Amphenol RF reserves the right in its sole discretion to terminate or modify permission to display the logo, and may request that third parties modify or delete any use of the logo that, in Amphenol RF's sole judgment, does not comply with these guidelines.
SMA PCB End Launch Plug 50 Ohm Square Flange High Frequency 0.010 Pin
RF Connector SMA PCB End Launch Plug 50 Ohm Sq Flange High Frequency 0.010 Pin
SMB Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMB Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight
UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm IP67
SMA Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm
RF Connector SMA Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm
Lockwasher | 132-WASH-GLD - Amphenol RF
Lockwasher 0.402 inch OD
N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
922-421C-F3H | XCede HD | Amphenol
XCede HD, Backplane Connectors, Right Angle Receptacle HSD, 4-pair, 8-column, 85ohms.
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm (9.84 Inches)