Search Results for hsd
Industrial Automation Redefined? Exploring AI in Robotics
The shift towards automation has transformed the way businesses operate, forever altering the face of the industrial floor. Industrial automation, which harnesses advanced control systems to manage equipment across various sectors, is minimizing the need for human intervention and streamlining processes.
N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
PCB Termination Straight Clamp RG-8 RG-213 RG-225 Bulkhead 50 Ohm
RF Connector PCB Termination Straight Clamp RG-8 RG-213 RG-225 Bulkhead 50 Ohm
Die Set Hex Cavity Dimensions are 0.213 0.051 | 227-1409 - Amphenol RF
Die Set, Hex Cavity Dimensions are 0.213, 0.052
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: T1141C1-ND3G-58U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
SSMB PCB Through Hole Straight Jack 50 Ohm | 143105 - Amphenol RF
RF Connector SSMB PCB Through Hole Straight Jack 50 Ohm
Amphenol Assembletech
HSD Plug to Receptacle: Part Number: RATHD-0021 Product Description: HSD Plug to Receptacle Series: HSD Cable Length: 2.0 meters Signal Wire Size: 26AWG
MHV Right Angle Clamp Plug RG-59 RG-62 Non-Constant Impedance
Alias: 28100: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
BNC Spanner Nut Adapter | 47023 - Amphenol RF
BNC Spanner Nut Adapter
SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132415 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm | 132291 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm
RF Connectors for Broadcast - Amphenol RF
12G SDI. Ultra High Definition Video (also known as “Ultra HD” or “4K”) offers four times the resolution of standard 1080P HD video. This requires an evolution from traditional interconnect systems that operate up to 3 GHz to a system that can support a data transfer rate of 12 Gbps which requires a max frequency of at least 6 GHz. 12G optimized connectors provide fully intact signal ...
12G Isolated BNC and HD-BNC Extend Options for System Engineers
12G Isolated BNC and HD-BNC Extend Options for System Engineers . Amphenol RF is pleased to introduce isolated connectors and adapters to its already expansive 12G BNC and HD-BNC portfolio.These 75 Ohm products give system designers additional options for grounding and signal layout, specifically in smaller or densely packaged applications, by providing additional signal isolation. 12G ...
MCX Jack to MCX Jack Adapter 50 Ohm Straight Bulkhead
MCX Jack to MCX Jack Adapter 50 Ohm Straight Bulkhead
Mini-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 031-70260 - Amphenol RF
RF Connector Mini-BNC Straight Crimp Plug Belden 1855A 75 Ohm
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 000-68175-1004
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Alias: 68175-1004: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)