Search Results for hsd
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
N-Type Jack to HN-Type Plug Adapter 50 Ohm Straight
N-Type Jack to HN-Type Plug Adapter 50 Ohm Straight.
Empowering Autonomous Robots: The Role of Battery ... - Amphenol CS
In the ever-evolving landscape of robotics, the heartbeat of these autonomous systems lies within their power source – the battery. Much like in electric vehicles, the Battery Management System (BMS) emerges as a critical player, ensuring the efficient utilization of energy and the safeguarding of batteries against potential hazards.
MCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm | 252201 - Amphenol RF
RF Connector MCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm
MCX Straight PCB Jack Surface Mount 50 Ohm | 919-118J-51P - Amphenol RF
RF Connector MCX Straight PCB Jack Surface Mount 50 Ohm
BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
SMA PCB End Launch Straight Jack 50 Ohm | 901-10044-4RFX - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm
BNC Jack to BNC Jack Adapter 50 Ohm Straight | 112445
BNC Jack to BNC Jack Adapter 50 Ohm Straight
HFSS Models - Document Library | Page 2 - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
SMA PCB End Launch Straight Jack 50 Ohm | 132372-11 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
SMB Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Alias: MCX1112A1-022-NT30G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
Quick Locking RF Connectors - Amphenol RF
A quick-locking connector is designed for rapid and easy coupling and decoupling. These connectors typically feature a mechanism that allows them to be quickly engaged and disengaged without the need for tools or complex maneuvers.
HD-AFI to HD-BNC Adpaters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HD-AFI to HD-BNC Adpaters designed for radio frequency applications. HD-AFI to HD-BNC Adpaters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Triax Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector Triax Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
RF Connector TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 5 M
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 5 M (196.85 Inches)
SMB PCB Through Hole Right Angle Plug 50 Ohm | 903-723J-51S - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Plug 50 Ohm