Search Results for htp-65-b-d-514-f
इटली | एम्फ़ेनॉल सोकैपेक्स
शर्त लगाना पीएस सीरीज: पावर डिवाइसेस सॉल्यूशंस. पावर कन्वर्टर्स; विद्युत वितरण इकाइयां
欢乐暑期,AST万达齐观影_Amphenol Assembletech
Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable. Network Cable Assy. MHL.
PRODUCT DATA DRAWING A DCN 41650 09/15 DAL DESCRIPTION
crimp ring: gold per astm b 488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: product data drawing proprietary the information contained in this drawing.005 date approved revision history description any reproduction in part or as a whole see notes scale: 4:1 size dwg. ...
ULTRA HIGH-SPEED INTERCONNECT SOLUTION
-65 °C to 175 °C Altitude Immersion EIA-364-03 70,000 ft., 500 VRMS Fungus MIL-STD-810 By Similarity Contamination by Fluids ... Method B 6 lb Max.,.012" Displacement Electrical Dielectric Withstand Voltage EIA-364-20 500 VRMS, 60 Hz Shell to Shell Conductivity EIA-364-83 10 mV drop
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
MSPE Series Single Pair Ethernet - アンフェノールジャパン ...
MSPE Series connectors are RoHS compliant per EU directive 2011/65/EU and amendments. Unless otherwise specified, the materials shall be: Contacts: Copper alloy plated with 1.27µm (50µ”) min Nickel overall and 0.76µm (30µ”) min Gold in the mating area Housings / Insulators: High temperature thermoplastic, UL94V-0 flammability rating
Chargé(e) de missions Marketing & Communication CDI (H/F)
Spécialiste depuis plus de 60 ans de l'instrumentation, des systèmes de contrôle et d’automation pour l'industrie, l'énergie, la marine, la défense et le ferroviaire, le Groupe CMR, dont le siège est situé à Marseille, compte plus de 1 000 collaborateurs dans 12 pays (France, Suisse, Royaume-Uni, Tunisie, Nigeria, USA, Singapour ...
2023 - kayeinstruments.com
Erweiterung des Kaye F&E Exzellenzzentrums inklusive ISO 17025 Akkreditierung durch NABL (National Accreditation Board for Testing and Calibration Laboratories)
Legacy Connectors - Amphenol Aerospace | Products
Legacy connectors from the 348 high density series and 67/165 series lightweight miniature connectors
DWG NO: REV: SH - Amphenol Sine
B A4 NONE 1 1 1 11/16-12 UN THREAD 40.3 SIZE 16 CONTACT (31 PLACES) 6 38.3 10.7 MAIN POLARIZING KEYWAY 110°REF 110°REF - 3 1 P R - W T A A A H D P 0 6 - 24 m p h e n o l Y Y M M D D TOMMY Ø50.4 A2 C0765S UPDATE SPECIFICATIONS 23NOV17 ROOKIE TOMMY A3 C0870S Change the appearance of the retaining ring 26JUN18 KASOON TOMMY
Amphenol Aerospace
B. 1. Assemble inner contact assembly over cable center conductor and cable dielectric until inside bore of bushing butts against cable dielec-tric. 2. Cable center conductor must be visible through the inspection hole in the inner contact wire well. 3. Crimp inner contact wire well using crimp tool listed in table. C. 1.
KA-56615 5PR, 22AWG, 90°C, 300V, Type PLTC-ER, CSA AWM I/II
KA-56615 5PR, 22AWG, 90°C, 300V, Type PLTC-ER, CSA AWM I/II A/B/ FT1, RoHS Compliant-5PR, 22AWG, 90°C, 300V, Type PLTC-ER, CSA AWM I/II A/B/ FT1, RoHS. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
Amphenol AMAO Product Compliance - Environmental Engineering
Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 201 1/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment .
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
PCB Contacts - Products | Amphenol Aerospace
Gold Plating vs Pre-tinned: The standard PCB tails for MIL-DTL 38999 receptacles have gold plating (.00005 inches over nickel). Amphenol can substitute a pre-tinned version to facilitate the termination process.
PRODUCT DATA DRAWING - SV Microwave
.3809.65.083±.0012.11±0.03 .2075.26.1122.84 accepts t-flex 405 cable material: rp body & insert: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b