Search Results for htp-65-b-d-514-f
Model 353B14 High frequency, quartz shear ICP® accel., 5 mV/g, 1 ... - PCB
Model 353B14 High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k Hz, 10-32 top conn. Installation and Operating Manual For assistance with the operation of this product,
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
Model HT640B01 High Temperature 4-20 mA Velocity Transmitter ...
D I N S T R U M E N T A T I O N F O R M A C H I N E C O N D I T I O N M O N I T O R I N G Standard Wiring The Model 640/641/645/646 B Series operates from a standard 2-wire, 4-20mA loop. If using a loop powered unit, attach the positive (+) input from the power supply to Pin A or Red wire on the sensor and the negative (-) input from the power ...
TRIAXIAL ICP® ACCELEROMETER - PCB
Temperature Range(Operating) -65 to +200 °F -54 to +93 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity .004 g/µε .04 (m/s²)/µε [1] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to ...
Model T352B High resolution, ceramic shear ICP® accel., 1000 mV/g, 2 to ...
X "B" MIN. 1 "A" "A" "A" "P" 1 THREAD PITCH SHOWN "X" SENSOR INTEGRAL MOUNTING STUD 63[1.61] REVISIONS REV DESCRIPTION DIN R CHANGED "B" HOLE TOLERANCE 53828 2 1 MOUNTING THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed ...
Miniature Bayonet Lock Connectors Designed to meet MIL-C-26482
four preferred alternate positions: B, C, E and F. This prevents mismating between shells of different orientations and overcomes the difficulties associated with rotated inserts and a standard key-keyway orientation. In the latter system, damage to the inserts or contacts can
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol High Speed Interconnects
9.65 11.50 37.10 15.60 . section b-b see note dim b 0.05 (see note) 10.40±0.10 see note 10.40±0.10 dim a 3.00 min 3.50±0.30 15.45 a a revisions rev. ecn description date approved ... d b c (except chassis ground) trace keep-out denotes component and (traces allowed) this area denotes cross-hatched area s x 0.1 z s s-z-0.1 x y x z s 0.1 s x 1 ...
Temposonics® R-Series RF Position Sensors
Temposonics® RF is a high-performance sensor with a flexible sensor rod. Whether used for straight or curved position measurements, the RF sensor is available from short to very long stroke lengths, up to 20 meters. The sensor`s ability to bend during installation or replacement can solve difficult confined space type applications. Due to its long measuring length and multi-position ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
-65: Termination Style: PCB - Through Hole: Products Related To Your Application. BNC Straight Jack to HD-BNC Straight Plug B4794R 75 Ohm 1.25 M 12G 095-850-192M125. BNC Straight Jack to HD-BNC Straight Plug B4505R 75 Ohm 60 inches 12G 095-850-215-060.
ICP® PRESSURE SENSOR - PCB
Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Maximum Flash Temperature 3,000 °F 1,649 °C Maximum Vibration 500 g pk 4,900 m/s² pk Maximum Shock 1,000 g pk 9,800 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive
MH-Series REDUNDANT (MT) Position Sensors - Temposonics
F EN Operation Manual 551290 Rev B EN 3D Model CE Industrial Position Sensors Toggle Sub Menu. R-Series V Position Sensors Toggle Sub Menu. R-Series V RH5 R-Series V RP5 R-Series V RM5 R-Series V RF5 R-Series V RFV R-Series V RDV TempoLink® Smart Assistant TempoGate® Smart Assistant ...
Type YP Series - amphenol-sensors.com
b °C Part Number Replacement for R @ 25°C (±25%) Ω Maximum Current without Tripping, I nt T amb = 55°C mA Minimum Trip Current, I t T amb = 25°C mA Maximum Overload Current, I mo mA Maximum Residual Current, I res mA D (max) mm T (max) mm H (max) mm d (nom) mm L (min) mm 30Vdc 120 YQS8122 YPAL1.20N 1.2 600 1200 4.3 140 11.0 3.5 14.5 0.6 25
F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40144 PDF Customer Drawing (Size: 171 ...
Model HTM641B01 Model 641B01 with high temperature range option (+255F ...
The Model 640/641/645/646 B Series operates from a standard 2-Wire, 4-20mA loop. If using a loop powered unit, attach the positive (+) input from the power supply to Pin A or Red wire on the sensor and the negative (-) input from the power supply to Pin B or Blue Wire of the sensor.
CPY Document - pcb.com
Title: CPY Document
Model HT602D11 | PCB Piezotronics
Model HT602D11:High temperature, low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.8 to 8000 Hz, side exit, integral cable, single point
SMPM Product Series Solutions Guide Catalog - Amphenol RF
The SMPM interface is a micro-miniature interface with a frequency range of DC to 65 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles. The full detent and smooth bore mating systems provide respective levels of engagement/disengagement forces. This
Model 645B10 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840