Search Results for htp-65-b-d-514-f
Hydraulic & Pneumatic Pressure Sensors | PCB Piezotronics
Temperature Range: (Operating)-320 to +400 °F; Temperature Range: (Operating)-196 to +204 °C; Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; Weight: 0.42 oz; Weight: 12.0 gm; Add to cart for quote. Add to Cart Add this product to my product comparison. Accelerometers. General Purpose.
Power transmission technology / High voltage & current levels ...
Amphenol Socapex expertise in power technology. Amphenol Socapex can execute either high voltage (up to 10kV DC or AC) and high current (up to 600A) evaluations with:
AFSI-TACBeam-ds.pdf - Amphenol
Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International !.+" (- - - %"#$)+,*- #+, . !.+"- . - ) .&- #*)'- %,,.'*%& Amphenol Fiber Systems ...
PDS: Rev :D STATUS:Released Printed: Oct 03, 2017
Title: D:acad-LimSLTAIWAN (PL-BL TRANSFER to SG)533 Normal SATASATA 3 4 Wall 10038833 10089036 10096851@89036@89036 C Rev C Author: limsl Created Date
odel 65HT - PCB
Temperature range -65˚F to +347˚F (-55˚C to +175˚C) Humidity Hermetically sealed welded construction Sinusoidal vibration limit g pk ±10 000 ±5000 ±5000 Shock limit [2] g pk 15 000 max 10 000 max 10 000 max Base strain sensitivity at 250 μstrain eq. g/μstrain < 0.001 Thermal transient sensitivity eq. g/˚F 0.02 ...
HDB³ - HSB³ - High Performance PCB connectors - Amphenol Socapex
Amphenol Socapex's HDB³-HSB³ PCB connector series features brush contact technology and offers high density and high speed connectivity for a wide range of applications in commercial and military aerospace, electronic systems, and C5ISR. With a staggered grid of 1.80 x 1.52mm, these connectors provide high-density packaging and data rates up to 6.25 Gb/s (HSB3).
Model 691B61/04 ZENER BARRIER BOX Installation and Operating Manual - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
PDS: Rev :D STATUS:Released Printed: Jun 27, 2022 - Amphenol CS
Title: D:~Work_FCI~Product catalogy~578_Bergstik~Econostik PLBLA29378A29378cA29378C_D Model (1) Author: xuanm Created Date: 6/23/2022 2:57:56 PM
Data Sheet - temposonics.com
EMC test Electromagnetic emission according to EN 55011 (CISPR 11) Class B and EN IEC 61000-6-3 Electromagnetic immunity according to EN IEC 61000-6-2 The TH sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091
Utilize Waterproof Reverse Polarity SMA Bulkheads in Demanding Environments
Utilize Waterproof Reverse Polarity SMA Bulkheads in Demanding Environments. Amphenol RF is pleased to expand our versatile SMA product portfolio with additional reverse polarity bulkhead jacks.The bulkhead jacks are engineered to accommodate a variety of micro coax cable types including 0.081 mm, 1.32 mm, 1.37 mm and RG-178 and are IP67 rated.
Series T General Eastern Differential Pressure Transmitters
32°F to 115°F (0°C to 45°C) Storage Temperature-20°F to 160°F (-30°C to 70°C) Effect of Temperature • on zero: ±0.05%/°C • on span: ±0.02%/°C Operating Humidity Range 10% to 90% RH non-condensing Shock Resistance 10 G (11 ms) Vibration Resistance 5 G to 50 Hz Electrical Connections Connections External 3/8 in terminal strip with ...
www.temposonics.com
www.temposonics.com
Charles Multi-Purpose Housings (CMPH) - Charles Industries
CMPH 4500 Series Usable Splice Volume (Approx.): 7,400 cu. in. CMPH-4500N Copper Configuration CMPH-450FN Fiber Configuration
Coaxial Connector ACC-15SPT10U - amphenolbroadband.com
DS-65-0204 Rev. 1.0 Coaxial Connector ACC-15SPT10U ACC-15SPT10U Connector Ordering Information: ... Connector Body Aluminum – 6262 Alloy Interface Contacts Brass – Alloys QQQ-B-626 Insulators Thermally Stable Plastics O Rings Ethylene Propylene Environmental Operating Temperature -40° C to + 60° C Corrosion, Minimum Bellcore GR-2846-CORE ...
Quick Guide for LP transmitters - Temposonics
Level Plus transmitters and sensors are used in the Oil & Gas, Chemical, Pharmaceutical, and Food & Beverage Industries.
CUBE PM644 Ordering Guide 2019_CUBE Radio BTS Ordering Guide.qxd
CUBE PM644 Series INNOVATIVE ENCLOSED SOLUTIONS™ Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com OG-OSP052-H19 Charles Part #
SUPERIOR PERFORMANCE WITH HIGHER DENSITY
wwwec.com Disclaimer Pee te tha e ve orma e t e tice XCede® HD MATERIAL §§Contact Finish Area: Gold §§Contact Base Metal: High Performance Copper Alloy §§Housings: Glass Reinforced Polyester (LCP) ELECTRICAL PERFORMANCE §§Signal Contact Current Rating: 1A §§Contact Resistance Change: 10mohm Maximum §§Dielectric Withstanding Voltage: 750V RMS Peak
Model M352C65 Platinum Stock Products; High sensitivity ... - PCB
"b" "c" "g" mounting instructions for special thread lengths (metric dimensions in brackets) thread depth : b= x + 1 thread pitch drill depth : c= b + 3 thread pitch see a-f for appropriate drill and tap thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
MH-Series EMBEDDED (MH) Position Sensors - Temposonics
B EN Test Kit (Analog) User Manual 551132 B EN CANbus Document Part No. Revision Language Download Data Sheet 551027 D EN Operation Manual 551291 B EN Protocol Manual CANopen 901493 0.4 EN Protocol Manual MH-Series SAE J1939 901491 A EN Electrical Datasheet MH CANopen (EDS-File) ...
DuraSwap | Custom Battery Connectors | Swappable Docking Connector
Amphenol's swappable custom battery connectors come in 2 power & 6 signal configurations, 15A-70A current, 10,000 cycles, and IP67 rated in mated and unmated conditions.