Search Results for htp-65-b-d-514-f
Product Brief MH-Series Flexible MH - temposonics.com
The CANopen Safety and J1939-76 outputs can be used in applications up to SIL2 and Performance Level d for the safety function “Measurement of position & velocity.” The Flexible MH has been certified according to IEC 61508:2010 and ISO 13849-1:2015. For further details around the safety
Model HT640B71 Loop Powered, Current Output, Industrial Vibration ...
D INS OR MAC ONIT G Model 640/641/645/646 B7 Series Industrial 4-20mA Sensor Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495 Phone (716) 684-0003 Fax (716) 684-3823 Toll Free Line 1-800-959-4IMI MANUAL NUMBER: 28077 MANUAL REVISION: B ECN NUMBER: 42851
RF PCB CAPABILITIES - SV Microwave
B SIZE DWG. NO. SCALE: 24:1 SV Microwave, Inc. SEE NOTES SEE NOTES N/A RECOMMENDED PCB FOOTPRINT FOR 3287-6101 Step 3: Optimization Through Simulation. Mechanical dimensions and features are optimized to simulate the ideal VSWR performance. By tweaking via size and
Model 65M1 Isotron accelerometer - PCB
its upper temperature range extreme, 257°F (125°C). The included cable assembly, 3027AM3-120, is only rated for use up to only 185°F (85°C). 6.The 3027AVM13-XXX cable assembly should be used as a 257°F (125°C) extension cable for model 3027AM3-120. Cable length, in inches, is specified by the model number suffix.
Model HT602D61 High-temp Industrial ICP® Accelerometer ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. MANUAL NUMBER: 18405 MANUAL REVISION: A ECN NUMBER: 49766 Operating Guide with Enclosed Warranty Information ... D - Dummy, non-working sensor for display purposes EX - Cenelec Approved Sensor FM - Factory Mutual Approval Sensor
Metallic self-closing Caps - Accessories - Amphenol Socapex
Amphenol Socapex Metallic Self-Closing Caps provide efficient protection to receptacles against dust, water, moisture, and EMI. With IP67 sealing, these caps ensure that connectors remain safe from water spray and dust, thereby making them suitable for military and commercial avionics applications. The caps feature fast self-closing function and are available in different materials such as ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
b. marking : bag to be marked "amphenol rf, 95-668-45108 and date code" 5. for use with switch 902-9235 sma str plug heat shrink tube typ(2) scale 0.750 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
amphe-pd-radsok-catalog-amphenol-industrial
2X ˜ 1.50 2.65 REF 17 REF 17.68 REF 20 REF A A 49.91 REF 17.1 REF 36.6 REF 25.1 REF SCALE 2.000 1 2 3 6.30REF 16.10 REF 29.25 REF 18.80 REF 61.80 REF 33.80 REF 14 REF. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE Amphe-PD Code Numbers APD057PVC0401906BA
PDS: Rev :B STATUS:Released Printed: Mar 17, 2021 - Amphenol CS
Title: D:~Work_FCI~Product catalogy~578_Bergstik~Project dataA25394_EricssonA25394CA25394C_-Model Author: XuanM Created Date: 3/8/2021 4:55:31 PM
Temposonics
D 8 4 M12 (8 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) b Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. DELIVERY • Sensor • 2 mounting clamps up to 1250 mm (50 in.) stroke length + 1 mounting clamp for each 500 mm (20 in.) additional stroke length Operation manuals & software are available at ...
PCB Piezotronics | Measure vibration, pressure, force, and more
(0/0 OL F)aôueu houenbêJA (0/0 9 F)aôueu ÃouanbêJd luasuoo e6geqos!p papuapg - O Iq6!êH X - êZ!S fiouanbêJŠ Iueuosau (0/0 OL KouanbêJ£ (0/0 g F)a6ue8 1(ouanbê'å palelosl punoJ9 - r (ZH)I (ZH (ZH (ZH (ZH 000'OL 01 L)UOnnlOSê8 pueqpeoJ8 a6ue8 luawanseen luauno luelsuoo aôe110A a6e110A se!8 Indlno so!1J0J10êlê se!q mon - g
Paladin Cabled Backplane | Backplane Connectors/Cable ... - Amphenol CS
Cable Backplane Systems is part of Amphenol Highspeed Backplane Product business, dedicated to developing and manufacturing cabled backplane solutions for next generation system architectures. Our customers are leading providers of datacenter switches
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Temposonics
Linearity 2 < ±0.01 % F.S. (minimum ±50 µm) Repeatability < ±0.001 % F.S. (minimum ±2.5 µm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % relative humidity, no condensation Ingress protection3 IP65 (correctly fitted)
Declaration of Conformity to RoHS
Description: N(F)STR BHD IP-67 LMR-400 RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
DC-DC Holdup Units | Products | Amphenol Aerospace
The M255 Series Hold-up Power Supply is a compact and high-efficiency unit designed for reliable operation in harsh environments. It features a wide input range, fixed switching frequency with external synchronization, and built-in EMI filters.
ASSEMBLY INSTRUCTIONS - Amphenol RF
b. solder outer conductor of cable to body of connector. verify interface dimension of contact after assembly. contact to be flush to .008" below body surface per mil-std-348. (solder fixure recommended) connector body sub-assy (configuration may vary between connector models) contact dielectric spacer contact dielectric spacer
HIGH CURRENT - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
Model J356B21/NC Platinum Stock Products; Triaxial ICP® accel., 10 mV/g ...
[2] 250° F to 325° F data valid with HT option only. [3] Zero -based, least -squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 034K10 Cable 10FT Mini 4 Pin To (3) BNC (1) Model 080A Adhesive Mounting Base (1) Model 080A109 Petro Wax (1) Model 081A27 Mounting Stud (5-40 to 5-40 ...
Hydro Net Multi-Hub Adapter - Amphenol Sine
118.0 mm (4.65 in.) ALL DIMENSIONS ARE FOR REFERENCE USE ONLY 18.0 mm (0.71 in.) 136.0 mm (5.35 in.) 36.0 mm (1.42 in.) 10.0 mm (0.40 in.) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 www.amphenol-sine.com Customer Service Toll-Free +1 800 394 7732