Search Results for htp-65-b-d-514-f
RADSOK® | MGT-5015 Reverse Bayonet Coupling - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: You May also be Interested in. SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm 142352. SMB PCB Through Hole Straight Plug 50 Ohm 142134. SMB Straight Crimp Jack RG-58 50 Ohm 142330.
B A1 - Amphenol Sine
B A1 NONE DURAMATE 11 Ø43.08±0.12 41.45 +0.2-0 RECOMMENDED PANEL MOUNTING HOLE RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM TOMMY CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE ... 65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated
TNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm IP67 ARC
-65: Termination Style: PCB - End Launch: Thread Direction: Standard: Products Related To Your Application. N-Type Right Angle Plug IP67 to N-Type Straight Bulkhead Jack IP67 LMR-400 50 Ohm 4 M ARC 095-909-175M400.
TRIAXIAL ICP® ACCELEROMETER - pcb.com
[2] 250° F to 325° F data valid with HT option only. [3] Zero -based, least -squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 034K10 Cable 10FT Mini 4 Pin To (3) BNC (1) Model 080A Adhesive Mounting Base (1) Model 080A109 Petro Wax (1) Model 081A27 Mounting Stud (5-40 to 5-40 ...
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67
-65: Termination Style: PCB - Through Hole: Products Related To Your Application. AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 Millimeter C Key Code 095-820-109-30C. BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 300 inches (7620 mm) 095-850-292-300.
Type YP Series - amphenol-sensors.com
b °C Part Number Replacement for R @ 25°C (±25%) Ω Maximum Current without Tripping, I nt T amb = 55°C mA Minimum Trip Current, I t T amb = 25°C mA Maximum Overload Current, I mo mA Maximum Residual Current, I res mA D (max) mm T (max) mm H (max) mm d (nom) mm L (min) mm 30Vdc 120 YQS8122 YPAL1.20N 1.2 600 1200 4.3 140 11.0 3.5 14.5 0.6 25
HD-EFI Connectors - Amphenol RF
MIL-STD-202, Method 101, Condition B - 5% Salt Spray: Vibration: MIL-STD-202, Method 204, Condition B: Mechanical Shock: MIL-STD-202, Method 213, Condition A - No Discontinuity Permitted: Humidity/Temperature Cycling: MIL-STD-202, Method 106, Condition A: Temperature Life: 250 Hours at 125° C, No Damage to Parts:
BergStik 2.54mm | Board to Board Connector | Amphenol
Amphenol's BergStik ® 2.54mm unshrouded headers come in surface-mount (SMT), through-hole (THT), press-fit, stacking, and pin-in-paste (PIP) versions and feature a “breakaway” design.
PDS: Rev :F STATUS:Released Printed: Jan 03, 2023 - Amphenol CS
PDS: Rev :F STATUS:Released Printed: Jan 03, 2023. Title: Amphenol FCI 10132798.pdf
Expanded-capacity, environmentally-protected OSP closures
04 Charles Industries, LLC ll ights esered pecifications ubect to Change D-OSP127-I24 Product Outline Dimensions - CMPH 9500 Series All dimensions are in inches CMPH-9500N Usable Splice Volume (Approx.): 30,500 cu. in. CMPH-950DFNCU Copper/Fiber Configuration (Special 3-piece assembly, 58” Tall, 43,000 cu. in. volume) CMPH-950FN Fiber ...
GB SSI - Temposonics
Linearity < ± 0,02 % F.S. (Minimum ± 60 µm) Repeatability < ± 0,001 % F.S. Temperature coefficient < 15 ppm/°C Operating conditions Magnet speed any Operating temperature -40° C ... +75° C Pressure rating 350 bar, 700 bar peak Enclosure IP 67 if cable connector is correctly fitted Shock rating 100 g (Single hit) / IEC-Standard 68-2-27
TACBEAM - Fiber Optic Connectors - Amphenol Socapex
The Amphenol Socapex fiber optic connector TACBEAM is a hermaphroditic connector designed for use in harsh environments. It features expanded beam technology for contactless transmission, with singlemode and multimode options and up to four channels. The TACBEAM connector is M83526/20 and /21 qualified, making it a reliable and high-performance solution for military and industrial applications.
PDS: Rev :C STATUS:Released Printed: Jun 27, 2022 - Amphenol CS
Title: D:~Work_FCI~Product catalogy~578_Bergstik~Econostik PLBLA29380_pack PCN2d_10129380A29380cA29380C_C Model (1) Author: xuanm Created Date: 6/23/2022 3:43:42 PM
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
AS50151 Solder type; Vthread MS310X classes A, B, C, or K BACKSHELLS. Created Date: 8/24/2022 4:11:55 PM ...
Amphenol Network Solutions > Central Office and Headend Solutions ...
H 84", W 22", D 24" Includes cover guards and trough. Downloads - Data Sheet - Drawing - HyperX Configurations - Installation Guide - Ordering Guide - Routing Guide. Frequently Purchased With. 2642. Login to see price. 2717. 13" Right Cable Manager. Login to see price. 2718. 13" Left Cable Manager. Login to see price.
High Current Pin Contacts - Products | Amphenol Aerospace
Amphenol is now offering high current pins that can be ordered with any Amphenol connector. Using high conductivity alloys and precision machining, Amphenol has developed a high current pin to reduce power loss in your application.
US000009991642B120180605 - Amphenol Canada
Title: US000009991642B120180605 Subject: 00100001 Created Date: 20180516120044Z
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.