Search Results for htp-65-b-d-514-f
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Cable glands are an essential component of any electrical installation, and understanding the different types of thread used in cable glands is important. The three most common types of threads used in cable glands are NPT, Metric, and PG. Understanding the differences between these thread types will help you choose the right cable gland for your needs.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 11/12/2002 2:35:29 PM
Fax: 716-684-0987 - pcb.com
Model Number 086D50 Revision: J ECN #: 54793 Performance ENGLISH SI Sensitivity(± 15 %) 1 mV/lbf 0.23 mV/N Measurement Range ± 5,000 lbf pk ± 22,240 N pk
Pedestals & Housings - Amphenol Broadband Solutions
Multi-Purpose Housing . A proven, versatile enclosure designed to environmentally protect outside plant equipment coax cabling, and fiber splicing in OSP networks The Amphenol CMPH-7 Series Multi-Purpose Housing is designed for new installations as well as rehabilitation of existing CATV pedestal housings.
Model HT602D61 High-temp Industrial ICP® Accelerometer ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. MANUAL NUMBER: 18405 MANUAL REVISION: A ECN NUMBER: 49766 Operating Guide with Enclosed Warranty Information ... D - Dummy, non-working sensor for display purposes EX - Cenelec Approved Sensor FM - Factory Mutual Approval Sensor
www.temposonics.com
www.temposonics.com
ePower-Lite Series - Amphenol Industrial Operations
0.2M A B C 3 MM MIN. A B C 32.30 22.800.10 4 X R40.10 Z KEY B U KEY C 2.75 8.25 3.50 40.60 27.50 45.40 32.30 KEYWAY 4.304 X 4.30 5 13 37 3.50 3.50 3-Pole Electrical Receptacle with HVIL & Shielding Shell 4 X 4.30 60 45 46 30 KEYWAY 5 13 3 2.80 41 4-Pole Electrical Receptacle with HVIL & Shielding Shell 5 16.50 44.50 3 2.80 48 36 48 36 KEAYWAY 4 ...
www.pctel.com
We would like to show you a description here but the site won’t allow us.
ICP (Up to 325 F) | PCB Piezotronics
ICP® (Up to 250 F) Charge (Up to 1200 F) Electronics. Power Supplies. Charge Amplifiers. Digital Output. Enclosures. BNC Switch Boxes. BNC Termination Boxes. Cable Reduction Boxes. DIN-Rail Enclosures. Accessories. Magnets. Mounting Pads. Spot Face Tools. Motor Fin Mounts. Data Collector Poles. ICP Signal Conditioners.
CABLE ASSEMBLY INSTRUCTIONS - amphenolrf.com
CABLE ASSEMBLY INSTRUCTIONS CABLE ASSEMBLY INSTRUCTIONS 196 CRIMP – SOLDER STEP 1. All parts of the connector are shown. A crimp tool is necessary to
Model 685A11 Electronic Vibration Switch Installation and ... - PCB
DOCUMENT REVISION: B ECN: 17900 . SENSORS AND INSTRUME NTATION FOR MACHINE CONDITION MONITORING Model 685AX1 Electronic Vibration Switch Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495 Phone (716) 684-0003 Fax (716) 684-3823 Toll Free Line 1-800-959-4IMI
High-Density Bulkhead-Style Fiber Optic Splitters Datasheet - Custom Cable
19" or 23" W x 6.75" H x 10.75" D (483 or 584 mm x 171 mm x 273 mm) Weight Approximately 18 lbs. (8.2 kg) loaded Mounting 19" or 23" racks Material Aluminum Finish Powder coat Minimum bend radius 30 mm throughout panel Connections Termination count Up to 96 inputs per chassis Termination type SC/UPC, SC/APC, ST/UPC and LC/UPC Environmental
VIBRATION SWITCH - PCB
Temperature Range(Operating) -40 to 185 °F -40 to 85 °C Temperature Range(Storage) -40 to 257 °F -40 to 125 °C Overload Limit(Shock) 5,000 g pk 49,050 m/s² pk Enclosure Rating IP68 IP68 Electrical Power Required 24 to 240 V DC/AC 50/60 Hz 24 to 240 V DC/AC 50/60 Hz
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
EconoStik 2.54mm Headers - Amphenol CS
§ MFG Test per EIA 364-65 Class IIA, Duration 5 days (80 hours for un-mating and 40 hours for mating) § High Temperature Life: 105°C SPECIFICATIONS § Product Specification: GS-12-1223 PACKAGING § Poly Bag § Tape and Reel with Pick-Up Cap APPROVALS AND CERTIFICATIONS § UL E66906 § CSA LR46923. TARGET MARKETS/APPLICATIONS. Consumer
Temposonics
Temposonics® Flexible MH Installation Manual I 5 I 3.1 Order code of Flexible MH analog 3. Identification b Design A M33 thread flange, flat end plug B M33 thread ...
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
Central Office and Headend Solutions 1RU 125A DUAL-FEED GMT FUSE PANEL. 1RU 250A DUAL-FEED, 8/8 TPA FUSE PANEL
NTC Type NDP - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F
Industrial Product Accessories Catalog - Temposonics
Non f pace mm mm.) (0.125 in.) mmagnet N s Ring magnet Cylinder end cap Piston head s ® E-Series E Model EH rod-style mounting MoDel eH SeNSoR MouNtING The model EH sensor is designed for direct stroke measurement inside prepared hydraulic cylinders. At the head of the sensor, a threaded flange and O-Ring provides for mounting and sealing the