Search Results for htp-65-d-d-105-l
00111830202 - Amphenol Air LB
Module 1100 Grounding With individual mounting brackets 8 contacts #16
B164 50/200kHz, 1kW, 20° Tilt, Northstar 10-Pin, DT
B164 50/200kHz, 1kW, 20° Tilt, Northstar 10-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Centaur ExaMAX for Military 85 ohms - Amphenol Aerospace
ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector de
MMS 2 Moisture Measurement System - protimeter.com
Sistema de medición de humedad cuatro en uno El protimeter MMS3mide la humedad en madera y en pisos de madera, paneles de yeso, hormigón y bloques de hormigón, estuco, yeso, mampostería
B744VL 50/200kHz, 600W, Long Stem w/ FB, Raymarine A, DST
600 W. The B744VL is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/eb756864-0335-47a7-a672-ac3700dcc739","id":"eb756864-0335-47a7-a672-ac3700dcc739","productNumber":"33-493-01 ...
ASRN2A12S - Amphenol Air LB
Receptacle ASR panel mounting Metallized 10 socket contacts size 22 (A1) Polarizing 2
SIM3D85NA - Amphenol Air LB
Receptacle SIM serie3 Short flanged 4 modules Metallic Shielded Black nickel Polarization A Not mounted
35068027539SCC - Amphenol Air LB
Clamp ABS1339 Light Size 07
USB Field TV kablovi i skakači - | Amfenol Socapex
USB Field TV kablovi i skakači iz Amphenol Socapek su dizajnirani za upotrebu u neravnim okruženjima gde su pouzdanost i trajnost kritični. Ovi kablovi su fabrički testirani i spremni za instalaciju, osiguravajući da ispunjavaju najviše standarde performansi i kvaliteta. Kablovi i skakači su dostupni u USB 2.0 i USB 3.0 verzijama, i imaju ojačanu PUR jaknu za dodatnu izdržljivost.
SIM2S102A - Amphenol Air LB
SIM splice With flange Polarization A
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the Eurorpean Parliment, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
80 11.66 12.15 12.65 85 9.867 10.29 10.72 90 8.380 8.745 9.118 95 7.143 7.460 7.785 100 6.111 6.388 6.670 Filter Transmission Data 2 4 6 8 10 12 14 16 18 20 Wavelength ( m) 100 80 60 40 20 0 Transmission (%) Field of View Parameter Limits Units Condition Min Typ Max Field of View 80 85 90 Degree 50% of
Receptacle cover Not metallized Size A standard version
Rear accessory for ASR connector. The ASR connector is a compact and easy to use interconnect where shielding, sealing, and space / weight-saving are prime requirements. ASR conne
Long flanged Receptacle monomodule With ESD protection cap Polarization A
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Thermometrics Duct Sensor - amphenol-sensors.com
The temperature reading is fed back to the control module, where the system compares the temperatuêÝjs XêØ×à0( ä= Í Û \v©e íoùR ä ³ ãÕË= Ä : × A f%çáIQ Å Øî « 4a à 9 2 úH¸(© È»õå ïu8v kO= ë U¹Å õ Ía µP ß÷} ²OÖ¡ O8 X6¦®â Õc Í},;zk[ï |Ð` *T"¹_ /»Â!]m ~Ò 9µ yä4_ ůL:$äæ ê8 À ö ...
o THIS DRAWING IS SUPPLIED INFORMATION ONLY. FEATURES, SPECIFICATIONS ...
o this drawing is supplied information only. features, specifications ano performance data shown hereon are the property of the amphenol corporation.
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
GERMANY MTS Sensor Technologie GmbH & Co. KG Auf dem Schüffel 9 58513 Lüdenscheid, Germany Tel. + 49 - 23 51- 95 87 0 Fax + 49 - 23 51- 5 64 91
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com