Search Results for htp-65-d-d-105-l
00121520502 - Amphenol Air LB
Module 1200 Not sealed 10 contacts #20
MCX Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
-65: Termination Style: Cable - Crimp: You May also be Interested in. MCX Right Angle PCB Jack Through Hole 75 Ohm 12G Optimized 919-417J-71P12G. MCX Straight PCB Jack Through Hole 50 Ohm 252105-10. MCX Right Angle PCB Jack Surface Mount 50 Ohm 919-305J-51P.
Introducing SP Max: Rugged Power and Signal Connectors - Positronic
MACH-D Connectors: Highly Reliable & Customizable August 29, 2024; Combo-D Connectors from Positronic: Compact Power and Precision May 1, 2024; A Series Backshell Product Derivative: Introducing Precision Machined Banded Backshells March 12, 2024; Exploring the E-Mobility Market with Positronic Connectors December 1, 2023
SMB Straight Jack Solder Cup Bulkhead 50 Ohm | 027-3 - Amphenol RF
-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. SMB Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 142255. SMB Straight Crimp Jack RG-58 50 Ohm 142330. SMB Right Angle Crimp Plug M17/152 50 Ohm 903-369P-51A.
Receptacle Standard 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
00111916802 - Amphenol Air LB
Splice 1119 For pin contacts #22 / #22
EU Declaration of Conformity - AMPHENOL PROCOM
UK Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: GPS Combination Antennas Product name/Type no: GPS-C 150/LTE800 GPS-C 900/1800/UMTS GPS-C 162-174/851-869 MHz GPS-C 900/1800/UMTS/WIFI
TNC Straight Plug to TNC Straight Plug RG-174 0.50 M
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC Straight Plug to TNC Straight Plug RG-174 0.50 M (19.68 Inches) Downloads. 095-850 ...
SIM2B24G100CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace ...
D38999 connectors are designed for environmental resistance with an operational temperature range of −65 to +200 °C ( -85 to 392 °F) and are one of the most popular and widely used MIL-SPEC connectors on the market for both military and commercial aerospace applications due to their versatility and reliability. ... The Class L variant ...
Long flanged Receptacle monomodule With conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Thermo-Trex® Ceramic Ultra-Sleeve High Temperature Sleeving
TPC IRE & CABLE USA 00-521-7935 CANADA 00-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Introduction The Protimeter Psyclone thermo- hygrometer measures relative humidity with psychometric measurements, along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up
High Performance Thermal Circuit Breaker 583-
4 - 62 www.e-t-a.com Issue A High Performance Thermal Circuit Breaker 583-... 4 Ordering information for approved devices Type No. 583 three pole, with temperature compensation Mounting G threadneck panel mounting Threadneck design 1 M12x1x6.4x8.8 dia. with mounting plate (aux. contact version) 2 15/32-32UNx6.4x7.8 dia. (only without aux. contact) 3 MJ12x1x6.4x8.8 dia. (only without aux. contact)
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Discover the Kaye Validator AVS, a temperature validation system designed for accurate autoclave temperature mapping, ensuring regulatory compliance and process safety. Achieve reliable results with our leading solutions.
TECHNICAL FEATURES - rfstechnologies.com
HBF012-05U1SS2-70F REV : D REV DATE : 09 Apr 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at ... -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed EXTERNAL ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
SIM3E0108SAP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated with Lead Polarization A Serie3
SIM3E2022SNP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #22 Tin-plated with Lead Polarization N Serie3