Search Results for htp-65-d-d-105-l
Equipa de gestão | Amphenol Socapex
Colaboração e transparência A equipa está empenhada em trabalhar em conjunto num espírito de cooperação e transparência para impulsionar o crescimento, ao mesmo tempo que promove uma cultura de inovação e melhoria contínua em toda a organização. A equipa de gestão da Amphenol Socapex dedica-se a promover a diversidade e a inclusão no local de trabalho, e está empenhada em criar ...
Amphenol
l-1254-u december 2004 fscm 77820 amphenol corporation amphenol aerospace 40-60 delaware avenue sidney, new york 13838-1395 amphenol 21-33198-11 insulator spacer bushing to butt against shield insulator spacer bushing intermediate crimp bushing.190 inches strip cable innershield.015 max cable outer jacket trim outer shield (2) even with bushing
MEDIA CONVERTER FOR USE IN A VACUUM ENVIRONMENT - Amphenol Aerospace
Jar S • +1 (607) 643-1845 • Email: jsibrava@amphenol-aao.com amphenol-aerospace.com MECHANICAL SPECIFICATIONS CF-020400-42X
Multimedia 2016 17 - el-cab.com.pl
-10°C – +65°C 2x MiniDIN / 1 od. 2 Adapter BNC/AMP (BxHxT) 182 x 120 x 30 mm Monitor LCM 709 7-Zoll-Standard-Monitor mit zwei Kameraeingängen für den Einsatz in Bussen. 709 mit 2x MiniDIN MM-2-070-02 709 mit 1x MiniDIN, 1x BNC/AMP SM-1-002-04 709 mit 2x BNC/AMP SM-1-002-05 2x Kameraeingang // Schutzklasse IP 54 800 x 400 350 cd / m²
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
EU RoHS II Certificate of Conformance - Amphenol Aerospace
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability
VQ35 Series Thermal Conductivity Gas Detector Elements
D 40.0 min E 1.0 F* G 8.2 max H 1.5 * sensing element 6.25 + 0.50 reference element 7.75 + 0.38 SGX Sensortech(IS) Ltd Registered in England No.08067077 A1A-VQ35_Ser Issue 6, March 2007. SENSING ELEMENT EXPOSED TO GAS UNDER TEST REFERENCE ELEMENT SEALED OFF FROM GAS UNDER TEST 60 MESH STAINLESS STEEL GAUZE
常见问题 | 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
Supply Chain - Amphenol
We continually evaluate our suppliers to confirm that they are acting to ensure the sustainability of our world while behaving as responsible global citizens. We work to promote fair labor practices throughout our supply chain and prohibit the use of forced, bonded, child and indentured labor. Our commitment against the use of conflict minerals is […]
Amphenol AMAO Product Compliance - Environmental Engineering
Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment .
SECTION A-A SECTION B-B B A2 - Amphenol Sine
recommended insul o.d:1.25 - 1.8mm (0.049 - 0.071inch) 6. package: 4000pcs/reel 7. available applicators: mfx-3974-k or mfx-3974-g 8. all dimensions are for reference use only section a-a section b-b 3.3 ref:13711546 2.1 2.3 2.8 a b a b Ø1.9 4.7 6.35 typ. 12.7 2.5 20±0.7 carrier strip id: 0.35-0.5 nickel gold at62-20-0422
Rugged Junction Boxes - Amphenol Aerospace | Standalone Copper DVI ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
常见问题 | 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
常见问题 | 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
Multimedia 2016 17 - el-cab.com.pl
-10°C – +65°C 2x MiniDIN / 1 od. 2 Adapter BNC/AMP (BxHxT) 182 x 120 x 30 mm Monitor LCM 709 7-Zoll-Standard-Monitor mit zwei Kameraeingängen für den Einsatz in Bussen. 709 mit 2x MiniDIN MM-2-070-02 709 mit 1x MiniDIN, 1x BNC/AMP SM-1-002-04 709 mit 2x BNC/AMP SM-1-002-05 2x Kameraeingang // Schutzklasse IP 54 800 x 400 350 cd / m²
CaraCTErÍsTICas Y BENEfICIOs - offers.tpcwire.com
d.E. NOmINal (PULG.) PEsO (LB) POr 1000 PIEs 41462 16/2 19/29 30 0,272 46 41463 16/3 19/29 26 0,287 56 41464 16/4 19/29 24 0,295 70 41465 16/5 19/29 23 0,342 89 41423 12/3 19/20 45 0,409 124 41424 12/4 19/20 36 0,448 155 CódIGO dE COlOr dE CON UCTOrEs 1 Blanco 2 Negro 3 Verde 4 Rojo 5 Naranja
EU RoHS II Certificate of Conformance - Amphenol Aerospace
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
EU RoHS Declaration - SV Microwave
meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration. Amphenol . Title: RoHSTemplate Created Date:
EU RoHS Declaration - svmicrowave.com
meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration. Amphenol . Title: RoHSTemplate Created Date: