Search Results for human hair size
Omni Antennas W360-10-X - AMPHENOL PROCOM
Model Product No. Description Frequency; Wideband omni 1710-2170MHz, 8dBi: W360-10-0: 0° Electrical Tilt: 1710 - 2170 MHz: Add to quote: Wideband omni 1710-2170MHz, 8dBi
APXV3BLL20B 43-C-I20 - Amphenol Antenna Solutions
Shipping Packing Size (Length x Width x Depth) mm (in) 2355 x 655 x 245 (92.7 x 25.8 x 9.6) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant.
HYPR BUSS Family - Amphenol Sine
Updated 02-2024 3 of 8 www.amphenol.com.au wwwamphenolcomau Updated 07-2024 HYPERBUSS™ AT Series - 2-12 Position Bussed Receptacles For intermateable AT Series plugs (AT06-), refer to our website Image Pin Layout Part Number Description Contact Size Amperage
SIMEO06LUSA - Amphenol Air LB
Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps; FAQ - CC1339Light Cable Clamps ...
MODEL 377A15 1 LOW AMPLITUDE PRESSURE MICROPHONE - pcb.com
The large diaphragm size and high sensitivity allows for low amplitudes to 10 dB(A) to be measured, making them an excellent choice for audiometer calibration, ear simulators, sound booth tests, and environmental testing. Pressure field response microphones are typically intended to be used .
T 3427 600 - M16 PCB mounting, right angled black plastic fe
T 3427 600 - M16 PCB mounting, right angled black plastic female receptacle. 6 contacts, silver plated Contacts included.
B RTS014*7Pxx A3 - Amphenol Sine
ECO-MATE, RECEPTACLE, FLANGE, SIZE 14, 7 POS, PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED ...
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 ...
031-6925-EE PDF Customer Drawing (Size: 132 kb) Amphenol RF Extreme Exposure Solutions (Size: 863 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Ruggedized light-weight aluminum MIL-DTL-38999 size 23 and 25 Available in 40 or 32 100 ohm differential pairs depending on shell size Shell size 25 – 40 DP plus 10 single ended
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole ...
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm
Hex Nut | 031-10495-NA - Amphenol RF
Hex Nut 1/2-inch .375-32UNEF Thread
Omni Antennas CXL 225-450C - amphenolprocom.com
CXL 225-450C is a 0 dBd gain, omnidirectional base station antenna. The antenna is extremely broad-banded and covers the complete band 225 - 450 MHz.
High-Speed Digital Data Cables - amphenol-aerospace.com
Wire & Cable 2 High-Speed Digital Data Cables Gigabit Series Gigabit Series Gigabit- Flexx™ Gigabit- Plus™ Gigabit- 10-HP™ Gigabit- 10* Gigabit- STP™
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
What is a shock? - Temposonics
is compressed by 50 cm will also get a load of 150 g. A human being cannot survive a load of 150 g unharmed. For the human organism, loads of 15...20 g seem possible without danger.1 What is a shock test? In shock tests, a test specimen is subjected to a certain shock and it is checked whether the test specimen survives this shock without damage.
IECEx IECEx - PCB
Actual size SPECIFICATIONS Model Number 352A91 352A92 Performance Sensitivity (±20%) 1 mV/g 0.25 mV/g Range ±5,000 g pk ±20,000 g pk Frequency (± 5%) 1.2 to 10,000 Hz 1.2 to 10,000 Hz Resonant Frequency > 100 kHz > 100 kHz Broadband Resolution 0.02 g rms 0.04 g rms Environmental Overload Shock Limit ±20,000 g pk ±30,000 g pk Temperature Range
1.0-2.3 Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1426A, Belden 1505A, Belden 4505R, Belden 8212, Belden 8241F, Belden 9100, Belden 9259, AT&T 734, AT&T 734A
FIBER OPTICS - Amphenol Fiber Systems International (AFSI)
5. Decreased cost, size and weight: Compared to copper conductors of equivalent signal-carrying capacity, fiber optic cables are easier to install, require less duct space, weigh 10 to 15 times less, and cost less than copper. • ISO 9001:2000 • AS9100 • MIL-STD-790 • EN9100:2003 • AQAP 2110 • ISO 14001
SMA Jack to SMA Jack Adapter 50 Ohm Straight | 901-9217-SF - Amphenol RF
901-9217-SF PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Jack to SMA Jack: Adapter Type: In-Series: Body Finish: ... Anti-Slavery/Human Trafficking; Support. Contact Us; Local Representative Locator; Authorized Distributors; Account. Login ...
TNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector TNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Front Mount 50 Ohm