Search Results for human hair size
BMB Socket D38999 Contact (Size 8) for Ø.087” LL Cable
SV Microwave designed and developed the BMB Socket D38999 Contact (Size 8) for Ø.087” LL Cable with SOSA aligned. Check out the specs now.
PanelMate ATHD - Amphenol Sine
Available in Single Position. Amphenol Sine Systems PanelMate™ ATHD Series Receptacles combine flange mounting options with the proven reliability of the ATHD Series™ IP68/69K rated (mated), environmentally-sealed, thermoplastic connection systems. Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal provides a ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Product Data Sheet - アンフェノールジャパン株式会社
utilize a standard PG adaptor watertight strain relief on the plug to achieve their IP67 seal rating. Size 4 RADSOK Contacts are individually rated to 120 Amperes continuous. Connector assemblies are current rated per the cross-reference table above. Insulation Resistance is rated at 1000 MΩ and Dielectric Withstanding Voltage is rated at 2000 V
N-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm
082-4336 PDF Customer Drawing (Size: 267 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)
SIM EN4165 Mono-Module Connectors - Amphenol PCD
Wide range of contacts - Electrical (size 26 to 8), SAE-AS39029 and EN3155 standards, Straight or Angled, Crimped or PCB versions. RoHS & REACH compliant - Restricts use of hazardous materials. View More. Technical Specifications; Documents; Applications; Video; Monomodule Declaration of Design and Performance.
Small Microphone Has Big Impact on NVH Testing - PCB
quietest ¼” measurement microphone in the world. Its compact size, high sensitivity, and exceptionally low noise floor make it ideally designed to tackle the testing needs of Electric Vehicle (EV) Noise, Vibration, and Harshness (NVH), or any other application where the use of a larger microphone could lead to significant diffraction errors.
2881-6140-dBU - Model - XMA Corp
4.x" .05" [1.27].xx" .03" [.76].xxx" .010" [.25] angles ±0°30' remove all burrs/sharp w/ break / r of .003" to .0005" unless otherwise noted dias concentric <.003 t ...
SIZE TYPE B C- - Amphenol Sine
6 contact size and wire range: contact size min. insul o.d. typical wire range max. insul o.d. 12 ahd16-6-12sb010 a3 release new dwg format 04jan14 jarry of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a5 ahd16-6-12sb010 plug, 6 position,coupling ring,ahd series materials list
AT06-4S-SR01GRY 4-Way Plug Female Connector with Strain Rel - Amphenol Sine
AT60-14-0122 Size 16 Stamped & Formed Pin Contact, Nickel Plating, 13A, Wire Range 14-18AWG. 4000 pcs. Reel. Comparable to PNs# 1060-14-0122, 845240012 REQUEST A QUOTE AT60-14-0144 Size 16 Stamped & Formed Pin Contact, Gold Plating, 13A, Wire Range 14-18AWG. 4000 pcs. Reel. Comparable to PN# 1060-14-0144
MicroSpace™ 1.27mm
10142348-008LF. MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 8 Ways
模型 - Amphenol Sine
6 CONTACT SIZE AND WIRE RANGE: AHDM04-24-31PT A1 RELEASE NEW DRAWING 18/OCT/18BROOK OF: SH: REV: DWG NO: TITLE: REV DESCRIPTIONDATE REVISIONS ECO BYAPPR 1 1 A2 AHDM04-24-31PT RECPT, 24 SZ 31 PIN, THIN, WIDE THD 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
M8186 SERIES - Amphenol Aerospace
• Miniature size • High efficiency • Wide input range • High density: up to 30.5 W/in³ • Input / Output isolation • Limited Inrush Current • Remote Inhibit (On/Off) • Fixed switching freq. (400 kHz) • EMI filters included • Non-latching protections: o Output overload. o Outputshort-circuit. o Output over-voltage. o Over ...
TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Front Mount 50 Ohm ...
RF Connector TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67
News & Insights - Amphenol Ltd
Welcome to our News & Insight page, home to the latest product updates, events and business news from Amphenol LTD.
B A1 - Amphenol Sine
AHD, ARB, ATP, ATHD, DuraMate™ and PanelMate™ Series Size 12 Contact & Tooling Options, cont. MFX-3973-G or K Crimp Die Press Applicator S&F Size 12 12AWG - -
MMCX Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MMCX Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
Model 691A51/03 | PCB Piezotronics
Size - Height: 4.33 in: 110 mm: Size - Width: 2.95 in: 80 mm: Size - Depth: 2.16 in: 55 mm: Weight: 1.1 lb.50 kg: ROHS Compliant: Yes: Yes * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual
N-Type Panel Mount 4-Hole Flange Jack Solder RG-402 0.141-inch ...
RF Connector N-Type Panel Mount 4-Hole Flange Jack Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm