Search Results for humidity
High Temperature Dynamic Pressure Sensors - PCB
Model:176A31. Measurement Range: 3000 psi; Measurement Range: 206.8 bar; Sensing Element: UHT-12™ Sensing Element: UHT-12™ Temperature Range: (Operating)-94 to 1400 °F
Model 377A21 | PCB Piezotronics
Model 377A21:1/2" prepolarized random incidence condenser microphone, low sensitivity, high frequency
HTR-400 High-temp Dry Block Calibrator - KAYE
For over 25 years Kaye has offered the HTR-400 Dry Block Calibrator for the calibration and verification of temperature sensors. While this unit has served our customers well, the technology is outdated, and availability of parts and servicing have become challenging.
Airmar WeatherStation 200WXRS232RH Smart Sensor | Gemeco
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Amphenol
2 AX221058S Sensor Specifications 2. Operating Conditions Parameter Min Typ Max Unit Operating Temperature Range -40 - 95 °C Humidity 0 - 95 % Vibration1 - 2.0 - GRMS 1.
Microphone Selection | PCB Piezotronics
Microphone Comparison Choose PCB microphones and preamplifiers for your next acoustic test. We have a wide variety of acoustic sensors in our online shop in stock, ready to ship, with a best in class 5 year plus TCS warranty. To discuss specific applications, please contact us or request a quote.
Environment - Amphenol
Limiting our use of resources and minimizing our waste remain a core component of Amphenol’s operational management culture. Our operations employ a number of methods to limit our waste, with some examples including utilizing recycled packaging for connectors, regrinding thermoplastics as appropriate to supplement virgin material feedstocks, composting organic material from our employee ...
WTF Coolant Temperature Sensor | Sensor Assemblies
Features, specifications, and documentation for the WTF083B001-02A0 Coolant Temperature Sensor by Thermometrics. Check distributor stock to place an order.
Features & Technologies | Products | Amphenol Aerospace
Products; Features & Technologies Amphenol Aerospace Features & Technologies As a leading designer and manufacturer of state-of-the-art interconnect systems for commercial and military applications, Amphenol Aerospace offers an extensive selection of connectors and interconnect components for a multitude of different applications across land, air and sea.
Microsoft Word - gs-12-390_a.doc
Type PRODUCT SPECIFICATION NUMBER GS-12-390 TITLE PAGE REV. PCI EXPRESSTM SMT TYPE CONNECTOR 2 of 10 A AUTHORIZED BY DATE Richard Chiu 01/24/’07 This document is the property of and embodies CONFIDENTIAL and PROPRIETARY information of FCI.
HDMI connection system for harsh environment - Amphenol PCD
www.amphenol-socape.com Due to technical progress all information provided is suect to change without prior notice Designed y Amphenol Socape Part number type
Model 426A30 | PCB Piezotronics
1/2-inch preamplifier with 7-pin LEMO conn. (for externally polarized microphones) Nominal Microphone Diameter: 1/2" Temperature Range: -40 to +185 °F (-40 to +85 °C)
MMS 2 Moisture Measurement System - protimeter.com
Four-In-One Moisture Measurement System The Protimeter MMS3 measures moisture in wood and wood floors, drywall, concrete and concrete block, stucco, plaster, masonry and other building materials.
Data Sheet EP2 SSI - Temposonics
I 3 I Temposonics® P2 SSI Data Sheet TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) Data format Binary or Gray Data length 24; 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m
Vibration monitoring FAQs - Wilcoxon Sensing Technologies
FAQs. Get clear answers to our most frequently asked vibration monitoring technology and solutions questions. We've listed them by category, so it's easy for you to focus on specific areas.
Amphenol - Wilcoxon Sensing Technologies
Amphenol Sensors is a leading innovator in sensing technologies and measurement solutions. amphenolsensors.com Amphenol
Data Sheet MXR Analog - temposonics.com
Data sheet MXR Sensor I4I SENSOR MODEL M X R 1-3 MXR = Externally mounted sensor with self-contained housing SENSOR STYLES = S 4 S = Version S Electronics STROKE LENGTH (ORDER LENGTH) M 5-8 — — — M = Millimeters 100…500 mm in 50 mm increments CONNECTION TYPE N 9-11 N _ _ = Integrated: Key orientations (See Figure 3) (90° M12 connector plugged):
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
ChipCap® 2 Fully-Calibrated Humidity and Temperature Sensor Features • Fully-calibrated and temperature-compensated • Digital or analog output with alarm function
Parylene Coating | Technical Data - All Sensors
Parylene coating, a cutting-edge technology utilized by Amphenol All Sensors, significantly enhances the durability and reliability of pressure sensors, making it a pivotal advancement in sensor technology.
Bergstak 0.80mm Pitch - Amphenol CS
Product Presentation – Bergstak® 0.80mm Pitch 5 Product Facts Specifications Technical Documents Performance Characteristics Product Spec. : GS-12-547 Test Report : DGS-29-010 Durability: 100 cycles Mating Force: 0.9N max./contact Un-mating Force: 0.9N max./contact Temperature Range: -40°C to +85°C High Temperature Life: 105°C +/-5°C for 1000 hours