Search Results for humidity
HTR-400 High-temp Dry Block Calibrator - KAYE
For over 25 years Kaye has offered the HTR-400 Dry Block Calibrator for the calibration and verification of temperature sensors. While this unit has served our customers well, the technology is outdated, and availability of parts and servicing have become challenging.
Protimeter Hygromaster Thermo-Hygrometer
HygroMaster™-2 Thermo-Hygrometer The HygroMaster-2 is a unique instrument that can be used for spot measurements of humidity and temperature and as a data logger
Events - KAYE
I agree that my data from the contact form will be collected and processed to answer my request. You can request the deletion of your data at any time by e-mail kayedataprotection@amphenol-sensors.com.You can find detailed information on the handling of user data in our data protection declaration
Mini Pin-Type Moisture Meter - Protimeter
Tough, accurate, easy-to-use. The Protimeter Mini is a compact, general purpose pin type moisture meter used for assessing moisture conditions in buildings.
PCB Completes Construction of $1 Million Clean Room Facility
December, 2019, DEPEW, NY – PCB Piezotronics, Inc., a wholly owned subsidiary of MTS Systems Corporation (NASDAQ: MTSC), announced the completion of new environmentally controlled clean rooms totaling 4,300 sq. ft. at their Walden Avenue headquarters. Earlier this year, the sensor manufacturer began assembly of all pressure and force products in this new state-of-the-art facility.
Hazardous Approved Microphone & Preamplifier - Model EX378B02 - PCB
The EX378B02 is an INDUSTRY EXCLUSIVE prepolarized condenser microphone system. It is Hazardous Areas & Explosive Atmospheres compliant and can safely be employed in gaseous hazardous environments where standard microphones may cause a spark and fire.
Telaire ChipCap 2 Humidity and Temperature Sensor – Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
200WX NMEA 0183 WeatherStation®, RS232, IPX7, Matt Tan Housing
Certs And Standards: CE, IPX7, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Filter D-Sub Connectors – FCE17 Series - Amphenol CS
wwwenol-iccco Aenol Inortion Counications n Coercil Proucts STANDARD D-SUB WITH INTEGRATED EMI FILTERING. FCE17 D-Sub Filter Connectors provide filtering of . unwanted EMI, protecting the integrity of data signals
CTR-80 Ultra Low Temperature Bath - KAYE
The Kaye CTR-80 Calibration Bath is the ideal unit for the precise calibration of temperature sensors and data loggers used in the qualification of freeze-dryers, freezers, and ultra-low temperature units.
Kaye ValProbe 温度记录器
ValProbe 无线家族的温度记录器设计是高精度的、便捷的、可靠的应用于制药和医疗器械行业的工艺验证。无线的设计大大简化了对于严苛的环境的监测和验证。无线探头有直式的、软线的和可弯曲的等多种样式。
验证系统 - KAYE
验证系统. 选择正确的验证系统以符合您的实际验证需求: Selecting the right Validation System to meet all your validation needs involves many factors:
How to: Measuring Moisture in Buildings - Protimeter
Moisture levels inside a building and its materials can be measured in many ways. But which are the most accurate and representative of actual moisture content values in a space?. Our How to Measure Moisture in Buildings guide takes you through exactly what you need to know to collect & interpret moisture readings you can be confident in.. We cover key elements of evaluating moisture presence ...
Rental Options From Kaye
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
LMD and LMS | Products | Amphenol Aerospace
LMD’s module options provide a mix of both active and passive devices within one connector. LMD Standard components are molded of a U/L rated 94VO flame retardant, light-weight thermoplastic material.
HDMI Connector System - G45 Series - Amphenol CS
wwwmeno-icccom Disclaimer Pese note tt te ove inormtion is sect to cne itot notice HDMI Connector System - G45 Series MATERIAL §§Housing: High Temperature Thermoplastic, complies with UL 94V-0 §§Contact: Copper alloy, Selective gold plated on contact area, 100u” min. tin plated on soldering tail,
LTR-40/140 - KAYE
For over 25 years Kaye has offered the LTR-40/140 Dry Block Calibrator for the calibration and verification of temperature sensors. While this unit has served our customers well, the technology is outdated, and availability of parts and servicing have become challenging.
Customer Portal - KAYE
Our portal is designed to provide you with easy access to a variety of resources and downloads for Kaye products. Getting Started: To fully access all available downloads, please take a moment to register on our portal.Registration is quick and ensures that you receive the most up-to-date information and resources specific to your needs.
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
HumiTrac Specifications Environmental Conditions Operating Range • -40°F to 140°F (-40°C to 60°C) • 0% to 99% RH (non-condensing) Storage Temperature
PDM: Rev:D Released - Amphenol CS
TYPE PRODUCT SPECIFICATION NUMBER 110-263 TITLE PAGE REVISION 10 of 13 D 68POS. Memory Card Connectors based on JEIDA Ver4.1/PCMCIA AUTHORIZED BY DATE Miao SH 5/12/09