Search Results for humidity
R-Series RH CANbus 551779 - Temposonics
2 Temposonics® RH CANbus Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
0278_Datasheet MiCS-4514 rev 16 - SGX Sensortech
Data Sheet Power circuit and measurement circuit Parameter RED sensor/OX sensor Symbol Typ Min Max Unit Heating power PH 76/43 71/30 81/50 mW Heating voltage VH 2.4/1.7 - - V Heating current IH 32/26 - - mA Heating resistance
LTR-25/140 - KAYE
For over 25 years Kaye has offered the LTR-25/140 Dry Block Calibrator for the calibration and verification of temperature sensors. While this unit has served our customers well, the technology is outdated, and availability of parts and servicing have become challenging.
Data Sheet E-Series ER Analog - Temposonics
I 2 I Temposonics® E-Series ER Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Quality and Laboratory Accreditations - KAYE
Accreditation ensures highest level of Compliance. Our Calibration facilities hold a variety of laboratory accreditations and certificates of approval for quality management systems.
R-Series Model RF Document Part Number Flexible Housing ... - Temposonics
R-Series Temposonics® Linear-Position Sensors - Model RF Flexible Housing Option 3 Product Data Sheet, Document Part No.: 551081, Revision B 10/11 Model RF Flexible Housing Option for R-Series Sensors Dimension References and Standard Magnet Selections Model RF flexible housing option dimension references
Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
Humidity 0 to 90%, non-condensing Connections Input terminals Dual stud, ¼" on ⅝" centers for 100A input panels; screw clamp for 60A input panels Output terminals Screw terminal, #6 Chassis ground Dual stud, #10 on ⅝" centers Alarms Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin
Bergstak 0.80mm Pitch - Amphenol CS
Product Presentation – Bergstak® 0.80mm Pitch 5 Product Facts Specifications Technical Documents Performance Characteristics Product Spec. : GS-12-547 Test Report : DGS-29-010 Durability: 100 cycles Mating Force: 0.9N max./contact Un-mating Force: 0.9N max./contact Temperature Range: -40°C to +85°C High Temperature Life: 105°C +/-5°C for 1000 hours
HygroMaster 2 Concrete Flooring Kit | Protimeter Moisture Meters
The HygroMaster 2 Flooring Kit is for moisture measurements in concrete floor slabs using the relative humidity in-situ probe method.
Data Sheet R-Series RP PROFIBUS - Temposonics
2 Temposonics® RP PROFIBUS Data heet Fig. 1: Time-of-flight based magnetostrictive position sensing principle Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld
Model Number 685BXXXXXXX ELECTRONIC VIBRATION SWITCH ... - PCB
Model Number 685BXXXXXXX ELECTRONIC VIBRATION SWITCH SPECIFICATIONS Revision: J ECN #: 53981 DYNAMIC PERFORMANCE ENGLISH SI OPTIONAL VERSIONS Frequency Response (±3dB) 120 - 60000 cpm 2 - 1000 Hz 1 Optional versions have identical specifications and accessories as listed for the standard Alarm Setpoint 10 to100% of Vibration Range 10 to100% of Vibration Range model except where noted below.
Temperature Sensors | NTC Thermistors
Thermometrics, Inc., offers a wide range of NTC Thermistors. They are manufactured from the oxides of transition metals and can operate over the range of -196°C to 1000°C.
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
4 Temposonics® R-Series V RH5 EtherCAT ® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 Mbit/s (maximum) Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
INDUSTRIAL SENSOR APPLICATIONS
INDUSTRIAL SENSORS BY APPLICATION. Amphenol Advanced Sensors is a leader in sensing technology for a variety of industrial applications, including HVAC, building automation, appliance control, refrigeration and electronics.
Model 378B11 | PCB Piezotronics
Model 378B11:1/2-inch pressure, prepolarized microphone and preamplifier, TEDS programmed
General Eastern RH/RHT Series transmitters
6 Humidity Sensing Element Resistance change of bulk polymer sensor Performance Accuracy at 77°F (25°C) ±2% RH, 20-95% RH ±3% RH,, 20-95% RH ±5% RH, 20 -95% RH
SAS/PCIe® 4.0 (U.2&U.3) Connectors - Amphenol CS
Humidity: 96 hours at 40°C with 90-95% relative humidity. Per EIA 364-31, Method II, test condition A § Temperature Life: 85°C for 500 hours.
Model EX378B02 | PCB Piezotronics
Intrinsically safe 378B02 microphone and preamplifier, ATEX, IECEx, ETL, ANZEx, approved. INDUSTRY EXCLUSIVE 1/2" prepolarized condenser microphone system. It is Hazardous Locations & Explosive Atmospheres compliant and can safely be employed in gaseous hazardous environments where standard microphones may cause a spark and fire.
MMS 2 Moisture Measurement System - protimeter.com
HygroMaster L Specifications Gross Weight 8 oz (277 gms) Dimensions (LxWxH) 7 in x 3.2 in x 1.5 in (178 mm x 81 mm x 38 mm) Display 2” TFT display, 176 x 220, 256K