Search Results for humidity
Thermometrics Humidity Sensor HS30P - Amphenol
2 HS30P Humidity Sensor Specifications Figure 1 : Typical Sensitive Characterists 30 40 50 60 70 80 90 5 11300 1980 460 138 48 17.8 4.5 15 3380 620 155 51 19.5 8 3.4 25 1020 215 62 22 8.6 3.6 1.6 35 360 83 27 9.9 4.2 1.9 0.9 45 150 36 12.9 5.2 2.3 1.1 0.5 °C %RH (Unit : Kohm)
110WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS422
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
ChipCap® 2 Fully-Calibrated Humidity and Temperature Sensor Features • Fully-calibrated and temperature-compensated • Digital or analog output with alarm function
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS422
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
110WXS WeatherStation® Instrument - Airmar
Solar-radiation Shield. The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.
Vibration Sensors - Amphenol Sensors
Vibration Sensors Vibration Sensors: Wilcoxon Sensing Technologies Wilcoxon Sensing Technologies has a strong legacy of success in vibration monitoring with hundreds of thousands of sensors currently in service around the world. Built for long use and excellent performance, our high quality accelerometers, 4-20 mA sensors, transmitters and instrumentation provide accurate and reliable ...
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
The Kaye LTR-90 is an ultra-cool dry well calibrator designed for portability and ease of operation. The dry well calibrator operates from -90°C to +140°C and delivers fast response, high stability, and automated sensor calibration for ultra-low temperature applications.
200WX NMEA 0183 WeatherStation®, RS232, with Relative Humidity
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
Title: HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and Temperature Transmitters Author: Amphenol Advanced Sensors Subject: HumiTrac XR Transmitters are rugged, compact and ideally suited for monitoring dew point, wet bulb, enthalpy or temperature in building automation and process applications.
200WX-IPX7 WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX7, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
WEATHERSTATION INSTRUMENTS - Airmar
Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts. These all-in-one multisensors can measure real-time apparent wind speed and direction, air temperature and calculated wind chill, barometric pressure, relative humidity, calculated dew point and heat index.
Kaye ValProbe Standard Logger
RTD technology delivers unrivaled measurement accuracy over a wide operating range; System downloads up to 10 probes simultaneously; Easily defined cycle-based data collection, calculation, and reporting from up to 200 sensors
110WXS NMEA 0183 / AG WeatherStation® - SolarShield and Relative ...
Solar-radiation Shield. The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.
Kaye ValProbe Freeze Dryer Logger
The X2534 ValProbe surface temperature logger design provides enhanced and precision wireless measurement capability ideal for freeze dryer shelf temperature measurement over an extended temperature range from -85°C to +140°C.
150WX WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
150WXS WeatherStation® Instrument - Airmar
Features. Ultrasonic measurement of apparent wind speed and direction; Barometric pressure, air temperature, and relative humidity readings with calculated dew point, heat index, and wind chill
humidity | Amphenol Global Search | Amphenol
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device.
Sensors | Products - Amphenol
Amphenol is a leading innovator in sensor technologies and measurement solutions. We offer the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications.
humidity | Amphenol Global Search | Amphenol
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Auto Defog Sensor - Amphenol
Title: Thermometrics Auto Defog Sensor - Product Spotlight Author: Amphenol Advanced Sensors Subject: The Auto Defog Sensor (ADS) integrates the Relative Humidity, Ambient Temperature and Glass Temperature Sensors into one compact package.