Search Results for humidity
A Partial List of Platforms Containing SV Microwave Products
2400 Centrepark West Drive, Suite 100 West Palm Beach, Florida 33409 U.S.A. Phone: 561-840-1800 • FAX: 561-842-6277 E-Mail: [email protected]
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
ChipCap® 2-SIP Humidity and Temperature Sensor Description ChipCap 2-SIP by Telaire is a Single In-Line Package type of ChipCap with ready installed V-Core capacitor for easy and convenient
Model 378A07 | PCB Piezotronics
Model 378A07:377A07 microphone with 426E01 preamplifier and 079A43 adaptor TEDS programmed
Temposonics
I 5 I Temposonics-RP+RH DeviceNet MTS Sensors Ø 13,5 Ø 4,2 on circle Ø 24 Height: 8 mm Ø 33 Ring magnet OD33 Part No. 201 542-2 Composite PA-Ferrite-GF20
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
JS8746 Harsh Environment Temperature Sensor | Sensor Assemblies
Thermometrics JS8746 Harsh Environment Temperature Sensor has been designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market, in addition to industrial applications, such as compresors, condensing units, heat pumps, air conditioning.
Model Number ICP® VIBRATION TRANSMITTER Revision: A - PCB
Model Number 682C03 ICP® VIBRATION TRANSMITTER Revision: A ECN #: 48518 [14] Performance ENGLISH SI Channels 1 1 Input Signal(Vibration) ± 100 mV/g ± 10.2 mV/(m/s²) [4] Input Signal(Temperature) 0 to 1.2 VDC 0 to 1.2 VDC [5]
High POWER - Amphenol Aerospace
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
Datasheet - SGX Sensortech
SGXEuropeSp.zo.o. Building11 LigockaSt.103, 40-568Katowice, Poland T:+48(0)324384778 E:[email protected] www.sgxsensortech.com ©SGXSensortech2012-2022 DS-0432-PS1&PS4-SMELL-500-MOD,Issue1,10-Feb-2022,Page2/14
Kaye History
Creation of European Kaye Office; Providing local sales, calibration, and technical support for growing European Market; Couple of months later official accreditation of European Calibration Lab in Pforzheim, Germany for EN 17025 . Creation of European Kaye Office; Providing local sales, calibration, and technical support for growing...
Ruggedized Waterproof Connectors - Positronic
Electronics and water are not naturally compatible. The combination can produce inconvenient, frustrating, or even fatal consequences. Fortunately, engineers have devised ways of protecting electronics from liquids, moisture, and humidity to ensure their functionality and safety.
Data Sheet E-Series ET Analog 551898 - Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
220WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity
220WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
G-Series GP/GH Analog/Digital Outputs - Temposonics
2 Temposonics Product overview G-Series sensors feature a microprocessor-based design with enhanced diagnostics and programmability offering the flexibility to fit a wide
APS-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
Amphenol Power Splitters covers the bands of 380 - 2700 MHz with a PIM value of -153 dBc. Average max power of 300 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating.
Filtered & Thermally Stable Accelerometers – Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Data Sheet R-Series V RH EtherNet/IP
4 Temposonics® R-Series V RH EtherNet/IP™ TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"×16UNF (connection type D58)
F Fiibbeerr OOppttiicc SSoolluuttiioonnss ffoorr MMiilliittaarryy ...
Amphenol Fiber Systems International 6 www.fibersystems.com TFOCA-II® 4-Ch Specifications Specification Measurement/Detail Operating Temperature -46°C to +71°C Storage Temperature -55°C to +85°C Mud 5 minute immersion, clean with water (per MIL-PRF-83526
PRECISION CONDENSER MICROPHONE Revision: A - PCB
Model Number 377A15 PRECISION CONDENSER MICROPHONE Revision: A ECN #: 47338 [4] Performance ENGLISH SI Nominal Microphone Diameter 1" 1" Frequency Response Characteristic Pressure Pressure
CAL250 IEC 60942 CLASS 1 CALIBRATOR PRECISION - PCB
079A31 8 1/4" Microphone Coupler ADP019 for 1/2" Microphones ADP021 for 1/4" Microphones CAL250 PRECISION ACOUSTIC CALIBRATOR Acoustic Calibration Sound Pressure Level ANSI S1.40-2006, Class 1