Search Results for imb3180-24-f-v1
Amphenol PCD Shenzhen
pass-through with cable grand, 1 pin, 25 to 70mm2 shielded wire, coding a/b/c/d/e/f/g/n HVPT2XXX PASS-THROUGH WITH CABLE GRAND, 2 PIN, 25 TO 70MM2 SHIELDED WIRE, CODING A/B
Danmike DM 1010 - AMPHENOL PROCOM
Fits electret condenser hands-free microphones like DM 6600 F or DM 8300 F. Field-adjustable gain. Available in 2 versions: DM 1010, gain 10 - 40 dB, optimized for low-output microphones like DM 8300 F. DM 1010-20 dB, gain 3 - 20 dB, optimized for high-output microphones like DM 6600 F. EMC-protected. Powered from the microphone phantom voltage.
Plug SIM serie3 Clicker nut 2 modules Metallic Shielded Black nickel ...
Plug SIM serie3 Clicker nut 2 modules Metallic Shielded Black nickel Polarization F Not mounted
Model 4105-03A PCB L&T Torque Sensor, Rotary Transformer, Shaft to ...
24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523 Repair and Maintenance If factory repair is required, our representatives will PCB guarantees Total Customer Satisfaction through its
TECHNICAL FEATURES - rfstechnologies.com
MODEL NUMBER SPECIFICATIONS Model Number CDS5-43-555/6000 CDS6-43-555/6000 CDS8-43-555/6000 CDS10-43-555/6000 Coupling Loss dB 5.0 6.0 8.0 10.0
Amphenol
Summary / Übersicht / Sommaire 1 Serie 1331/1332 How to order / Bestellschlüssel / Référence 2 - 3 Technical characteristics / Technische Beschreibung / Caractéristiques techniques 4 Generalities / Allgemeines / Généralités 5 - 6 Arrangements / Polbilder / Arrangements 7 - 11 Shells / Gehäuse / Boitiers 12 - 15 Bulkhead / Schottdurchführungen / Traversée de cloison 16
SFP+ Active Copper Cables (SFP Plus) for Sale | Cables on Demand - Amphenol
Amphenol SF-SFPP2EACTV-005 5m Active SFP+ Cable - Amphenol 10GbE SFP+ Active Direct Attach Copper Cable (16.4 ft) Code: SF-SFPP2EACTV-005 Amphenol 5m (16.4 ft) 10GbE SFP+ Active Direct Attach Copper Cables provide 10-Gigabit Ethernet connectivity without the excessive cost and power consumption attributes of SFP+ optical modules and MPO cables.
SIM2B2VA25 - Amphenol Air LB
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta
www.airmar.com
{"uri":"https://www.airmar.com/api/v1/catalogpages?path=/Product/SS175HW","category":null,"brandId":null,"productLineId":null,"productId":"21f0a8e6-0192-45ca-a106 ...
Hybrid Combiners PRO-PHY450-6SI3 - AMPHENOL PROCOM
Model Product No. PRO-PHY450-6SI3-35: Contact for product no. Add to quote: PRO-PHY450-6SI3-50: Contact for product no. Add to quote: PRO-PHY450-6SI3-100
NTC Thermistors Type RL20 - amphenol-sensors.com
-58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL20 Amphenol Advanced Sensors
EU Declaration of Conformity - amphenolprocom.com
EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 55103-2:2009 Product family standard for audio, video, audio-visual and entertainment lighting control apparatus for professional use – Part 2: Power frequency magnetic field immunity
12.0 ± 0 - svmicrowave.com
F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to VITA 67.1/2 SMPM Plug-in
Amphenol MP-64RJ45UNNB-005 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 5ft Amphenol MP-64RJ45UNNB-005 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Blue Cat6 cable with precision-terminated snagless RJ-45 connectors.
Omni Antennas CXL 4-1LW/... - AMPHENOL PROCOM
Unity Gain, Broad-banded, Omnidirectional Base Station Antenna for the 80 MHz Band
Ventostat T8002-ACD Series CO Transmitters
greater) @72°F (22°C) when compared against factory certified reference* T8002-ACD ±-80 ppm CO 2 or 4% of the reading (whichever is greater) @72°F (22°C) when compared against factory certified reference Non-Linearity < 1% of FS Stability With ABC Logic enabled (default setting for T8002-ACD-2K) <2% FS over the life of the sensor (typical ...
Lettland | Amphenol Socapex
zurück PS-Serie: Power Devices Lösungen. Stromwandler; Stromverteilungseinheiten; USB-Sticks und -Extender
Kaye RF ValProbe Loggers
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
3653–37 2W/4W Transmission Only with Extended Range and Loopback (2W/4W ...
Section 365–337–201 2 1. GENERAL 1.1 Document Purpose This practice provides information on the Charles Industries 3653–37 2–Wire/4-Wire Transmission Only with Ex-
18.0 ± 0 - svmicrowave.com
F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Straight Male to VITA 67.3 SMPS Female