Search Results for imb3180-24-f-v1
Adrienne Cooper - SV Microwave
ITEM # RoHS COMPLIANCE STATUS M39012/82B3001 YES W/ EXEMPTION 6C Adrienne Cooper Compliance Department acooper@svmicro.com Signed for and on behalf of SV Microwave, Inc
SIM3EK0108SDF - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization D Serie3 Fluorinated silicone
2013-04&05 the trainings of Supervisor management skills and ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Login - KAYE
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Module 1765 With components soldered on PCB
Module 1765 With components soldered on PCB
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
00112060402BJV - Amphenol Air LB
Screw mounting Terminal Without seal #20
U&KTGEVKQPCN%QWRNGTU 9#66 5*#22'0+0) - xmacorp.com
WE-RED BY Omni SpectraØ OWERED BY Omni Spectra@ 9001 2015 CERTIFIED AS9100 REV. D REGISTERED Omni Spectra'
High Performance Thermal-Magnetic Circuit Breaker 437-
24 DC 24 V (higher voltage ratings upon request) Current ratings 40...240 A Voltage ratings (blank) ≤ DC 110 V B > DC 110 V 437 - ... - K60 - 5 - 06 - 2Si2 - FA 24 - 50A - ...ordering example The exact part number required can be built up from the table of choices shown above. Ordering references for optional features should be omitted if not ...
SIMEK0816PDC - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated soluti
3 dBd LTE omni antenna 790 - 960 MHz, low PIM
ORDERING Model Product No. Description Frequency 3 dBd LTE omni antenna, low PIM 4240.03-875-T0 0° Electrical Tilt 790 - 960 MHz 3 dBd LTE omni antenna, low PIM 4240.03-875-T3 3° Electrical Tilt 790 - 960 MHz
SIM3D82NGG - Amphenol Air LB
Receptacle SIM serie3 Standard 4 modules Metallic Shielded Black nickel Polarization GG Not mounted (with rack/reversed rack plug)
Module 1765 With components soldered on PCB
Module 1765 With components soldered on PCB
スウェプトライトアングルジャック、1.2mmケーブル用
スウェプトライトアングルジャック、1.2mmケーブル用 品番 1222-4004 1個から出荷可 短納期
35599118787PSU - Amphenol Air LB
Plug 3559 Fitted with pin module SIME0912P (marking BACC)
35599118787PSU - Amphenol Air LB
Plug 3559 Fitted with pin module SIME0912P (marking BACC)
32408035003 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 17,7 mm - pitch of 28 Without wave-washers 3 terminals
I-ATB5-43-698/2700-01 - Bi-dire - RFS Technologies an Amphenol Company
The bi-directional antenna I-ATP5-43-698/2700-01 is designed for broadband indoor DAS applications s
main | B175 Medium Chirp, 1kW, 0° Tilt, No Connector, DT
B175 Medium Chirp, 1kW, 0° Tilt, No Connector, DT
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
October 24, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description