Search Results for import coordinator hiring
B150 Medium Chirp, 300W, 12° Tilt, Garmin 8-pin, DT - AIRMAR EMEA
300 W. Airmar’s B150M delivers a great combination of shallow and mid-depth performance. Operating at a frequency range of 95 to 155 kHz, this transducer reveals fish in shallow waters and deeper depths down to 183 m (600') with ultra-clear target resolution.
SMA Straight Clamp Jack RG-316DS Bulkhead 50 Ohm
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Clamp Jack RG-316DS Bulkhead 50 Ohm. Downloads. 901-173 STP 3D Model (Size: 1660 kb ) Product Life Cycle. Product Life Cycle;
SENSOR SELECTOR GUIDE - Temposonics
The MH sensor is also available as an external threaded installation. The user can choose between the M12 and the DT connetor system - both meet the requirements of IP67 and IP69K according to DIN EN 60529. Various signal outputs (Analog, CANbus) are available. Output (resolution) Analog Voltage/Current (50…2500 mm: typical ±0.1 mm
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. Downloads.
AHDP06-24-35PR-WTA 35 Position Plug, Pin, Shell Size 24, Re
AHDP06-24-35PR-WTA 35 Position Plug, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-35PN-L024
NGTRx | Optical Transceivers | Integrated Solutions | Products ...
The NG-TRx allows for the insertion of a standard NGCON termini or ARINC 801 using commonly available insertion and removal tools. This ensures a rugged and reliable fiber interface, providing a secure connection that guarantees fault-free operation in the harshest environments.
2013-09-27 UAST Hobby course Channel—Introduction of HuiShengHuiYing ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
EB084-BW-1-B - 90° E Plane Bend PBR/UBR84
Design with casted bend Design with accurate waveguide bend PRODUCT DATASHEET EB084-BW-1-B 90° E Plane Bend PBR/UBR84 EB084-BW-1-B REV : C REV DATE : 28 Jan 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
DB17W2S700A30LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Sub Power Board Mount Connectors, part number DB17W2S700A30LF.
9 Channel – 10GBASE-T Ethernet Switch - Amphenol Aerospace
• Proven and reliable L2/L3 Marvell ROS embedded Linux software (manuals available upon request) Jared Sibrava • +1 (607) 643 - 1845 • jsibrava@amphenol-aao.com amphenol-aerospace.com 2 ; ORDERING INFORMATION ; PART NUMBER DESCRIPTION ; CF-02WA00-10X ;
MGT-5015 High Power Reverse Bayonet Coupling Connectors
Available with press-fit or crimp removable contacts, these connectors use machined shells that can be customized for any design to meet a specific application’s needs. Termination options include crimp, solder, PC tail, threaded, or custom-designed bus bars. Upgraded socket contacts include the RADSOK® high current sockets and Amphenol’s ...
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm D Key ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm D Key Code. Downloads.
WBV065X12Fx00 - Amphenol Antenna Solutions
1710-1880 MHz 1850-1990 MHz 1900-2170 MHz 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0
NTC Thermistors Type RL20 - amphenol-sensors.com
• Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL20 Amphenol Advanced Sensors. Type RL20 Specifications Options • Other resistances and tolerances at other temperatures available. • Resistances tolerance codes: G = 2% – J = 5% – K = 10%
Connection Terminals LPDB >> FTG – Friedrich Göhringer Elektrotechnik GmbH
to make third party content available on the website, such as YouTube videos or Google Maps navigation (“Third party cookies”). to be able to run statistics and marketing tools in order to understand how site visitors use the website and to implement optimisations for you (“Statistics cookies”).
00175160100 - Amphenol Air LB
Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions.
AMC4 Right Angle Plug to TNC Straight Bulkhead Jack Front Mount IP67 1. ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC4 Right Angle Plug to TNC Straight Bulkhead Jack Front Mount IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches) Downloads.
C-Series with H2 housing - Temposonics
Position sensors from Temposonics are specifically designed for fine mechanics and light industrial applications.
2017-3-10 UAST The training of Composing the Job Description - Amphenol-ast
2017-3-10 UAST The training of Composing the Job Description. From:Amphenol Author:Admin Clicks:12345 times PubDate:2017/3/10 On March. 10 th ,2017,UAST invited Mr Feng to share the way to compose the Job Description. Through combining theory and practice, the students get the points of how to compose. Last: ...
EBY Electro - EB630 Series - 3.50mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...