Search Results for import coordinator hiring
Connection Terminals LPDB >> FTG – Friedrich Göhringer Elektrotechnik GmbH
to make third party content available on the website, such as YouTube videos or Google Maps navigation (“Third party cookies”). to be able to run statistics and marketing tools in order to understand how site visitors use the website and to implement optimisations for you (“Statistics cookies”).
00175160100 - Amphenol Air LB
Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions.
NTC Type A990 Series - amphenol-sensors.com
The units shown are available from stock and/or with fast delivery. Resistance, tolerances and temperature ranges, other than those which are indicated, may be available upon special order. Other assembly configu-rations may be available upon special order. Please consult the factory for any special requests or modifi-cations.
SV's Expanded Collection of PCB Connectors | SV Microwave
Discover SV Microwave's enhanced PCB connectors on our website. Explore a wide range of high-quality connectors for your RF/Microwave projects.
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.445 ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.445 Post 0.312 PTFE. Product Life Cycle. Product Life Cycle;
AHDP06-24-35PR-WTA 35 Position Plug, Pin, Shell Size 24, Re
AHDP06-24-35PR-WTA 35 Position Plug, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-35PN-L024
Amphenol CS-DSDHD26MF0-015 26-Pin (HD26) Deluxe HD D-Sub Cable - Copper ...
Buy 15ft Amphenol CS-DSDHD26MF0-015 Cables Direct from the Factory at Cables on Demand. 26-pin (HD26) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
2017-3-10 UAST The training of Composing the Job Description - Amphenol-ast
2017-3-10 UAST The training of Composing the Job Description. From:Amphenol Author:Admin Clicks:12345 times PubDate:2017/3/10 On March. 10 th ,2017,UAST invited Mr Feng to share the way to compose the Job Description. Through combining theory and practice, the students get the points of how to compose. Last: ...
2016-04-28 UAST Internal Trainer Show_Amphenol Assembletech
On April 28 th 2016. UAST Internal trainers deliver the mini-trainings. The scene atmosphere is so wonderful.
Item # NX301AB1B, Push-Button Switches with Contact 1
Browse Item # NX301AB1B, Push-Button Switches with Contact 1 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,Operating For
AMC4 Right Angle Plug to TNC Straight Bulkhead Jack Front Mount IP67 1. ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC4 Right Angle Plug to TNC Straight Bulkhead Jack Front Mount IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches) Downloads.
10106263-G012002LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of Power connectors. Contact us today for more details of PwrBlade+™, part number 10106263-G012002LF.
RJMG021021105CR | RJMG | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of RJ Magnetic, part number RJMG021021105CR
SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm. Downloads.
External Antenna 2400-2500 MHz | ST0126-30-501-A
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Passive External Antenna, 2400-2500 2.4GHz, Bluetooth, Wi-Fi, WLAN, Zigbee, 50 Ohms. Downloads.
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
• Available using any device in the Thermometrics standard DK range • Range of wire length is 9.84 in. to 196.84 in. (250 mm to 5000 mm) (dimension WL in diagram on page 2) • Suitable for use in air conditioning evaporators to prevent inefficiency due to icing NTC Type JM Thermometrics Resin-Coated Thermistor With PVC Wires Description
FF5026-AO305-024 | FLEX CABLE STD | Amphenol
Amphenol is one of the leading manufacturers of Flex cable. Contact us today for more details of Flex Cable part number FF5026-AO305-024
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
SIM2N82KG - Amphenol Air LB
Available in standard Mono, 2 & 4 bay, or custom configurations EN4165 specification is comparable to U.S. MIL-STD-810 in performance Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853