Search Results for import coordinator hiring
Digital Yacht | ATN3000S Class 3 Aton with Sensor Interface
Digital Yacht ATN3000S Class 3 Aton with Sensor Interface
Modus W Series - amphenol-sensors.com
ratings is available. These transmitters feature no moving parts to wear out, a proven long term stability of piezoresistive devices, only 316 stainless steel in contact with the fluid, and an all-welded construction. Modus W Series transmitters are an excellent choice for many HVAC, process and automation monitoring requirements.
SS175 Medium Chirp, 1kW, 12° Tilt, Raymarine 11-Pin, DT
SS175 Medium Chirp, 1kW, 12° Tilt, Raymarine 11-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Rugged Junction Boxes - Amphenol Aerospace | Rugged Copper to Fiber ...
Status LEDs available; Support for a wide range of Amphenol’s 38999 connectors; Technical Information Documents Request Quote. Dimensional Information. Rugged Junction Box Data Sheet Rugged Ethernet junction boxes for a range of harsh environment applications utilizing Amphenol D38999 connectors. ...
SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 50 mm ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 50 mm (1.96 Inches) Downloads. 095-725-119M005 STP 3D Model (Size: 341 kb )
main | CM599 Low-High Chirp, 3kW, No Connector, DT
CM599 Low-High Chirp, 3kW, No Connector, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
TYPE G-GC CABLE & TYPE SHD/GC - TPC Wire
Our Type G-GC cables are available in traditional black jackets with non-insulated ground wires, and with a high visibility orange jacket with insulated ground wires. Our Type SHD-GC cables are available in voltages from 2kV up to 15kV. TPC offers the value-added service of terminating your G-GC and/or SHD-GC cables, either single or double-
B785 Medium Chirp, 600W, w/ FB, M&M Transducer, DT
B785 Medium Chirp, 600W, w/ FB, M&M Transducer, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
RT012DCG Receptacle Dustcap with Chain - Amphenol Sine
RT07128PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 12
AT13P-RSC-BLK Seal Cap for AT Series 13 Position Receptacle - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Available in other material systems • Intended for temperature measurement, control and compensation • Suitable for standard soldering techniques • Excellent solderability without “tombstoning” • Ceramic between electrodes glass coated for improved stability • Supplied in tape-and-reel packaging NTC Type SMD Thermometrics Surface
P75 Medium Chirp, 600W, Si-Tex 8-Pin, DO - airmar-emea.com
600 W. The P75M is a 600 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 80 to 130 kHz. This bandwidth is great for inshore saltwater as well as lakes and provides amazing target definition down to 274 m (900').
SIM3D84NFF - Amphenol Air LB
Receptacle SIM serie3 Flanged 4 modules Metallic Shielded Black nickel Polarization FF Not mounted (with rack/reversed rack plug)
BMZ(S) Socket D38999 Contact (Size 8) for .085 Cable - SV Microwave
Available Inventory: 4. SF9811-60003 BMZ Connectors SF9811-60003 Add to compare list Datasheet. Part # SF9811-60005 BMZ Socket D38999 Contact (Size 8) for RG-174 Cable Available Inventory: 0. SF9811-60005 BMZ Connectors SF9811-60005 Add to compare list Datasheet ...
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb)
2. Module Variations - lutze.com
38 4. Mounting - Dimensions 4.1 Installation Dimensions for Rittal/Lohmeier ADWS 380681/380683 4.2 Installation Dimensions for Rittal ADWS 347552
Type CSP Thermometrics Laboratory NTC Temperature Standards
every 0.01, 0.05 or 0.1°C are also available. Amphenol Advanced Sensors. Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340 10.00 1.84096 40.00 0.56913 15.00 1.49390 45.00 0.47620
BNC Straight Plug to BNC Straight Plug LMR-240 50 Ohm 36 inches ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to BNC Straight Plug LMR-240 50 Ohm 36 inches (914 mm) Downloads. 115101-22-XX.XX PDF Customer Drawing (Size: 108 kb)