Search Results for impresora 3d para metal precio
Ferret Plus IP67 WiFi Inspection Camera Kit - AIRMAR EMEA
The Ferret Plus comes with built in (on board) memory providing the ability to record video even when out of WiFi range including inside metal ducts, underground or underwater. It also comes with a built-in non-contact voltage detector to help detect live cables from a greater reach than ever before.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Metal Parts. The raw material is made of high-quality copper alloy, which has excellent electrical conductivity. Module Components. Electronic housings are used to fix PCB, and it can be installed on the 35mm DIN rail. It can facilitate your wiring and detection with mating pluggable terminal blocks.
IC13423G411 | Lynx™ QD | Amphenol
Amphenol is one of the leading manufacturers of Mezzanine Connectors. Contact us today for more details of Lynx QD, part number IC13423G411
Lightweight, Medium Duty, 3 dBd Base Station and Marine Antenna for the ...
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50 Mechanical Connection(s) N(f) Materials Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamps : Stainless steel Colour White (RAL 9003) Wind Area 0.026 sq. m / 0.28 sq. ft Wind Load 33 N (160 km/h) Dia.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK333: 8.25: 2P-30P: YK333xx0xx00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
DAM7W2SN | D-Subminiature | Amphenol
High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, Cable Connector, machined contacts 7W2 Socket, Solder bucket
Customer Drawing - amphenol-gec.com
1、All non-dimensioned surfaces according to 3D-model & 2、Planeness of panel surface should less than or equal to 0.1mm 3、Roughness of panel surface should be or better. 4、Thickness of panel should not exceed 12mm. 6.3 AC-HA002523 AC-HA002524 AC-HA002525 AC-HA002526 PL082X-301-20M6 PL082Y-301-20M6 PL082X-301-20M10 PL082Y-301-20M10
SLW24S-1C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, SLW-S series, 24 Position, Top Entry ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: OQ7.5 Right angle W/Flange: 7.5: 2P-16P: OQxxA5510000G: Please refer to the pdf file. The website drawing is for reference only.
SOLUCIONES DE INGENIERÍA - offers.tpcwire.com
conectores para proporcionarle una solución completa. También hay disponibles soluciones de almacenamiento e implementación para estos cables. Ensambles moldeados para soldadura y alimentación temporal TPC puede crear un sistema de conexión rápida de “conexión y uso” para cables de alimentación, control o datos que puede
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VJ7.62 180D Low profile type: 7.62: 2P-16P: VJxx6055T000G: Please refer to the pdf file. The website drawing is for reference only.
D09P70S4UV12LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number D09P70S4UV12LF
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: HW5.08 W/Latch Contact on down side: 5.08: 2P-24P: HWxx50560000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: RB With bar: 2.54: /: RBxx60x20000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
031-5431-1010 STP 3D Model (Size: 708 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism:
ST800 Speed and Temperature Sensor, Plastic Housing, Raymarine 5-pin
The ST850/800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile, plastic thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
Page 6 - Invotec
with innovation and close customer/ supplier relationships ensure a. comprehensive and competitive service-
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: V9 5.08- Dinrail holder B type : 5.08: 2P~24P: V9xx51540000G: Please refer to the pdf file. The website drawing is for reference only.
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm