Search Results for impresora 3d para metal precio
43M43FB-HYB90-02 - Hybrid Quart - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
SLW24S-1C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, SLW-S series, 24 Position, Top Entry ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
57102-F06-03ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of 2.00mm Board/Wire to Board Connectors. Contact us today for more details of Minitek® 2mm, part number 57102-F06-03ULF
Filtros de paso bajo LPZ 960 - AMPHENOL PROCOM
Filtro de paso bajo para la banda de 900 MHz: Frequencia: Pass band: 820 - 960 MHz Stop band: 1.64 - 6 GHz: Potencia Máx. De Entrada: 150 W: Frecuencia De Corte De 1 dB > 970 MHz: ROE: 1.75:1: Detenga La Atenuación De La Banda > 60 dB: Mecánico ES; Conexión(s) N(f) Dimensiones: 140 x 40 x 36 mm: Peso:
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
FAQ - Amphenol Socapex
¿Para qué se utilizan los conectores Amphenol Socapex 38999?
Amphenol Socapex 38999 connectors are designed for military, aerospace, and industrial applications. They provide high reliability in harsh environments and support high-power, data, and signal transmission.
HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 1 M
95-850-158M100 STP 3D Model (Size: 3246 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: Belden 1855A: Connector 1 Part Number: 034-1026: Connector 2 Part Number: 034-1026: Export Control ...
Você sabe a diferença entre os cabos Cat? - Amphenol
Quem somos. A história da Amphenol Broadband Solutions começou com a Indústria e Comércio de Materiais Elétricos Monte D’Este, uma empresa fundada em 1972, nascida de uma parceria entre a Família Iwasaki, que possui desde 1927 a Fazenda Monte D’Este, e a NEC do Japão para nacionalização de produtos na indústria de comutação telefônica.
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code
FA1-NZRP-PCB-8 STP 3D Model (Size: 379 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Push-on:
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK333: 8.25: 2P-30P: YK333xx0xx00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
CD-12BFFA-QL8AN0: X-Lok Connector | Amphenol LTW
CD-12BFFA-QL8AN0, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Antenas omnidireccional CXL 70-1HD/...-PT - AMPHENOL PROCOM
CXL 70-1HD/…-PT is an 0 dBd, vertically polarized, omnidirectional base station antenna for the TETRA bands with two models. The antenna has been approved to withstand lightning (10/350 μs impulses/200 kA) according to EN 62305-1.
Charles Replacement Door Kit 97-002467-A General Description and ...
switch is mounted onto the MC-1 with a metal plate. The kit includes two new mounting plates and two HVAC cutoff switches, for the front and rear doors. The existing 4-wire door intrusion switch fits into the opening at the right side of the plate, and the new HVAC cutoff switch fits into the left opening. See Figure 6 for mounting
RP-TNC Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Rear Mount 50 ...
122532RP STP 3D Model (Size: 2371 kb ) 122532RP PDF Customer Drawing (Size: 82 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 1.37 mm Micro-cable: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
SMA Straight Plug to Unterminated RG-316 50 Ohm 24 inches
135100-01-24.00 STP 3D Model (Size: 489 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 24.00 in (610 mm) Cable Type: 1.37 mm Micro-Cable: Connector 1 Part Number: 132114: Connector 2 Part Number:
Model 356B11 | PCB Piezotronics
Model 356B11:Triaxial, miniature (4 gm), ceramic shear ICP® accel., 10 mV/g, 2 to 7k Hz, 5 -ft attached cable
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: AL 122mm: /: /: ALxxxx54000AG: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Marine Antennas CXL 5700-3 - amphenolprocom.com
All metal parts in the antenna are DC-grounded to reduce the noise caused by atmospherical discharge. Consequently, the antenna shows a DC-short across the coaxial cable. The CXL 5700-3 is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna. Specifications. Electrical;
RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
HFSS 3D Component File User Guide (Size: 1574 kb) 132203RP HFSS 3D Comp Model (Size: 54479 kb ) 132203RP HFSS 3D Comp Model (Size: 6701 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: