Search Results for inch maßeinheit
MOUNTING PLATE DETAIL SCALE .4X B - pcb.com
dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 77908.5x 1 of 1 mechanical vibration switch ex685a09, a19, a29, a39 decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 n jf 1 2/ 3dm lab cable tolerances in english cable tolerances in metric
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Protimeter SurveyMaster Dual-Function Moisture Meter
Protimeter SurveyMaster Dual-Function Moisture Meter
8 7 6 5 4 3 2 1 ITEM # PART # QTY DESCRIPTION MATERIAL CAP-135
d c b a d c b a 8 7 6 5 4 3 2 1 ap-135 cap-135 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
cs3102c-14s-73 | Amphenol Global Search | Amphenol
17-73n x n 73 73 16-99 x x p p i 23 21 2 17-99 17-99 e99 x x p p 19-adn x inst. 17 16 1 19-a4« u m 4 4 19-fan u m 23 6 8 7 2 18-11 x x p p ii 11 11 19-11h 19-11h f11 x x p p p 19-17« u m 17 10 1 4 2 19-18 19-18 f18 2 m 18 14 4 19-19≈ f19≈ 2 m 18 14 4 18-28 x x i 28 26 2 19-28n19-28 f28 x p 18-30 x x i 30 29 1 19-30n19-30n x p 19-31n x m ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
Card edge connectors have evolved rapidly over the years and are today used even in the most sophisticated electronic devices. These connectors are much easier for upgrades and are generally very durable with smooth mating surface areas while supporting high data rates with excellent signal integrity.
Product Literature | PCB Piezotronics
Model 356A03 – 10 mV/g sensitivity in a miniature 1/4 inch cube. VC MEMS Accelerometers. 3741, 3711, 3713 & 3743 "F" Series are for low-frequency vibration and motion measurements. ICP® Accelerometers with Excellent Thermal Stability. For Powertrain Testing.
LCF12-50J - 1/2" CELLFLEX® Low-Loss Foam-Dielectric Coaxial Cable
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 1 0.21 0.06 35.34 100 2.18 0.66 3.45
SIM2N80VG - Amphenol Air LB
00610100100 Tool Locking connectors (hexagonal key .118 inch across flats) 00610100500 Tool Assembly polarizing nuts by the front . 00610100300 Tool Angular modification polarizing nuts by the front . 00610100400 Tool Extraction polarizing keys and removable PCB ...
TRUE Datasheet Gen3 - 15 and 22 9x TRUE Datasheet Gen3 - 15 and 22
The TRUE Advantage! • Strength and Durability TRUE 15 Series meets ANSI/SCTE-77 Tier 15 Rated Loadings specifications, TRUE 22 Series meets ANSI/SCTE-77 Tier 22 Rated Loadings specifications • Significantly Lighter Weight Ease of handling and placement, less risk of worker injury • Stackability Lowers transportation cost and reduces storage space in warehouse or garage
Shield termination guide for LUTZE VFD cables
Author: Stefan Grunwald Created Date: 5/20/2016 3:33:53 PM
3X - PCB
dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 77376 3x 1 of 1 model 176a07 high temperature pressure sensor xxx ±.005 njf 03/27/23jjf njl 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
1.10 Dimensions (all measurements in mm (inches)) Application Guide 5 ChipCap® 2 Humidity and Temperature Sensor 2. General Information 2.1 Important Safety Information Amphenol Advanced Sensors makes no warranty, representation or guarantee regarding the suitability of this product
Telaire ChipCap 2 humidity and temperature sensor - Amphenol
1.10 Dimensions (all measurements in mm (inches)) Application Guide 5 ChipCap® 2 Humidity and Temperature Sensor 2. General Information 2.1 Important Safety Information Amphenol Advanced Sensors makes no warranty, representation or guarantee regarding the suitability of this product
P79 Traditional/CW In-hull - Airmar
600 W. Our P79 is a dual-frequency, depth-only, in-hull transducer that easily adjusts to hull deadrise angles up to 22°. The P79 includes a plastic mounting base which is aligned to the centerline and secured inside the hull.
Model 642A12 4-20 mA Output Velocity Sensor Installation and Operating ...
Inch (mm) PAGE 5 SENSORS AND INSTRUME NTATION FOR MACHINE CONDITION MONITORING Operation and Wiring Standard Wiring The Model 642/643/647/648 A Series operates from a standard 2-wire, 4-20mA loop. If using a loop powered
7305–30 2-Wire Loop Signaling Repeater, Loop Start Only
in 19-or 23-inch relay racks. Full-width shelves (11 positions in a 19-inch rack, or 13 positions in a 23-inch rack) require 6 inches of vertical space, while those shelves of less than full capacity require 7 inches of vertical space due to the addition of mounting bars above and below the shelf. Refer to Sections 400–103 and 440–211–202
AMC Right Angle Plug to BNC Straight Bulkhead Jack RG-178 50 Ohm 300 mm
AMC Right Angle Plug to BNC Straight Bulkhead Jack RG-178 50 Ohm 300 mm (11.81 Inches) Downloads. 095-850-210-XXX PDF Customer Drawing (Size: 140 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 11.81 in (300 mm)