Search Results for inches in feet
Charles Universal Broadband Enclosure Site Support Family CUBE ...
Mounting Dimensions (in inches) For Units with Mounting Plinth . LT-SSXX231XXX 16 th Printing Page 7 of 14 3.6.3 Mounting the CUBE on a Pad Six customer supplied corrosion resistant 1/2”-13 hex head bolts with anchors are required for mounting the CUBE to the concrete pad. Use the following steps to mount the CUBE to a pad.
330291 | Amphenol Global Search | Amphenol
330291 | aldenproducts.com - Amphenol Alden Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 300757: Plug, In-line : 6
Data Sheet R-Series V RF5 SSI (document part number: 552207)
4 Temposonics® R-Series V RF5 SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
C F 2 5 E 25 F 020 - TPC Wire
f = Feet a = Inches Enter a three digit code in the box above. eXaMple: 5 = “005” 50 = “050” 500 = “500” In the sample part number above, CF25E25F020 is a DC micro, double ended cord set, 5 poles, male straight to female straight with 18/4 SJOO cable (#87014), 20 feet long.
CUSTOMER OUTLINE DRAWING - Amphenol RF
%PDF-1.7 %âãÏÓ 21 0 obj > endobj 36 0 obj >/Filter/FlateDecode/ID[]/Index[21 25]/Info 20 0 R/Length 93/Prev 822524/Root 22 0 R/Size 46/Type/XRef/W[1 3 1]>>stream ...
miniBOSS M22 - Amphenol Sine
Your Interconnect Solutions Expert For more inormation, contact Customer Service, +1 800 394 7732, csramphenol-sine.com 2019 Amphenol Sine Systems Corporation, 44274 Morley Drive, Clinton Township MI 48036 USA.
Charles Fiber Optic Dome Closure FODCC Series General Description and ...
Figure 2 FODCC Dimensions in inches (mm) 10.5 (266.7) 11.8 (299.7) 26.0 (660.4) 23.0 (584.2) Figure 1 FODCC . LT-FODCC Page 2 of 8 1 st Printing . 3. SAFETY PRECAUTIONS ... Expose 8 feet of the cable. Insert this loop into the express port and pull through to the transport basket. Inner Gasket Outer Gasket . LT-FODCC . Page 4 of 8 1. st.
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
LENGTH (Exxx = FEET) (Hxxx = INCHES) M25x1.5-6g THREAD BLUE COLOR BAND WARNING DO NOT SCALE DRAWING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. FEMALE FACE VIEW LABELS 2) ELECTRICAL DATA: INSULATION RESISTANCE (MIN): 5000M OHMS DIELECTRIC TEST VOLTAGE: 2200V
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
PINOUT DIAGRAM SCALE 5X - pcb.com
dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 50747 3x 1 of 1 tld339a34 triaxial accelerometer decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 ame 1/23/25 jdm 1/23/25 sds 1/23/25 cable tolerances in english cable tolerances in metric
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 36 inches
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 36 inches (914 mm) Downloads. 095-902-451-XXX PDF Customer Drawing (Size: 262 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 36.00 in (914 mm)
GENERATION 3.0 FAKRA JACKS - Amphenol RF
DIMENSIONS ARE IN INCHES AND TOLERANCES ARE: FRACTIONS DECIMALS ANGLES ±1/64 ± .005 ± 1° CODE. IDENT. 349-50914 ISSUE: 74868 C SCALE: None SHEET 1 OF 2 Name Date Name Date Proj. Eng. R. DeMarchis 22-Sept-2017 App’d. By K. Capozzi 03-May-18 Chk. By R. DeMarchis 03-May-18 Date Issued 03-May-18 REVISIONS
SMA Connectors - RF Connectors - Amphenol RF
0.375 Inches (9.53 mm) Square 1 item; 0.500 Inches (12.70 mm) Square 4 items; 0.688 Inches (17.48 mm) Square 2 items; Thread Direction. Reverse 16 items; Standard 695 items; Size Category. Standard 3 items; Subminiature 711 items; Compare Products. Remove This Item; Compare. Clear All. You have no items to compare. My Parts List. Last Added Items.
62in | Amphenol Global Search | Amphenol
Amphenol 62IN series connectors are general-purpose, environmental resistant, miniature circular connectors with three-point bayonet coupling & five keyway polarization, design to meet the requirement of MIL-DTL- 26482 series 1 solder type, These connectors are widely used in military & Industrial application, available in a variety of sizes ...
Installation of vibration sensors - Wilcoxon Sensing Technologies
%PDF-1.4 %âãÏÓ 384 0 obj > endobj xref 384 56 0000000016 00000 n 0000002069 00000 n 0000002247 00000 n 0000002305 00000 n 0000002831 00000 n 0000002874 00000 n 0000003011 00000 n 0000003150 00000 n 0000003289 00000 n 0000003421 00000 n 0000003915 00000 n 0000004335 00000 n 0000004385 00000 n 0000004499 00000 n 0000004611 00000 n 0000004638 00000 n 0000005248 00000 n 0000005503 00000 n ...
HF Antennas HF 7500-3 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 7500-3 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6-8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
MPO Field PDS Draft 16 - fibersystems.com
All dimensions measured in inches* For plug BFNTV*13 1.18 Max.96 Max.87 in 6.3 in After Knurling For Square Flange Receptacle BECNTV*13 For Jam Nut Receptacle For plug For Square Flange Receptacle For Jam Nut Receptacle BERNTV*13 1in Max 6.3 in 1.27 in Max 1.01 in Max RC06NTV*13 RC00NTV*13.82 in Max 6.3 in 1.02 in Max.81 in Max RC07NTV*13.82 in ...
Repair and Maintenance Returning Equipment Contact Information Safety ...
dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 71276 1.5x 1 of 1 model 059qfad cable series decimals xx ±.03 xxx ±.010 decimals x ± 0.8 ... 1 length will vary in feet or meters depending on the model 1 "length"1. created date:
SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 24 Inches
SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 24 Inches (610 mm) Downloads. IP67 SMA Cable Assemblies Datasheet (Size: 214 kb) 95-902-570-XXX PDF Customer Drawing (Size: 281 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
Model 034W10 4-conductor, twisted bundle, low noise, shielded ... - PCB
dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 70006 full 1 of 1 034wxx, 034rbjw cable series decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 jf 10 /24 3gcd cable tolerances in english cable tolerances in metric 1"≤ length < 1' = +1"/ - 0