Search Results for inches in feet
Model 350B21 ACCELEROMETER Installation and Operating Manual - PCB
DIMENSIONS IN INCHES DECIMALS XX ±.01 FILLETS AND RADII .003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 10129 5X 1 OF 1 MODEL 350B21 ACCELEROMETER XXX ±.005 KRM 9/17/18 KRM 9/17/18 BAM 9/17/18 1 0 1 2 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
Model 003G20 Low-noise coaxial cable, blue TFE jacket, 20-ft, 5 ... - PCB
dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 72803 2.5x 1 of 1 003gxx series & 003agxxxeb series coaxial cable w/ 10-32 & 5-44 bnc plugs decimals xx ±.03 ... 1 length will vary in feet or meters depending on the model 1
1 2 3 4 5 6 7 8 9 TYPE STYLE ENDS POLES HEAD CONFIG. CABLE ... - TPC Wire
F = Feet A = Inches Enter a three digit code in the box above. EXAM-PLE: 5 = “005” 50 = “050” 500 = “500” In the sample part number above, CL24E05F017 is a mini cord set, double ended, 4 pole, male straight to female straight, using 16/4 Super-Trex® cable (#87198), and is 17 feet long. CORD SETS & CONNECTOR ASSEMBLIES / MINI QUICK ...
C F 2 5 E 19 F 020 - TPC Wire
female straight with 18/5 Trex-Onics cable (#62025), 20 feet long. C = Cord Set R = Receptacle F = DC Micro G = AC Micro Number of Poles: 2 – 8 1 = Single End (or Receptacle) 2 = Double End A = Male Straight B = Male 90° C = Female Straight D = Female 90° E = Male Straight to Female Straight F = Male Straight to Female 90°
MODEL 2100E21-400 POWERING ELECTRODYNAMIC EXCITERS SMARTAMPTM The ... - PCB
Dimensions are in inches [cm] Related Products 2025E Modal Shaker, 58 N (13 lbf) pk sine force, 18 mm (.75 in) pk-pk stroke, through-hole armature design 2060E Modal Shaker, 267 N (60 lbf) pk sine force, 36 mm (1.4 in) pk-pk stroke, through-hole armature design 2025E-HF Shaker, 13 lbf pk sine force, 0.5 in stroke, 2.125 in mounting
Model 355M73 ICP® Accelerometer Installation and Operating Manual - PCB
DIMENSIONS IN INCHES DECIMALS XX ±.01 FILLETS AND RADII .003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 37637 3X 1 OF 1 MODEL 355M73 RING ACCELEROMETER XXX ±.005 BB 8/28/15 ECB 8/28/15 MAM 8/28/15 3 7 6 3 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 12 inches 12G
BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 12 inches 12G (305 mm) Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 095-850-189-XXX PDF Customer Drawing (Size: 317 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
SMA Straight Jack to Unterminated 0.047 Hand Formable 50 Ohm 11 inches ...
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-117-011 SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 750 mm 095-725-115M075 SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-9215
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 Inches
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 Inches (914 mm) Downloads. 095-902-531-XXX PDF Customer Drawing (Size: 245 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 36.00 in (914 mm) Cable Type:
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
foot drop onto concrete with no appreciable change in electrical and mechanical characteristics ˜˚˛˝˙ˆˇ˘ ˚Field Repairable Head-end power connectors Pyle-National’s Trans-power ® products are 400 amp, 600 volt, noncurrent rupture, head-end power connectors designed with replaceable contacts in an all-molded elastomeric rubber body.
BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 12 inches
BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 12 inches (305 mm) Downloads. 095-850-246-XXX PDF Customer Drawing (Size: 256 kb) 095-850-246-012 STP 3D Model (Size: 1207 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
C F 2 5 E 19 F 020 - TPC Wire
female straight with 18/5 Trex-Onics cable (#62025), 20 feet long. C = Cord Set R = Receptacle F = DC Micro G = AC Micro Number of Poles: 2 – 8 1 = Single End (or Receptacle) 2 = Double End A = Male Straight B = Male 90° C = Female Straight D = Female 90° E = Male Straight to Female Straight F = Male Straight to Female 90°
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 48 inches ...
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 48 inches (1219 mm) Downloads. HSDSJXSJXXX-19 PDF Customer Drawing (Size: 362 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 48.00 in (1219 mm)
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 75 Ohm 5 inches
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 75 Ohm 5 inches (127 mm) Downloads. SMPM Plug to Plug Cable Assembly Datasheet (Size: 192 kb) 095-725-128-XXX PDF Customer Drawing (Size: 234 kb) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
2.92 Straight Plug to 2.92 Straight Plug 0.085 Hand Formable 50 Ohm 36 ...
2.92 Straight Plug to 2.92 Straight Plug 0.085 Hand Formable 50 Ohm 36 inches. Downloads. 095-825-120-XXX (Size: 122 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 36.00 in (914 mm) Cable Type:
Ultrasonic Point Level Sensor
Up to 45 inches (24 V power 0 °C to 50 °C). Up to 32 inches over operating temperature range. Volume Accuracy 2% Full Scale Operating Temperature Range-40 °C to 85 °C (-40 °F to 185 °F) Storage Temperature Range-40 °C to 100 °C (-40 °F to 212 °F) Current Sink 210 mA (max) EMI 100 V/m Mechanical Shock 18 G Shock Drop Test 4 Foot Drop Test
G-Series GP/GH Analog/Digital Outputs
%PDF-1.7 %âãÏÓ 3833 0 obj >stream hÞì› oÝ6²†ÿÊù 1¿I E€ÄN·Ù¦±a»‹» ‚ #ëvƒ›Æ…ã7ÿþRâ´, ã¸i h»ƒ ¯Þ3"‡ CÒÒÌÈ[¿1 oÃÆšR¯i Bv•äM L¨dØ”àê-g6%…X‰$Õ[ÎmJN¶ ¿ ‚Ï•T5Ö ¾²¸±>¤±^ÚؘËÈòÆ– ‡ÊÊÆÙ ÇrÃÆ… ªÌ› +¾T™ UšÚž÷µ'q(U³÷›`b¨Z|Ø„hòX.n¢qv¬›61 [;W{‘\ö£¬l²)±–®Ãȃ-¶²T ...
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 5 inches
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 36 inches 095-725-120-036 SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 7 inches 095-725-112-070 You May also be Interested in
432-CHANNEL 100G FIBER OPTIC - Amphenol Aerospace
to metal junctions are combined via mil-spec screws that are no more than 1.5 inches away from each other. Also, EMI gaskets are used such that such requirements can be met. FEATURES & BENEFITS. oMulticast ... • Altitudes up to 70K feet • Shock, vibration, bench handling, EMI/EMC per 461E, 704F power, salt/fog/dust, fluids/rain, explosive
SMA Right Angle Plug to SMA Straight Plug RG-174 50 Ohm 6 inches ...
SMA Right Angle Plug to SMA Straight Plug RG-174 50 Ohm 6 inches (152 mm) Downloads. 135103-02-XX-XX PDF Customer Drawing (Size: 241 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 6.00 in (153 mm) Cable Type: