Search Results for inches in feet
N-Type Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-58 50 ...
N-Type Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-58 50 Ohm 12 inches (305 mm) Downloads. 095-902-527XXXX PDF Customer Drawing (Size: 389 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length:
What Cable Tray Does Your Machine Need? - TPC Wire
Generally used for moderate heat generating applications with short to intermediate support spans. This type of tray provides moderate ventilation and added cable support frequency, with the bottom configuration providing cable support commonly every 4 inches. Channel
RP-TNC to N-Type Cable Assemblies - Amphenol RF
N-Type Right Angle Plug to RP-TNC Straight Bulkhead Jack LMR-240 50 Ohm 6 Inches 095-909-189-006. View Details. Add to Parts List Add to Compare. N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 4 Meter 095-909-190M400. View Details. Add to Parts List Add to Compare.
TNC Connectors - RF Connectors - Amphenol RF
0.032 Inches (0.81 mm) 1 item; 0.062 Inches (1.57 mm) 1 item; Flange Size. 0.688 Inches (17.48 mm) Square 1 item; Detent Type. Not Applicable 1 item; Thread Direction. Reverse 6 items; Standard 234 items; Size Category. Miniature 387 items; Compare Products. Remove This Item; Compare. Clear All. You have no items to compare. My Parts List.
Model 138A Underwater ICP® Blast Pressure Sensor Installation ... - PCB
inches) of ribbon cable to a 138. The ribbon cable can then be soldered to an extension cable. The ribbon cable and both solder connections should be ... few feet into a liquid, and the blast may be in very close proximity to the sensor, a steel pipe can be placed around the cable and sensor so that only the
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 12 inches
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 12 inches (305 mm) Downloads. 095-850-130-XXX PDF Customer Drawing (Size: 311 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 12.00 in (305 mm)
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. Headquartered in Danbury, Connecticut, USA, Amphenol RF has global sales, marketing and manufacturing locations in North America, Asia and Europe.
N-Type Straight Plug to N-Type Straight Plug LMR-200 50 Ohm 12 inches
N-Type Straight Plug to N-Type Straight Plug LMR-200 50 Ohm 12 inches (305 mm) Downloads. 175101-17-XX-XX PDF Customer Drawing (Size: 264 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 12.00 in (305 mm) Cable Type:
N275F - Amphenol Antenna Solutions
Mounting Hardware Kit for Omnidirectional Antennas - BA1012, BA1312, BA6012, and BA6312 series
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 6 inches ...
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 6 inches (152 mm) Downloads. SMPM Plug to Plug Cable Assembly Datasheet (Size: 192 kb) 095-725-127-XXX PDF Customer Drawing (Size: 244 kb) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Military Shipboard Low Smoke Coaxial Cables
No inches inches inches inches lbs/ft (ohms) pF/ft (%) Range Attenuation ... Number in(mm) in(mm) in(mm) in(mm) lbs/foot ohms pF/foot (%) Range Attenuation (kg/m) (pF/m) F(C) (Typical) TCOM-200-LS BC FoamPE FSC:Intl:TC XLPE+Ivs 0.04 50+/-1 24.5 83 190 .05to10GHz 0.04 0.12 0.15 0.2 (-30+100) 42db/100'@10GHz
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 inches
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 inches (76 mm) Downloads. 095-902-450-XXX PDF Customer Drawing (Size: 251 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
M17/MIL-C-17 Coaxial Cable Specifications
Part QPL Part inches inches inches inches inches lb/ft ohms pF/ft Voltage Range Test Comments No. No. (mm) (mm) (mm) (mm) (mm) (kg/m) Vp (%) (pF/m) vrms F (C) Frequency ... QLP’d 0.1280 0.285 0.318 0.405 Unswept 0.15 uSec/foot Source (3.25) (7.24) (8.08) (10.29) (0.164) 2 (157.5) (-40 +85) M17/45-RG108 17-796-77 AA-3399 2:TC 7/.0126” PE (2 ...
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 inches
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 inches (914 mm) Downloads. 135101-01-XX.XX PDF Customer Drawing (Size: 243 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 36.00 in (914 mm) Cable Type:
SMA Right Angle Plug to SMA Right Angle Plug RG-316DS 50 Ohm 6 inches ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 7 inches 095-902-450-007 SMA Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 2 M 135110-07-M2.00 SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 250 mm 135111-02-M0.25
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches (305 mm) Downloads. 095-902-485-XXX PDF Customer Drawing (Size: 172 kb) 095-902-485-012 STP 3D Model File (Size: 444 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 24 inches
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 24 inches (610 mm) Downloads. 095-902-451-XXX PDF Customer Drawing (Size: 262 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm)
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 6 inches
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 6 inches (152 mm) Downloads. 115101-19-XX-XX PDF Customer Drawing (Size: 748 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 6.00 in (153 mm) Cable Type:
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 12 inches
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 12 inches (305 mm) Downloads. 135111-01-XX-XX PDF Customer Drawing (Size: 705 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 12.00 in (305 mm) Cable Type:
Quick-Connex® 18 AWG Retractile Dual-Key AC Micro Cordsets - TPC Wire
Quick-Connex® 18 AWG Retractile Dual-Key AC Micro Cordsets are made with Trex-Onics® High-Flex Ultra-Coil Retractile cord, first line defense against tearing, abrasion, impact, oil, ozone and most chemicals. Built to last with a unique design that provides a very durable yet lightweight retractile cord while preserving superior coil retention and snappiness.