Search Results for inches in feet
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 12 inches
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 12 inches (305 mm) Downloads. 095-850-207-XXX PDF Customer Drawing (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 12.00 in (305 mm)
ITC-Series Inverter/Charger System - charlesindustries.com
2 3 4 56 7 56 89:; < Front Panel Wiring Identification ITC-Series Inverter Page 5 Owner’s Manual 8/07/03 Introduction Thank you for purchasing the Vanner ITC-Series inverter/charger system.
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 6 inches
SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 24 inches 095-725-118-024 SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead 132170-11 APC 3.5 Jack to APC N Jack Adapter 50 Ohm Straight 131-7020
Repair and Maintenance Returning Equipment Contact Information ... - PCB
dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 72527 3x 1 of 1 003axx series & 003ebxxxeb series coaxial cable w/ 10-32 plugs decimals xx ±.03 xxx ±.010 ... 1 length will vary in feet or meters depending on the model 1
Thermo-Trex® 200-HD Multi-Conductor Cable - TPC Wire
Thermo-Trex® 200-HD Multi-Conductor Cable is a high-temperature cable for power, instrumentation, and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Thermally Regulated Walk-In Cabinet for Remote Base Stations
Product Dimensions All dimensions are in inches Approx. Dimensions: 10’H x 10’W x 10’D Approx. Weight: 7,850 lbs. without equipment racks 13,850 lbs. with equipment racks Ventilation System: Charles IVS, 83-008367-0, -48VDC Bonding & Grounding: 12 and 24 position ground bars on the sides and rear (external) 46 position master ground bar
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC LENGTH (Exxx = FEET ...
length (exxx = feet) (hxxx = inches) 2" ref 2) electrical data: current (max): 20a - power; 5a - signal voltage (max): 600v ac/dc - power; 600v ac/dc - signal insulation resistance (min): 5000m ohms dielectric test voltage: 2200v short circuit amperage rating: 45ka - breakers and fuses
Model 356A04/NC Triaxial, lightweight miniature, ceramic shear ICP ...
dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 21823 4x 1 of 1.25 cube w 1/4-28 4-pin connector triaxial accelerometer decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 njf 03/02/23jdm jjd cable tolerances in english cable tolerances in metric
PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. 2) all dimensions are after plating. 5) surface roughness 63 is the sole property of sv microwave, inc. proprietary cage code rev title: see notes mil-std-10. 6) dia.’s on common centers to be concentric interpret dimensions and tolerances dimensions are in inches ...
Model 002A05 General purpose coaxial cable, white FEP jacket, 5 ... - PCB
dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 72525 3x 1 of 1 002axx series & 002ebxxxeb series coaxial cable w/ 10-32 plugs decimals xx ±.03 xxx ±.010 ... 1 length will vary in feet or meters depending on the model 1
HF-Antennen HF 5000 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
Charles Universal Broadband Enclosure CUBE-PM63915BN1 General ...
Mounting Hole Dimensions (in inches) , Top View . 29.00 27.50 FRONT 1.25 7.60 16.80 3.25. LT-PM63915BN1 3 rd Printing Page 7 of 11 3.8. CUBE Wiring and Equipment After the CUBE is properly mounted in the desired location, apply No- Ox where bus bar and other 2- hole lug connections will be made.
EC 2 7A M 005 - TPC Wire
F = Feet Inches Enter a three digit code in the box above. Example: 5 = “005” 50 = “050” 500 = “500” in EErEd onS Industrial Connection Systems Custom Designe & e D ngineereD & Cable at s s For Specific Application Requirements Custom s olutions Not what you're looking for? It is standard practice at TPC to design to our customer's ...
AMPHENOL /PYLE-NATIONAL
9. Lanyard Lenth (Demensions in inches) A 4.0 F 6.5 B 4.5 G 7.0 C 5.0 H 7.5 D 5.5 I 8.0 E 6.0 * Please note that the establishment of electrical safety factors is left entirely in the designer’s hands, since they are in the best position to know what peak voltages, switching surges, transients, etc. can be expected in a particular circuit ...
MCX Right Angle Plug to MCX Right Angle Plug RG-174 12 inches
MCX Right Angle Plug to MCX Straight Plug RG-174 24 inches 095-900-546-024 MCX Straight Plug to MCX Straight Plug RG-178 50 Ohm 6 inches 255101-08-06.00 MCX Right Angle Plug to MCX Right Angle Plug RG-316DS 50 Ohm 500 mm 255104-03-M0.50
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 12 inches
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 12 inches (305 mm) Downloads. 095-902-451-XXX PDF Customer Drawing (Size: 262 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 12.00 in (305 mm)
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 Inches
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 Inches (152 mm) Downloads. 095-902-531-XXX PDF Customer Drawing (Size: 245 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 6.00 in (153 mm) Cable Type:
HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 18 inches ...
HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 18 inches (457 mm) Downloads. 095-850-158XXXX PDF Customer Drawing (Size: 324 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 18.00 in (457 mm) Cable Type:
Thermo-Trex® 500-Plus Silicone Cable - TPC Wire
Thermo-Trex® 500-Plus Silicone Cable is a high-temperature cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F. It is an ideal choice for applications exposed to high temperatures, UV light, industrial chemicals and washdown areas.
Next generation hydrophone, 100 kHz - Wilcoxon Sensing Technologies
Underwater operation to 680 meters, 2230 feet, 1000 PSI; Underwater sound measurements over the frequency range 5 Hz to 120 kHz (+6/-10 dB) Integral cable up to 240 ft (73 m) Rugged construction; Low cost; ... 2.94 inches: Diameter: 0.55 inches: Watch the video. Request a quotation or more information. First name:* Last name:* Company: