Search Results for inches in feet
37843 - PCB
DIMENSIONS IN INCHES FILLETS AND RADII .003 - .005 FILLETS AND RADII 0.07 - 0.13 OUTLINE DRAWING 37843 1.25X 1 OF 1 (EX)(M)(HT)(VO) 622B1X SERIES ACCELEROMETER DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 KRM 2/4/19 KRM 2/4/19 GGS 2/4/19 3 7 8 4 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon.
AMPHENOL /PYLE-NATIONAL
9. Lanyard Lenth (Demensions in inches) A 4.0 F 6.5 B 4.5 G 7.0 C 5.0 H 7.5 D 5.5 I 8.0 E 6.0 * Please note that the establishment of electrical safety factors is left entirely in the designer’s hands, since they are in the best position to know what peak voltages, switching surges, transients, etc. can be expected in a particular circuit ...
Next generation hydrophone, 100 kHz - Wilcoxon Sensing Technologies
Underwater operation to 680 meters, 2230 feet, 1000 PSI; Underwater sound measurements over the frequency range 5 Hz to 120 kHz (+6/-10 dB) Integral cable up to 240 ft (73 m) Rugged construction; Low cost; ... 2.94 inches: Diameter: 0.55 inches: Watch the video. Request a quotation or more information. First name:* Last name:* Company:
Category-8 (Cat-8) Ethernet Cable Guide: Frequently Asked Questions ...
Category-7 (CAT-7), was ratified over 20 years ago (2002) with the intention of supporting 10-Gigabit Ethernet traffic over a maximum cable length of 100-meters (330-feet) using 600-MHz of bandwidth. CAT-7a expanded the bandwidth limit to 1000-MHz with the aim of acting as a substitute for coaxial cable in 860-MHz Cable TV applications.
N-Type Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-58 50 ...
N-Type Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-58 50 Ohm 12 inches (305 mm) Downloads. 095-902-527XXXX PDF Customer Drawing (Size: 389 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length:
Model 118A07 Ballistic shot shell pressure sensor, 15k psi, 0.28 pC/psi ...
V = velocity of sound in air (feet/second) L = length of column (feet) For air at room temperature, the equation becomes: L 3300 F= Where: L = passage length (inches) The natural frequency and approximately fastest pressure step rise time for various length passages are shown in the following chart, using a medium of air at 77°F (25°C).
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 6 inches
SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 24 inches 095-725-118-024 SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead 132170-11 APC 3.5 Jack to APC N Jack Adapter 50 Ohm Straight 131-7020
Thermo-Trex® 500-Plus Silicone Cable - TPC Wire
Thermo-Trex® 500-Plus Silicone Cable is a high-temperature cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F. It is an ideal choice for applications exposed to high temperatures, UV light, industrial chemicals and washdown areas.
BNC Straight Plug to BNC Straight Plug B1694A 75 Ohm 72 inches
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 120 inches (3048 mm) 095-850-293-120 BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 600 inches 12G 095-850-186-600 BNC Straight Plug to BNC Straight Plug B179DT 75 Ohm 2 M 115101-35-M2.00
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
8 drops @ 7 feet rotated each time per EIA/TIA-455-2, Method B Flammability 0.75 inch flame for 10 seconds mated, 1.5 inch flame for 60 seconds unmated per EIA/TIA-364-81 Operating Temperature -28°C to +65°C Storage Temperature -40°C to +70°C Insertion Loss (Multimode) -0.35 dB typ (62.5/125) Insertion Loss (Single Mode) -0.35 dB typ (9/125)
Repair and Maintenance Returning Equipment Contact Information ... - PCB
dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 72783 2.5x 1 of 1 002pxx series & 002agxxxac series coaxial cable w/ 5-44 & bnc plugs decimals xx ±.03 xxx ±.010 ... 1 length will vary in feet or meters depending on the model 1
RUGGEDIZED CONNECTORS AND SWITCHES - アンフェノールジャパン ...
in 6 feet of water. Temperature range: -55C to +85C. Up to 5,000 mating cycles for most connectors. Also dust/ debris proof. TECHNOLOGIES : DECREASED CONNECTOR SIZE Plug and receptacle diameter at .500 inches for our miniaturized lines, 40% smaller than D38999 size 9 plug connector. SPECIAL FEATURES Shielded and grounded versions of
BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 12 inches
BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 12 inches (305 mm) Downloads. 095-850-246-XXX PDF Customer Drawing (Size: 256 kb) 095-850-246-012 STP 3D Model (Size: 1207 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
Careers | About Us | Amphenol MAO
The Role - Amphenol Aerospace is seeking Summer Interns to work out of its state-of-the-art facility in Sidney, NY.The internship pays $18/hour, and the hours are Monday through Friday, 8:00 am – 5:00 pm (EST).The internship will run from May through August.Location - Sidney, NY 30 Minute Drive from Binghamton, NY 20 Minute Drive from Oneonta, NYThe diverse internship program features ...
New and improved, ultra-durable cable assembly from Wilcoxon Research
• Teflon jacketed cable inside with a total diameter of 0.21 inches • High-temperature twisted pair cable, rated to 200ºC • Kevlar fillers for strength • Braided shield yy - Order any length • Standard lengths of 10, 16, 25, 32, 40, 50, 64, 75, 90, and 112 feet • Build-to-order lengths available
Thermally Regulated Walk-In Cabinet for Remote Base Stations
Product Dimensions All dimensions are in inches Approx. Dimensions: 10’H x 10’W x 10’D Approx. Weight: 7,850 lbs. without equipment racks 13,850 lbs. with equipment racks Ventilation System: Charles IVS, 83-008367-0, -48VDC Bonding & Grounding: 12 and 24 position ground bars on the sides and rear (external) 46 position master ground bar
Part Numbering Systems Explained - TPC Wire
Unit of Measure for cordset lengths can be “F” = Feet, “M” = Meters or “A” = Inches; Lengths of cordsets are defined by three digits, 5 = 005 or 50 = 050; For easier understanding and order entry, we do not use spaces, dashes, forward or back slashes or symbols. Spaces are difficult to remember and spreadsheets are not kind to symbols.
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 Inches
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 Inches (914 mm) Downloads. 095-902-531-XXX PDF Customer Drawing (Size: 245 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 36.00 in (914 mm) Cable Type:
IECEx IECEx - PCB
DIMENSIONS IN INCHES DECIMALS XX ±.01 FILLETS AND RADII .003 - .005 DECIMALS X ± 0.3 0.07 - 0.13 . 66280 3X. 1 OF 1. INSTALLATION DRAWING MODEL 354B0X ... Rugged, flexible, 10-feet and 20-feet, ¼– 28 four socket plug to triple splice 3 BNC plugs 4-conductor, shielded, 10-feet,
MCX Right Angle Plug to MCX Right Angle Plug RG-174 12 inches
MCX Right Angle Plug to MCX Straight Plug RG-174 24 inches 095-900-546-024 MCX Straight Plug to MCX Straight Plug RG-178 50 Ohm 6 inches 255101-08-06.00 MCX Right Angle Plug to MCX Right Angle Plug RG-316DS 50 Ohm 500 mm 255104-03-M0.50