Search Results for inches in feet
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 inches
SMA Right Angle Plug to SMA Straight Bulkhead Jack LMR-200 50 Ohm 18 inches ARC 095-902-507-018 SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 36 inches 135101-R2-36.00 SMA Right Angle Plug to SMA Straight Plug LMR-195 50 Ohm 6 inches 095-902-476-006
Part No. 550033 Rev. E - temposonics.com
1.2 Temposonics II LDT Specifications for Sensors <180 Inches Parameter Specifications Input Voltage: ± 12 to ± 15 Vdc Current Draw: Transducer Only: ... Up to 25 feet (7620 millimeters) Dead Zone: 2.5 inches (63.5 millimeters) Electronics Enclosure: IP-67 Non-linearity: < ± 0.05% of full scale or ± 0.002 inch (±0.05 mm), whichever is greater
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 12 inches
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 12 inches (305 mm) Downloads. 095-850-207-XXX PDF Customer Drawing (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 12.00 in (305 mm)
Repair and Maintenance Returning Equipment Contact Information ... - PCB
dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 72783 2.5x 1 of 1 002pxx series & 002agxxxac series coaxial cable w/ 5-44 & bnc plugs decimals xx ±.03 xxx ±.010 ... 1 length will vary in feet or meters depending on the model 1
SMB Straight Plug to SMB Straight Plug RG-316 50 Ohm 36 inches
SMB Straight Plug to SMB Straight Plug RG-316 50 Ohm 36 inches (914 mm) Downloads. 145101-01-XX.XX PDF Customer Drawing (Size: 133 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 36.00 in (914 mm) Cable Type:
Repair and Maintenance Returning Equipment Contact Information ... - PCB
dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 72527 3x 1 of 1 003axx series & 003ebxxxeb series coaxial cable w/ 10-32 plugs decimals xx ±.03 xxx ±.010 ... 1 length will vary in feet or meters depending on the model 1
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
8 drops @ 7 feet rotated each time per EIA/TIA-455-2, Method B Flammability 0.75 inch flame for 10 seconds mated, 1.5 inch flame for 60 seconds unmated per EIA/TIA-364-81 Operating Temperature -28°C to +65°C Storage Temperature -40°C to +70°C Insertion Loss (Multimode) -0.35 dB typ (62.5/125) Insertion Loss (Single Mode) -0.35 dB typ (9/125)
CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB EXPORT ...
completely encapsulate the cable with RTV within 3 inches of the case. A recommended RTV is Loctite® Clear Silicone RTV (item 37463). 5.4.2 MOUNTING STRAIN SENSITVITY 250 Microstrain per ISA 37.2, paragraph 6.5 typical/maximum µV/V 15/50 ... for lengths ≤ 10 ft specify in 1 foot increments (50”, 72”, 84” … 120”)
Repair and Maintenance Returning Equipment Contact Information Safety ...
dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 71276 1.5x 1 of 1 model 059qfad cable series decimals xx ±.03 xxx ±.010 decimals x ± 0.8 ... 1 length will vary in feet or meters depending on the model 1 "length"1. created date:
360-80 Intelligent Channel Bank Shelf - Charles Industries
The 360-80 ICB shelf mounts in a standard 19- or 23-inch relay rack, occupying 1.75 inches of vertical rack space (1 rack mounting space). The shelf may also be wall mounted or placed on a smooth, flat surface. One shelf has positions for 1 control unit, 1 secondary unit and 1−3 multi-channel units. Each unit has connectors on the front
Model 023A10 Hardline, mineral insulated, coaxial cable, 10-ft ... - PCB
dimensions in inches ... 1 length may vary in feet or meters depending on the model, 023a10 cable is always 10 feet with tolerance listed in title block 1 shell center conductor shell center conductor 023 cable. created date: 9/21/2022 2:05:03 pm ...
Model 003D20 Kit including 086E80, 086C04, 352A21, 352C68, and ... - PCB
dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 72530 2.5x 1 of 1 003dxx series & 003acxxxac series coaxial cable w/ bnc plugs decimals xx ±.03 xxx ±.010 ... 1 length will vary in feet or meters depending on the model 1
Model HT356B01/NC Platinum Stock Product Triaxial, lightweight ... - PCB
dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 21823 4x 1 of 1.25 cube w 1/4-28 4-pin connector triaxial accelerometer decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 njf 03/02/23jdm jjd cable tolerances in english cable tolerances in metric
SMPS Spring Bullets Stock Details | SV Microwave
These bullets are engineered for consistent RF performance, regardless of the level of compression, by addressing both axial and radial misalignment issues when fully mated. Additionally, they provide a compact board-to-board stackup, with a minimum overall length of just 0.460 inches. Features / Benefits:
Model 003G20 Low-noise coaxial cable, blue TFE jacket, 20-ft, 5 ... - PCB
dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 72803 2.5x 1 of 1 003gxx series & 003agxxxeb series coaxial cable w/ 10-32 & 5-44 bnc plugs decimals xx ±.03 ... 1 length will vary in feet or meters depending on the model 1
Amphenol CO-316RASMAX2-001 RG316 High Temperature Teflon Coaxial Cable ...
Buy 1ft Amphenol CO-316RASMAX2-001 Cables Direct from the Factory at Cables on Demand. RG316/U coaxial cables by Amphenol feature precision-terminated SMA Right Angle Male connectors for a reliable low-loss interface with your RF equipment. TFE (Teflon) insulated design with silver coated copper braids support temperatures in excess of 200°C.
Data Sheet R-Series V RF5 SSI (document part number: 552207)
4 Temposonics® R-Series V RF5 SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
N275F - Amphenol Antenna Solutions
Mounting Hardware Kit for Omnidirectional Antennas - BA1012, BA1312, BA6012, and BA6312 series
Model HT356B01 Platinum Stock Product Triaxial, lightweight ... - PCB
dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 21823 4x 1 of 1.25 cube w 1/4-28 4-pin connector triaxial accelerometer decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 njf 03/02/23jdm jjd cable tolerances in english cable tolerances in metric
Build Your Own DIN Connector Part Cord No. Sets
F = Feet A = Inches 1 = 115v 2 = 24v (DC only) D = Din Length (3 characters) 5 = 005 10 = 010 20 = 020 Head Configuration C = Male Straight D = Male 90 ...