Search Results for inches in feet
Amphenol CO-058BNCX200-000.6 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 0.5ft Amphenol CO-058BNCX200-000.6 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes ...
12T KVA IsoTransformer INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
inches above the deck or other equipment to avoid damage from splash and to ensure adequate access to wiring connections. The unit must be mounted in a secure location capable of supporting the full weight of approximately. LT–IXFMR12T–1. MANUAL. 12 Warranty. LT–IXFMR12T–1
C F 2 5 E 25 F 020 - TPC Wire
F = Feet A = Inches Enter a three digit code in the box above. EXAMPLE: 5 = “005” 50 = “050” 500 = “500” In the sample part number above, CF25E25F020 is a DC micro, double ended cord set, 5 poles, male straight to female straight with 18/4 SJOO cable (#87014), 20 feet long.
MMCX Right Angle Plug to MMCX Right Angle Plug RG-174 6 inches
MMCX Right Angle Plug to MMCX Right Angle Plug RG-174 6 inches (152 mm) Downloads. 095-900-550-XXX PDF Customer Drawing (Size: 210 kb) MMCX Plug to Plug Cable Assemblies Datasheet (Size: 173 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
Thermo-Trex® 500-K Single-Conductor Cable - TPC Wire
Thermo-Trex® 500-K Single Conductor is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Heat Shrinkable Tubing Brochure - Amphenol®
Mountains, is over 307,000 square feet. This complex houses over 1000+ employees, incorporating state-of-the-art manufacturing technologies. The facility is both IS09001 certified and qualified to MIL-STD-790 requirements. Amphe-HST As a world technology leader in the manufacture and design of interconnects and cable assemblies,
T R S INSTALLATION - Temposonics
(Shown with standard mounting feet) Floating Magnet, End View (Shown with optional T-slot mounting) NOTE: Temposonics RP sensors include two mounting feet (Part no. 400802) for sensors up to 1250 mm (50 in.). One additional mounting foot is included for every additional 500 mm (20 in.). NOTE: Cable and mating connector dimensions same as shown ...
HVDL315 19-Inch Central Office Terminal Shelf Installation and ...
HVDL315 is used in 19-inch racks, is 51/4-inches high (3 rack units), and can be equipped with up to 15 COT LUs or 14 COT LUs and 1 Access Multiplexer. The shelf can be located in central office (CO) or controlled environ- ... 7 feet 9 Shelves (126 COT LUs, 1222.2 watts 52.0 41.4 29.7 9 Access Multiplexers) 42.5 50.4 32.4
Temposonics
Select “RB1” for 1 foot integral cable length, (standard), or “RB2” for 5 foot integral cable length, AND use the adapter cable part no. 401327 (sold separately). ... — U Stroke length in inches and tenths, 1 to 300 in. (Encode in 0.1 in. increments) M — — — — — — — —M Stroke length in millimeters, 25 to 7620 mm ...
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 Shell Size Insert Shell KK KK Commercial JT02
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 18 Inches
BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 120 inches 095-850-246-120 BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 750 mm 245101-04-M0.75 BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 24 inches 245101-04-24.00
Amphenol Fiber Optic Connectors TFOCA-III Fiber Systems
Measurements are in inches. 1.845 DIA.213 DIA THRU 4 PL 1.000 1.000 2.000 PANEL CUTOUT DIMENSIONS 2.000.500 MAX 1.02 MAX 2.375 MAX 2.42 MAX LENGTH WITH DUST CAP INSTALLED 1.40 MAX FRONT VIEW 2.375 MAX 6.35 MAX 4.80 MAX 8.75 MAX LENGTH WITH DUST CAP INSTALLED 2.10 DIA MAX 2.40 MAX TFOCA-III ® 24-Channel Flange Mount Receptacle with Panel Cutout
What Cable Tray Does Your Machine Need? - TPC Wire
Generally used for moderate heat generating applications with short to intermediate support spans. This type of tray provides moderate ventilation and added cable support frequency, with the bottom configuration providing cable support commonly every 4 inches. Channel
RF Cable Assemblies - Amphenol RF
Assemblies can vary in length from 0.98 inches (25 mm) to 1200 inches (100 feet) with various configurations (female (jack) to female, male (plug) to male, female to male, male to female), orientation (straight, right-angle) and mounting (bulkhead) options. These attributes, along with unique design features, allow standard assemblies to meet ...
FK1121BW-107 | Amphenol Global Search | Amphenol
fk1121bw-107-tt30g-50 | Amphenol Global Search | Amphenol 10-779778-08p | Amphenol Global Search | Amphenol Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62
BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC Cable Assemblies designed for radio frequency applications. BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Next generation hydrophone, 80 kHz - Wilcoxon Sensing Technologies
Underwater operation to 680 meters, 2230 feet, 1000 PSI; Underwater sound measurements over the frequency range 5 Hz to 100 kHz (+6/-10 dB) Integral cable up to 300 ft (90 m) Rugged construction; Low cost; ... 3.34 inches: Diameter: 0.59 inches: Watch the video. Request a quotation or more information. First name:* Last name:* Company:
Amphenol CO-316SMARSMA-002 RG316 High Temperature Teflon Coaxial Cable ...
Buy 2ft Amphenol CO-316SMARSMA-002 Cables Direct from the Factory at Cables on Demand. RG316/U coaxial cables by Amphenol feature precision-terminated SMA Male and SMA Right Angle Male connectors for a reliable low-loss interface with your RF equipment. TFE (Teflon) insulated design with silver coated copper braids support temperatures in excess of 200°C.
Amphenol CO-058SMABNC0-000.6 SMA Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 0.5ft Amphenol CO-058SMABNC0-000.6 Cables Factory-Direct: RG58 SMA to BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male and BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 Inches
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 Inches (152 mm) Downloads. 095-902-531-XXX PDF Customer Drawing (Size: 245 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 6.00 in (153 mm) Cable Type: