Search Results for inches in feet
Model 356A45 | PCB Piezotronics
Model 356A45:Platinum Stock Product; Triaxial ICP® accel., 100 mV/g, 50 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0
5 m Self-Supporting MF/HF Transmitting Antenna for Mast Mounting
on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground. The antenna must be placed in an open area free of nearby obstructions like
ROHS COMPLIANT PRODUCT DATA DRAWING - REL. DCN 35193 06/07 STW
1) all dimensions are in inches [millimeters] rev surface area: 5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be concentric third angle projection 2400 centrepark west drive, suite 100 proprietary sheet 1 of 1 without the written permission of any reproduction in part or as a whole dimensions are in inches tolerances:
Model 356A30/NC Triaxial ICP® Accel., 5 mV/g, 1k g, 0.5 to 7 kHz ... - PCB
dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 16640 5x 1 of 1. 45" cub ew /8 36 -pi n ot r adhesive mount triaxial accelerometer decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 ame 1/6/25 jdm 1/6/25 sds 1/6/25 cable tolerances in english cable tolerances in metric
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY A DCN 52689 07/23 ...
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7012-0796-0798 www.svmicrowave.com title ...
Charles Universal Broadband Enclosures (CUBE) RL 3000 Series
All measurements in inches. OG-OSP028-I17 CUBE-RL31632DH1 Dimensional Views. Title: CUBE RL3000 Ordering Guide_2017_RL2003 CUBE Ordering Guide.qxd Author: bwackerl Created Date:
Accessories and Other | Products - Amphenol
Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned. ... Projection lighting to the rearview mirror, chassis, foot pedal, etc. with low-cost solution to achieve high definition and brightness. Highlight: • Internal laboratory for photometry and colorimetry measurements • Low ...
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 9 inches
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 9 inches (229 mm) Downloads. 135101-R1-XX.XX PDF Customer Drawing (Size: 141 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 9351-80004 www.svmicrowave.com title: proprietary
C-CHARGER - Charles Industries
OUTPUT IN AMPS SIZE FOR WIRE LENGTH IN FEET Up to 11’ to 15’ to 20 to 25’ to 10’ 15’ 20’ 25’ 30’ Up to 70 amp 10 8 8 6 6 70 to 90 amp 8 8 6 6 4 95 to 130 amp 6 6 4 2 1 120 to 170 amp 4 4 2 2 0 ...
61082-06-1-4-0-2-lf | Amphenol Global Search | Amphenol
Compact vibration transmitter, velocity, peak, 1.0 in/sec Model PCC420VP-10-R6 Vibration transmitter, 4-20 mA output proportional to peak velocity, 1.0 in/sec full-scale measurement range, operation to 105°C, top exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price
PRODUCT DATA DRAWING DESCRIPTION DATE
1) all dimensions are in inches [millimeters] see notes 5) surface roughness 63 4) cham. 1st & last threads. west palm beach, fl 33409-xs revision history 1521-60070 see notes n/a 7) remove all burrs 2.92mm jack 2 hole flange dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010
Amphenol Heavy Duty Cylindrical Connectors
Nine hammer blows from 1, 3 and 5 feet, three each in three axes on mounting panel MIL-STD-202, method 207 Heat Rise (Class L only) Mated Maximum rated DC current for four hours at +25°C in still air MIL-C-22992 Fluid Immersion Unmated 20 hours immersion in hydraulic fluid and lubricating oil MIL-C-22992 Water Immersion Mated and Unmated
Using Composite Mounting Pads to Rapidly and Reliably Deploy EV ...
Note that the CPAD platform should be installed 2 inches above ground so the area below ground is the depth minus 2 inches. ... 29” x 26” 1905 lb. min. 391 lb. 782 lb. 2.4 feet 40” x 36” 3505 lb. min. 750 lb. 1500 lb. 2.3 feet ...
6876300 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 6-Port, Panel, 65°, (1x) 698-960 | (2x) 1710-2690 MHz, 1498 mm
HD-BNC to HD-BNC Cable Assemblies - Amphenol RF
HD-BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 6 inches 12G 095-850-188-006. View Details. Add to Parts List Add to Compare. HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 250 mm 095-850-158M025. View Details. Add to Parts List Add to Compare.
Z01 Vertical Broadband Pedestal - Charles Industries
DIMENSIONAL VIEWS All dimensions are in inches ORDERING INFORMATION Part Number Description Pallet Qty. Z01SS07-21000BK 8x8x15 Vertical Pedestal, light green housing, equipment mounting stake 60 Z01SS07-21024BK 8x8x15” Vertical Pedestal, light green housing, equipment mounting stake w/C-bracket 60 Z01SS07-21016BK 8x8x15” Vertical Pedestal ...
RP-SMA Straight Plug to RP-SMA Straight Jack RG-316 50 Ohm 16 Inches
RP-SMA Straight Plug to RP-SMA Straight Jack RG-316 50 Ohm 16 Inches (152 mm) Downloads. 095-902-536-XXX PDF CUSTOMER DRAWING (Size: 277 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 16.00 in (406 mm) Cable Type:
Charles Universal Broadband Enclosure CUBE-PM62422MN3 and CUBE ...
Mounting Hole Dimensions (in inches), Top View 27.50 29.00 5.00 18.00 4) Ø0.63 MOUNTING HOLES FRONT 1.35 1.37 26.91 5.21 Figure 6 Gasket Installation GASKET ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.