Accessories and Other
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.
View our businesses providing Accessories and Other solutions.
Laptop Hinge M1515
Laptop hinge made by MIM and CNC components. Opening angle from 0 to 135 degrees with maximum torque at around 350N.mm. Life cycle can reache to 40K cycles.
Laptop Hinge M1784
Clutch hinge for laptop, used on the matebook X pro 2022,made of MIM and CNC components. Open angel to 135 degrees with Maximum torque about 320N.mm. Life reaches 50K cycles.
Laptop Tension Hinge M1651
Tension module hinge for Laptop, made of spring and MIM components. Pull force 20N.
LB Clamps
Amphenol Air LB France's LB clamps are a lightweight alternative to metallic clamps, especially suited for industrial applications. Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy to install, robust, flexible, and provide safety over time. Stacking mount possible.
LCOS® CC Electronic Load Monitoring System
Integrated into the “LÜTZE Communication System" LCOS with adjustable current range from 1 A to 10 A and configurable response characteristics. Provides electrical and optical status signals. Available as single-channel (with 2-pole disconnection) or two-channel (with 1-pin shutdown) variant. Direct load connection to + and –.
LCX Bulkhead-Style Panel
The LCX Series features bulkhead-style, LGX-compatible fiber optic patch panels. The LCX gives you cost-effective patch and splitter capabilities in an industry-standard footprint. The series can host up to 288 terminations in a standard configuration that fits existing frame layouts and new builds.
LDG P-Clamps
LDG P-Clamps use a softer rubber for clamp cushioning, reducing wear and tear on mission-critical cable harnesses – all without compromising the strength and performance of the clamp itself. Specifically designed for high-performance aerospace cables, such as the MT/MTL product lines, the LDG P-Clamps are easy to use, simple to maintain, and are available in 17 different sizes.
LDS Antenna
LDS enables conductive trace on 3D dimensional surfaces - opening for new design
possibilities and applications.
The motivation for using LDS technology in antenna applications is to allow full 3D design
freedom and by that obtain optimum performance.
Lightening Hole Bushing
QuickSNAP Lightening Bushings are made to help guide wired bundles through the aircraft’s frame and stringers. QuickSNAP Lightening Bushings significantly reduce installation times and the amount of foreign object debris (FOD). Made with smooth edges in order to reduce wire chaffing, available in various standard configurations and sizes, customization is always an option.
Lightweight C-Clamps
Lightweight C-Clamps provide routing, support, and fixing for cable harnesses of various diameters. They are used in the wing sections of aircraft, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Different materials and configurations are available depending on the temperature and routing of the conduits.
LiNC™ Fiber Panel
The LiNC panel, patent-pending, is a revolutionary rapid-deployment multi-fiber end-to-end solution. It can easily lower fiber congestion, and it eliminates the need to store extra trunk cables or figuring out slack storage solutions. Four spools are built into the high-density chassis, and with the option of ready-to-use 12/24F MPO breakout modules integrated, you have up to 200
LOCC-Box® Current Monitoring System
Enables electrical and optical status reporting and supports communication via PROFINET-IO, Profibus-DP, EtherCAT, Ethernet/IP, and CANopen. Compact design with electronic load monitoring at just 4.05 mm per channel. Available in single-channel and two-channel versions.
Also available as LOCC-Box®-M in miniature format
Long Busbar assembly
Custom, High-Engineered Solutions for EV and ESS Busbars; Solid & Flexible Busbars, Cooper & Aluminium jointed busbar by different welding method, such as Diffusion bonding, Induction welding, Laser welding, Insulation using powercoating. Busbar Application includes, connectivity for Power Electronics, Converter, Battery Pack, Battery Managment system, Onboard Charger, Ciruit Breakage and charging unit
LÜTZE CABLEFIX® Cable Entry Systems and Fittings
LÜTZE CABLEFIX® cable entry systems for actuator, sensor, BUS, and control cables, with flexible arrangement options; also available: LÜTZE CABLEFIX X and ONE.
EMC fittings in PG and metric sizes enable fast shield connection with strain relief.
Plastic cable fittings and accessories available in plastic or brass, in PG and metric versions.
M12 Distribution Boxes
Amphenol LTW's distributor boxes are designed in multiple ports with different connector or cable terminations. The embedded LED indicators provide you an overview data, signal or power delivery, especially in industrial automation applications【Quick Guide: https://amphenolltw.com/down.php?cn=news_content&id=120 】
M190-12 kHz Survey Transducer
M190 features a large, low-frequency, narrow-beam array for excellent deep-water performance. Available in 12,24,28, or 33 kHz
Highly efficient, low-ringing array for exceptional bottom detail
Matching transformer provides pure resistive load
Stuffing tube available to form a watertight conduit for cable routing
Housing has six threaded mounting points
Can be adapted for use as a portable mount
M192-15 Survey or Navigation Transducer
The patented M192 features a ceramic-element array with a narrow beamwidth. The exceptional sensitivity shows excellent bottom detail. Available in 15, 24, 33 or 38 kHz. Low-ringing array provide excellent target resolution
Can be adapted for welded-tank or portable mounting
SEALCAST™, seamless, urethane housing for long life underwater
M39029 Adapters
Our M39029 Adapter series delivers a rugged interconnect solution for test and instrumentation environments where MIL-spec interface validation and repeatable performance are critical. These adapters provide reliable connectivity between SMA male interfaces and size 8 and 12 MIL-DTL-38999 pin and socket contacts. Engineered to endure demanding test cycles and environmental conditions.
Matched Impedance Coaxial Contacts
The matched impedance coax contact is available in size 12 for use in 90-degree angle or bent cable applications. It incorporates a captivated inner contact which “snaps into” the outer contact preventing displacement or pull-back of the inner contact in situations where the cable may be bent. Provides 50 Ohm and 750 Ohm matched impedance resulting in low VSWR and low insertion loss.
Mechanical Guidance Modules
Guidance modules assure proper connector alignment prior to connector engagement and are suitable for backplane, coplanar, or orthogonal midplane applications in Hard Metric environments. Modules fitting 20mm slot pitch complement AirMax® 4-Pair or 5-Pair modules or ZipLine 6-Pair signal modules.