Accessories and Other
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.
View our businesses providing Accessories and Other solutions.
VITA Developer Kit
SV Microwave has developed a unique product line that allows customers to quickly and easily prototype embedded system designs for VITA 67 using ruggedized cable assemblies and backplane modules in SMPM, SMPS and NanoRF series. Ideal for prototyping and production-level testing, this ruggedized and durable kit features a backplane, multiport module, ruggedized VITA RF Cable Assemblies, and more.
VITA Modules and Blocks
In an embedded system application, there are two halves to any VITA module: the Plug-In Card and the Backplane. SV Microwave offers a variety of VITA 66.5, 67.1,67.2, and VITA 67.3 Plug-In and Backplane modules and blocks in SMPM, SMPS, and NanoRF interfaces.
VITA Tools
SV Microwave has a suite of VITA 67.3 tools that simplify the process of installing and removing contacts or cable assemblies. These tools can be used for both the plug-in card and the backplane, and are available in SMPM and SMPS interfaces.
Walk-In Cabinets
Walk-In Cabinets are protective walk-in enclosures housing an integrated system of electronic components and equipment that can serve fiber and copper interfaces. Walk-In Cabinets offer a lighter-weight alternative to concrete shelters providing a lower total cost of ownership. They house multiple equipment racks suitable for customer-supplied equipment. Thermal management options are available.
Wall / Pole Mount Outdoor Cabinets
Wall / Pole Mount Cabinets are multi-chamber enclosures designed for traditional 19″ or 23″ rackmount equipment. Separate locking chambers offer a division of provider and customer equipment access. At cell sites and other multi-user locations, this division of access allows customers to service their equipment without the need to have the cabinet’s owner’s technician open the cabinet for them.
WaveTrax Fiber Raceway
WaveTrax®, the Amphenol Network Solutions fiber raceway system, is designed to help engineers deliver reliable fiber optic network performance. Reduce your cost of ownership with the full line of WaveTrax products, including troughs, elbows, cross and T sections, off-ramps, and articulating links - easily installed so you are up and running quickly!
Wearable Device Hinge M1192
Wearable hinge made of MIM and PEEK. Open angle to 67 degree with maximun torque at around 300N.mm. Life reaches to 30K cycles.
Wearable Hinge M1577
Wearable hinge made of MIM and PEEK. Open angle to 70 degree with maximun torque at around 670N.mm. Life reaches to 20K cycles.
Welding and Joints
integrates a full range of automated joining platforms including diffusion bonding, induction brazing, friction stir & spin welding, ultrasonic welding, and laser welding
Wifi Power Cable CWR051
Wifi power cable for Laptop studio and made of 36AWG discrete wire and 0.4Pitch 50 Pin connector. Life reaches to 50K cycles in multiple motion modes(bending/rolling/tensile)
Wifi Signal Cable CWR048
Wifi signal cable for Laptop studio and made of 40AWG coaxial wire and 0.4Pitch 50 Pin connector. Life reaches to 50K cycles in multiple motion modes(bending/rolling/tensile)
Wired Control Panels
Wired Control Panels are used in the cockpit or in the avionic bay. Features are done through wired electromechanical components such as toggle, rotary, breakers, indicators. They may incorporate a Front Face Panel with lighted legends, touches. We hold Part21G and PART145 certificates for production & maintenance. We support product design and certification by delivering full documentation.
Wireless Charger
Tecvox supplies Qi-certified Wireless charging solutions to global vehicular OEMs with both passive and actively cooled solutions providing optimum performance and charging experience. Our products are homologated in over 120 countries and can provide RFID protection, foreign obstacle detection, NFC, CAN and LIN communication, antenna coupling, and phone as key features.
Wiring Accessories and Standoffs
Designed to secure and guidewire bundles throughout an aircraft, Amphenol Air LB France's wiring accessories are designed with strength, stability, and weight reduction in mind. They come in a large variety of sizes, shapes, and materials. They are able to support large bundles and high-stress requirements.