Accessories and Other
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.
View our businesses providing Accessories and Other solutions.
Train Audio Transducer
Audio transducers and buzzers for tones, warnings, speech, or melodies. Operated via 4–6 digital inputs, selectable modes, and adjustable volume. Versions for wall mounting, TRDP, or with external speaker. Sound pressure up to 122 dB(A). 24–110 V input. Day/night mode and multiple plug options available.
Train Control Systems
Vehicle Control Units
LION SAFE CCU supports applications up to SIL2 with secure and non-secure functions.
DIOLINE PLC is a freely programmable, compact controller with L-bus for local I/O modules, ideal for flexible automation rail vehicles.
LION microPLC is a cost-effective, compact logic module for decentralized tasks, with Ethernet, customizable I/O and intuitive configuration.
Train Current Control System
LOCC-Box® Rail and LUNA®
Intelligent 24 V current control systems with adjustable 1–10 A range and selectable characteristics.
LOCC-Box® offers set/reset input, status output, and TRDP via Rail Net.
LUNA features 2 channels, 2-pole switching, continuous diagnostics via Ethernet TRDP, and compact modules with 6 or 11 slots.
Train DC/DC Converters
DC/DC Converter 15 W / 36 W
Converters with wide input range from DC 24–110 V and adjustable output voltages: DC 5 V, 12 V, 15 V, or 24 V. Provide high output capacity, short-circuit and overload protection, reinforced insulation, and are suitable for DIN rail mounting.
Train Logic Modules
Perform logic operations with or without software. Include 8 digital, potential-free wide-range inputs (selectable 9 V / 33 V) and 4 outputs with short-circuit protection, up to DC 110 V and 2 A. Operate on DC 24–110 V. Each input and output has a status LED.
Train Network Technology
LEOS unmanaged 8-port Ethernet switch for rail vehicles with speeds up to 100 Mbit/s and DC 24–110 V power supply.
LÜTZE Train Line Modem enables Gigabit Ethernet (UDP) via existing cables, supports AES encryption, PoE or DC 24–110 V, and reuses existing infrastructure.
Train Relay Modules and Function Relays
Train Relay Modules in various designs for optimal space use and onboard voltages. Versions with positive-action or gas-filled contacts for high reliability.
Safety relays for SIL2 applications and switching capacity extension.
Programmable timing relay with 30+ functions, wide-range input/output, and software configuration.
Train Remote I/O Systems
Remote I/O System LION offers scalable safety with safe/non-safe I/Os, supports high data rates, diagnostics, and SIL2 via TRDP/MVB with SDTv2.
DIOLINE 20 is a modular system with up to 10 I/O modules, supports MVB and CANopen, and combines digital, analog, and mixed modules in a robust metal housing for flexible use.
Train Semi-Conductor Switches
For DC currents up to 60 A and voltages up to 110 V. Wear-free switching ensures long service life. Optional diagnostics for short-circuit, overload, and wire break support fast troubleshooting and high availability. Available in various space-optimized models.
Train Transducers
LCON Rail Infinity Transducers
Analog input up to AC/DC 300 V or 10 A. Supports PT100, PT1000, potentiometers, thermocouples, and 2-/3-/4-conductor sensors. Includes 1 analog output and 2 potential-free threshold switches (DC 110 V / 1.5 A). Wide input range from DC 24 V to 110 V. Configurable via free software.
Train USB Charging Solutions
Train USB Charging Solutions
USB ports with DC 24 V input, 2× USB-A, and rear/front mounting.
Socket-outlets with 230 V (Type E, F, or C) and integrated USB charger: 1× USB-A/1× USB-C or 2× USB-C.
USB Charging System with DC 24–110 V input and 60 W PD DC/DC converter
Triax Contacts
Provide additional shielding when terminated to Triax cable having solid or stranded center conductors. Amphenol supplies Triax contacts in sizes 8, 10, and 12 and they are ideally suited for use in D38999 Series I, II, and III circular connectors.
Twinax Contacts
The size 8 Concentric Twinax contact was developed for use in MIL-STD-1553 Airborne multiplex data bus applications which require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance Tri-Start connector with its fully scoop-proof feature of recessed pins.
Universal Contact
Amphenol's Basics universal contact is a single-piece SMT contact that provides an electrical connection between a device and a PCB with no higher than 2A current rating. The universal contact is stamped and formed terminal, incorporating pre-load and anti-lift features available in free height ranging from 1.2mm to 4.1mm, and the deflection range is from 0.6mm to 1.8mm.
USB3CF TV Memory Keys
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB.
These keys are compatible only with USB3CFTV receptacles.
USB Charger
Tecvox is transitioning the global transportation industry from USB Type A to USB Type C chargers with multiple mechanical design options, port illumination, dynamic thermal control, and programmable features as required. We provide the best USB charging experience for end-user satisfaction.
USB Power Delivery
Tecvox can provide USB Type C Power Delivery configurations up to a full 100 Watts per port in extremely compact and efficient mechanical configurations. Dedicated and shared PD across ports offer a wide range of wattage and charging profiles.
U-Snap Clamp
Available in Nylon, PEEK, and Ultem. Aerospace-grade VHB tape per 5958FR . Versatile Base geometry for VHB or wet process. Lightweight, metal-free design. Color-coded grommets for each size. Accommodates multiple-sized grommets per housing. Bonded & mounted Versions are available.
VITA 67.3 Installation and Removal Tools
SV Microwave has continuously evolved its VITA 67.1, 67.2, 67.3 and 66.5 product lines. As these products continue to grow and gain traction, SV has designed a new product line of VITA SMPM and VITA SMPS installation and removal tools that simplify the process of installing and removing contacts or cable assemblies from Plug-In Cards and Backplane Modules.
VITA Adapters
SV Microwave has recently added adapters to our VITA product line. Our NanoRF VITA 67.3 Adapters provide direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts. Designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 Contacts.