Accessories and Other

Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.

View our businesses providing Accessories and Other solutions.
X
Product 200m Mini Altimeter Kit Smart™ Sensor
200m Mini Altimeter Kit Smart™ Sensor
Airmar's 200m Mini Altimeter Kit is an ultra-compact altimeter kit designed for measuring height off the sea floor and underwater structures. Pressure rated for up to 1,000 meters, the 200m Mini Altimeter delivers 99.4% accuracy at 5.8 meters. The 200m Mini Altimeter delivers excellent performance from a small, lightweight configuration optimized for use on USVs and AUVs.

Product 2M Caps
2M Caps
A large selection of protective caps for 2M plugs and receptacles.

Product 75 Ohms Coaxial Contacts
75 Ohms Coaxial Contacts
75Ohms Coaxial contacts are ideal for video acquisition. This contact range meets the 3G-SDI. Available in Crimp and PC Tails with three different sizes: 6, 8, and 12. This contact range fits within a standard cavity of MIL-DTL-D38999/EN3645, SIM/EN4165, ARINC, and 2M.

Product 75 Ohms HD Coaxial Contacts
75 Ohms HD Coaxial Contacts
75Ohms Coaxial contacts are ideal for video acquisition. This contact range meets the 3G-SDI. Available in Crimp and PC Tails with three different sizes: 6, 8, and 12. This contact range fits within a standard cavity of MIL-DTL-D38999/EN3645, SIM/EN4165, ARINC, and 2M.

Product 75P Clamp
75P Clamp
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.

Product 86P Clamp
86P Clamp
86P Clamp was developed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring key value-add design elements, including separate locking and mounting locations, a bottom hinge for easy wire bundle installation, and a non-conductive, non-corrosive, PEEK polymer construction, a versatile solution for anyone looking to reduce weight and installation time.

Product ABS1144 / 3308
ABS1144 / 3308
SEPERATORS Series 3308 qualified according to Airbus standard ABS1144. They are used to maintain the required distance between two parallel or crossing cable bundles. Available in 3 spacings: 25mm, 50mm or 75mm for easy installation with cable ties for cable diameters up to 45mm

Product ABS1424 Accessories
ABS1424 Accessories
Designed to help guide wire bundles through aircraft and vehicles, Amphenol Air LB France’s Standoffs are designed with strength, stability, and weight reduction in mind. These standoffs are made with black thermoplastic and conform to ABD031 and FAR 25853 flammability standards. Two versions are available with screw mount, or with tie-down mount.

Product ABS14XX Pipe Clamps
ABS14XX Pipe Clamps
Amphenol Air LB France's ABS14xx monoblock pipe clamps allow the fixing of hydraulic pipes on a structure. Designed in composite with silicon overmolding, they provide perfect protection to the pipes from shocks and vibrations. Multiple versions are available, for general (brown silicon) or fuel zone use (blue silicon), with 1 to 5 holes from various and mixed diameters (from 6.3 to 19 mm).

Product ABS1688 Accessories
ABS1688 Accessories
Designed to help guide hydraulic pipes through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Product ABS1694 Accessories
ABS1694 Accessories
Designed to help guide ventilation conduits through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Product ABS1695 Accessories
ABS1695 Accessories
Designed to help guide ventilation conduits through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Product ABS2225 Accessories
ABS2225 Accessories
Designed to help guide wire bundles through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Product ACOMMs Compact Omni - LF-RHP
ACOMMs Compact Omni - LF-RHP
Low-Cost and Compact 23-50 kHz (-6dB) Operating Frequency Integrated electromechanical connections MSI Stem interface Wet-mate connectors Molded cable for maximum flexibility Optimized for Transmit and Receive functionality High Bit Rate / High Bandwidth (80%) 6000 m Depth Omni-Directional Beam 100% Duty Cycle

Product ACOMMs Compact Omni - LF-RHW
ACOMMs Compact Omni - LF-RHW
Low-Cost and Compact 20-50 kHz (-6dB) Integrated electromechanical connections MSI Stem interface Wet-mate connectors Molded cable for maximum flexibility Operating Frequency Optimized for Transmit and Receive functionality High Bit Rate / High Bandwidth (95%) 6000 m Depth Omni-Directional Beam 100% Duty Cycle

Product ACOMMs Transmitter - HF-D
ACOMMs Transmitter - HF-D
65 - 135 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (78%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options

Product ACOMMs Transmitter - HF-V
ACOMMs Transmitter - HF-V
Variable Aperture Transducer to select beam angle of projection between... Wide Beam (30+°) Medium Beam (10°-15°) Narrow Beam (6°) 65 - 135 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (78%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation

Product ACOMMs Transmitter - LF-D
ACOMMs Transmitter - LF-D
35 - 80 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (85%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options Variable Aperture Transducer to select beam angle of projection

Product ACOMMs Transmitter - VLF-D
ACOMMs Transmitter - VLF-D
10 - 22 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (81%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options Variable Aperture Transducer to select beam angle of projection

Product Acrylic Sheet Lens
Acrylic Sheet Lens
Amphenol has in-house capabilities to create application-specific mobile phone acrylic sheet lenses to fit our customer's precise needs. The sheet lenses are available as plastic or glass. Amphenol has over 10 years of acrylic sheet lens experience. Our lens capacity is over 12 million per month.

Showing 1 to 20 of 330 items