Accessories and Other

Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.

View our businesses providing Accessories and Other solutions.
X
Product AOC USB Type C Extender - Active Optical Cable
AOC USB Type C Extender - Active Optical Cable
USB Type C Active Optical Cable extender is a hybrid copper and fiber optic cable that enables long distance transmission of high-speed USB 3.2 Gen 2 data, video, and power delivery without signal loss or latency. This USB Type C extender supports lengths up to 15 meters maximum instead 1 meter max in copper version, delivering stable data and video transmission over long distances.

Product APC 8010
APC 8010
The APC 8010 is the perfect machine for every fiber optic production. High reproducibility with all connector geometries ensures high productivity during production. This is made possible by a permanent pressure control, which is adjusted to the connector type and quantity.

Product AT120 Airducer® Ultrasonic Transducer
AT120 Airducer® Ultrasonic Transducer
The AT120 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT120 operates at 125 kHz and its sensing range is 15 cm to 7 m.

Product AT225 Airducer® Ultrasonic Transducer
AT225 Airducer® Ultrasonic Transducer
Non-contact level, flow, distance, proximity and object detection measurement is reliably delivered by the ultrasonic AT225. It includes rugged sealed construction and operates at 228 kHz. Its sensing range is 8 cm to 2.5 m.

Product AT75 Airducer® Ultrasonic Transducer
AT75 Airducer® Ultrasonic Transducer
Non-contact level, flow and distance measurement is reliably delivered by the ultrasonic AT75. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT75 is available with compete assembly or in a kit version, and is also available as an AR model with threaded cap. It operates at 75 kHz and its sensing range is 20 cm to 10 m.

Product ATK75 Airducer® Ultrasonic Transducer
ATK75 Airducer® Ultrasonic Transducer
The ATK75 delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments. The ATK75 operates at 75 kHz and its sensing range is 20 cm to 10 m.

Product Automated Assembly and Vision Inspection
Automated Assembly and Vision Inspection
At Connor, we help customers consolidate Metal, Plastic, Fastener etc into turnkey subassemblies by combining automated assembly, vision-based quality control, and real-time measurement systems. This reduces supplier count, streamline supply chain, labor cost, and quality risk—while accelerating time-to-market

Product Backshells
Backshells
Backshells are available in different types for a variety of applications. In ground and naval applications, the robustness and the environmental sealing may be more important, whereas weight may be a prime consideration for space and Aerospace application. Military & Aerospace applications are governed by SAE, AS85049 standard, and our Backshells are designed to meet requirements of this standard

Product Battery Backup Unit Cabinets
Battery Backup Unit Cabinets
Battery Backup Unit Cabinets are pad mount enclosures designed to provide superior environmental protection of Ni-Cd and VRLA battery strings and are ideally suited for cell sites and other outdoor environments where a large amount of battery backup is required.

Product Below Grade HDPE Handhole Enclosures
Below Grade HDPE Handhole Enclosures
Charles Below Grade Enclosures (CBGE) are lightweight, molded HDPE handholes available in five rectangular and two round sizes. Designed for light-duty placements (parkway/greenbelt applications), these ANSI/SCTE rated below-grade enclosures store fiber optic and copper cable slack, meters, sealed cases, control valves, ground rods, signal controls, and various other equipment.

Product Between-Series Adapters
Between-Series Adapters
Designed with RF performance in mind, SV Microwave's between-series adapters ensure optimal signal integrity and performance. Between-series adapters support transitions between various connector series, accommodating the diverse needs of RF and microwave systems, all while maintaining a compact footprint.

Product Between-Series Flange Mount Adapters
Between-Series Flange Mount Adapters
SV Microwave’s Between-Series Flange Mount Adapters are engineered to deliver outstanding reliability and durability in demanding test and measurement environments. Performing up to 65 GHz, these adapters provide an exceptionally secure, high-integrity RF connection. Offering a versatile range of configurations, including SMA, SMP, and SMPM, alongside our proprietary Threaded SMPM and QuarterBack® techs.

Product Between-Series RF Adapters
Between-Series RF Adapters
Amphenol CDI Between-Series RF Adapters ensure dependable cross-compatibility between RF systems, delivering high-performance solutions for mission-critical applications. Ideal for aerospace, military, space, and industrial environments, these adapters feature low insertion loss, strong shielding against interference, and precision-machined construction for long-term durability.

Product Bi-Component Molding
Bi-Component Molding
Seals can be assembled or also molded on in 2-component injection molding. 2-component hard-hard combinations are also possible.

Product BMB RF Adapters
BMB RF Adapters
SV Microwave expands its BMB product offering with the latest line of between-series RF adapters, developed to support the testing and calibration of SOSA-aligned open systems. With the recent adoption of BMB Size 8 D38999 contacts into the latest SOSA technical standard, these adapters provide a reliable solution for verifying RF performance.

Product Bonding & Grounding
Bonding & Grounding
Because lightning is a frequent and recurring natural event across North America, it’s important to consider the effect it can have on a network. Current can enter a home through any number of conductive routes, including CATV cables, posing the risk of damage to delicate electronics as well as possible injury to occupants.

Product Broadband Training
Broadband Training
This service is offered to help our employees, customers, installers, and technicians to use our products effectively. From installation tips to best practices to live training, you’ll get the inside knowledge and expert advice you need.

Product Buckle Switch Assemblies
Buckle Switch Assemblies
Mechanical & Hall Effect Switches for seatbelt detection

Product Bulb Sockets
Bulb Sockets
Cemm Thome´s bulb sockets provide solutions for automotive exterior lamps, assuring quality performance due to internal development, design, internal laboratory, injection, assembly. Highlight: • USCAR-15 Validation • Socket diversity for different CAP´s and focal lengths • Sealed and unsealed • Customizable design • Ergonomics • Optional handles

Product Bulb Sockets China / Asia
Bulb Sockets China / Asia
Docharm Amphenol has the ability to develop and design light bulb sockets. The entire in-house development, testing, production, and assembly can be realized. Complete production testing can confirm the reliability of product quality. Highlight: · USCAR-15 Validation · Socket diversity · Sealed and unsealed · Customizable design

Showing 41 to 60 of 354 items