Accessories and Other
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.
View our businesses providing Accessories and Other solutions.
Bullet Alignment Tool
SV Microwave has the ability to create custom alignment tools that easily solve for radial alignment in multiport board-to-board solutions. This tool can be configured for any number of ports and a variety of RF interfaces like: SMP, SMPM and SMPS and more. Simply mate your desired bullet(s) and multiport together, then place our custom tool over the top to ensure all are perfectly aligned.
Buried Distribution Optical Pedestals
In both greenfield and brownfield fiber deployments, BDO Pedestals provide easy access to branch and drop splice while protecting and storing loose buffer tube fiber optic cables. The exclusive BDO fiber organizer allows technicians to mount splice trays and splitters securely with ample access to perform in-field splicing. Non-metallic construction offers superior environmental protection.
C2E High Density Fiber Distribution Panel
The C2E chassis provides a Data Center solution that is dense, modular and tray based. It is offered as either a dedicated Base-8 solution using the C2 Base-8 modules for MPO or MTP breakout modules, or a dedicated Base-12 version.
C2Storage: Bulk Fiber Storage Tray
Fiber cable entry and exit gates have a front-facing door that opens to make it easier to get fibers in and out of the tray. The gates are several times larger than those in legacy slack storage trays, producing an industry-leading 96 1.6mm fiber cable capacity. The routing arcs within the tray have movable fingers, which greatly facilitates accessing the fibers during and after installation.
C2X Fiber Distribution Panel
The C2X chassis' supports multiple patch, patch/splice, and pre-terminated fiber configurations available in either bulkhead or cassette solutions. C2X tray-based option accepts C2 AOMs (Advanced Optical Modules) for patch, patch/splice, as well as splitters, MPO breakouts, and WDMs. C2X is available in 1, 2, 3, or 4RU and supports vast fiber counts.
Cabinet Solutions
Constructed to provide superior protection in all environments, ABS cabinet solutions offer maximum flexibility for customizable turn-key options that future-proof growing networks. Designed to save deployment cost and time, our innovative solutions include hub collapse, battery backup, composite mounting platforms, and modular series cabinets.
Cable Adapters
Complete range of high-performance Cable Adapters. Simply choose the connectors you want along with the cable length you want, and we’ll make the adapter on-demand. Virtually any connector can be used, and although we offer a standard cable type, custom cables are always an option. The possibilities are endless.
Cable Glands and Cord Grips
Cable glands are available with Metric and PG threads for harsh environments and EX hazard locations. The liquid-tight cable glands come in either a UL94V-2 rated Nylon material or Nickel-plated brass materials. The cable glands are suitable for a wide range of applications including manufacturing machinery, measurement and control equipment, and automation and robotics.
Cable Separators
Cable Separators are used to help separate cable harnesses from one another, aiding in organizing cable routing throughout the aircraft. Available in either Nylon or PEEK, they maintain clearance between two parallel or crossing cable harnesses preventing wire abrasion. Nine different versions are available and they are qualified to Airbus standard ABS1144.
Cable Supports
Cable Supports are made to affix on an aircraft’s airframe, helping to secure and manage cable harnesses as they run throughout the aircraft body. They are offered in nylon and are designed for use in airframe, fuel tank, and engine applications. Available in various standard configurations and sizes, Amphenol Pcd also offers customized products to help meet specific customer requirements.
CapLock & PlugLock
Amphenol SOCAPEX has launched a series of locking accessories for 38999, RJFTV and USBFTV connectors and caps. These locking accessories
for connectors that help strengthen cybersecurity.
The series includes CapLock, PlugLock and Metal CapLock. These locks prevent manual unlocking of receptacles thereby ensuring additional security.
Caplock M TV
Metal Caplock is a hardware cybersecurity solution designed for MIL-DTL-38999 Series III receptacles. It provides protection against physical and electromagnetic threats through a secure locking mechanism that restricts access to authorized users only. Its EMC/EMI-shielded design is ideal for critical and TEMPEST environments, reducing compromising emissions and interference. Easy to install, it effectively
Caplock M TV
Metal Caplock is a hardware cybersecurity solution designed for MIL-DTL-38999 Series III receptacles. It provides protection against physical and electromagnetic threats through a secure locking mechanism that restricts access to authorized users only. Its EMC/EMI-shielded design is ideal for critical and TEMPEST environments, reducing compromising emissions and interference. Easy to install, it effectively
C.A.P. Series
The C.A.P. Series consists of a family of connectors that provide users easy access to standard communication and power ports, but in a ruggedized format that is easily integrated into aerospace or other demanding environments. The spring-loaded, 360-degree cover provides quick access to the front side/user port.
Cascade 1RU Bulkhead Panel
The Cascade Panel is a 1RU chassis with spaces for 4x custom patch plates at a total density of 96 LCs in a single rack unit. The Cascade Panel has a sliding tray that brings the adapters forward, allowing for easier
access when performing moves, adds, or changes. Its simple,
streamlined design provides a balance of density and usability
when connecting multiple LC or MPO connections.
CC1339 Light Clamps
Amphenol Air LB France's CC1339 Light clamps provide routing, support, and fixing for cable harnesses of various diameters (5 to 48 mm). Robust and flexible, they absorb shocks, vibrations and offer unequaled protection of bundles against pinching, crushing, or mechanical wear. Derived from legacy ABS1339 standard clamps, they offer up to 18% more weight savings.
CC5516 Light Clamps
Improved version of the CC5516 standard series, these Amphenol Air LB France's lightweight versions offer additional weight saving (up to 24% more!). Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy-to-install, robust, flexible, and provide safety over time vs. metallic clamps. Stacking mount possible.
CC5516 Series
CC5516 series is a new line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep cable harnesses or hydraulic pipes securely maintained on a structure. They are closed and fixed on the structure by screw (not supplied), in one simple operation.
CC5516 Series Clamps
Lightweight alternative to metallic cable clamps, Amphenol Air LB France's CC5516 series is a line of composite and silicone clamps offering significant weight saving and safety over time. Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy to install, robust and flexible.
Ceramic Injection Molding
Amphenol's CIM process uses ceramic zirconium to provide a scratch and wear-resistant surface to components such as mobile phone camera decoration and side keys. The CIM material provides additional durability and strength to your products. We have applied our Metal Injection Molding (MIM) experience of large volume runs to CIM to create a hi-tech material process.