Accessories and Other
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.
View our businesses providing Accessories and Other solutions.
CNC Bar Forming
CNC Form Long HV busbars for Battery Interconnects and Charging systems with low NRE and minimum material wastage
CNC Machinging
Pecision CNC machining components for EV, Energy Storage, Heavy Truck
CNC Machining
State-of-the-art machine with abilities to machine, coat, inspect, and assemble mechanical solutions for our internal and external customers. Our capabilities include Six 4-Axis Mazak machines, 5-Axis Mazak Integrex, water-jet, and press brake, CMM, vacuum fixturing for thin-walled heat-sinks.
Coaxial Contacts
Reliable interconnection and continued performance in size 8, 12, & 16 crimp termination style. Available for use in MIL DTL 38999 Series I, II, and III Connectors. Also available in PC Tail.
Coaxial Fixed Attenuators
Amphenol RF attenuators are designed to offer flat attenuation over the designated frequency range and feature a microwave grade resistor that consistently reduces power. Hex flats on the body allow this attenuator to be easily torqued to the mating connector.
Coaxial Terminators and Loads
Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the transmission line to reduce interference.
Compact Universal Enclosures
Compact Universal Enclosures were designed around the principle of “flexibility.” These versatile enclosures may be wall, pole, strand or pedestal-mounted and configured to meet a variety of fiber, copper, or coaxial distribution applications. With a universal backplane and interchangeable feed and drop cable port plates, they are especially efficient at meeting FTTX deployment challenges.
Composite Mounting Platforms (CPAD)
Composite Pads (CPAD) are economical alternatives for poured in place and pre-cast concrete pads used to mount cabinets, generators, electric vehicle chargers, and other outdoor enclosures. They provide a flat, stable mounting surface and below-grade slack storage. One-piece and modular bay designs are available. Advanced composite material construction is both lightweight and rugged.
Composite Self-Closing Caps
For PT/451 Series, RJ/USB Field & Amphenol Sine RT360.
Concentric Twinax Contacts
The size 8, 10, and 12 concentric twinax contacts were developed for applications that require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance D38999 Series III connector with its fully scoop-proof feature of recessed pins. The concentric Twinax contact is crimp terminable to twisted shielded cable.
Conduits
High-performance Conduits are intended to be supported by Amphenol Pcd P-Clamps. Conduits provide support for wire bundles where separation or protection from other systems or structures is necessary. Conduits can be installed anywhere in the aircraft, including the wings. Although Amphenol Pcd Conduits are available in various standard configurations and sizes, we offer custom products as well.
Conformable RF Cable Assemblies
SV Microwave's conformable cable assemblies feature hand-formable cable that retains its shape after being placed into specific bends providing a balance between bending capability and high-frequency performance up to 40 GHz. These cable assemblies, recognized for their customizable features, are useful for prototyping and development.
Control Panels
Control panels for construction machines, yachts, and boats include pushbuttons and switches (for example from Carlingswitch), control indicators, and displays with application software. Control panels made out of ABS, PMMA, metal class A2 and A4. Possible protection rate up to IP65-67. Manufactured according to customer specification and design.
Copper Buried Distribution Pedestals
Pedlock BD Series Pedestals provide the flexibility, durability, and reliability to be the all-purpose copper splice closure. Non-metallic PVC construction won't rust, fade, chip or bend, and is fire and chemical resistant. A one-piece dome locks to the base creating an air pocket that keeps internal cable dry even in flood conditions. Several diameters and options are available.
COTS Products Customizations
SV Microwave offers a flexible approach to customizing our COTS products to meet unique customer needs. Our applications and design engineering teams routinely make minor adjustments to standard parts-such as lengthening flanges, adjusting retention features, or altering PCB connector lengths—to support specific design requirements. Below are some examples.
CRN Brackets
CRN Bracket is custom-made to hold the “Current Return Network” in place inside a composite aircraft. Very easy to install with a bolt, the CRN system is fixed in place by hand with an integrated snap system on the bracket. The bracket is made of PEEK material and silicone is over-molded onto the bracket.
Customized Bearing APEA605
Customized bearings made of CNC components. Smooth handfeedlings.
Customized Switches
Car Lock Switches, Potting Switches Assemblies, Overmoulded Switch Assemblies
D38999 Pin and Socket Contacts
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. These contacts are ideal in an embedded system that transitions from the chassis to an out-of-the-box application.
Data Concentrator Media Converters
Media conversion products that concentrate data and simplify system cabling and architectures.