Accessories and Other
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.
View our businesses providing Accessories and Other solutions.
HyperX Optical Distribution Frame (ODF)
The Amphenol Network Solutions HyperX is a high-density interconnect or cross-connect ODF with up to 3,456 terminations. HyperX is a modular solution with an open architecture, allowing you to scale your network as needed when incorporating Amphenol Network Solutions C2 Advanced Optical Modules (AOMs) within C2X chassis.
Impedance Matched Coax Contacts
Coaxial contacts for RF/Radiofrequency for high-frequency use. The use of this contact is mandatory when the performance of standard Mil or EN contacts is not sufficient to achieve the level of signal transmission required.
Indoor Battery Racks - Bay Rack
Indoor Battery Racks are bay rack style, Zone 4 seismic compliant (GR-487 certified) battery rack systems supporting 200Ah VRLA or 180Ah Ni-Cd batteries. Multiple configurations, from 2 to 5 battery trays, are available with optional integrated Power Plant kits. Each tray includes a 100 amp breaker and alarm safety features.
Indoor Battery Racks - Modular
Modular, seismic Zone 4 rated (GR-487 certified) battery rack systems designed to fit the footprint of Ni-Cd batteries. In addition to several standard configurations, there are also single tray options that can be built on-site.
Indoor Security Shrouds
Indoor Security Shrouds provide an aesthetic and effective method of protecting in-building wireless, DAS, and small cell radio equipment in venue installations. Available models include those that can cover existing equipment on a wall or backboard and enclosed models with integrated backboards for new installations. Units come with a variety of knockouts for easy cable ingress and egress.
InfinX Splice
InfinX Splice™ is the latest innovation from Amphenol Network Solutions designed to reduce the time and complexity of splicing high density rollable ribbon fiber cables. With fiber cable strand counts growing, and conduit space shrinking, rollable ribbon fiber is increasingly the choice of data center operators and Hyperscale network operators to address their growing bandwidth requirements.
In-Series Adapters
SV Microwave's In-Series Adapters offer top-tier connectivity within specific connector series, covering a range of connector series such as SMA, 2.92mm, 2.4mm, 1.85mm, SMP, SMPM, and SMPS. These adapters offer unparalleled performance and reliability. One notable In-Series product is SV’s bulkhead hermetic adapter, providing a robust solution that eliminates ingress from harsh elements.
In-Series RF Adapters
Amphenol CDI In-Series RF Adapters provide a seamless connection between identical RF connector types, ensuring consistent signal integrity and minimal loss. Designed for high-frequency applications, these adapters offer a reliable solution for extending cable assemblies, adapting system layouts, or modifying connector interfaces while maintaining optimal electrical performance.
Insert Molded Components
By overmolding metal parts such as contacts, pins, sleeves, or busbars, a wide range of components can be produced for the modern electric car.
Inside Plant Passives (ISP)
The product family includes optical muxes for DWDM and CWDM applications, co-existence modules, splitters, and optical TAPs for network monitoring. These optical circuits can be packaged in different forms, such as LGX style cassettes and C2 AOMs, to provide customers with maximum flexibility on the installation platform and component density required to service a wide range of applications.
Integrated RF Filters
SV Microwave has designed a new product line of high-frequency, low pass filters with a small form factor. These low pass filters are available with DC to 12 or 18 GHz passbands and are available as a standard connectorized offerings for the SMA and SMPM series. Additionally, the SMPM filter does not compromise on connector density and maintains the same outer diameter as a typical SMPM bullet.
Integrated Solutions
Amphenol-CTI manufactures value-added solutions for a broad range of industries and applications. We integrate cables and harnesses into more complex solutions. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Customized panels and cabinets / Distribution boxes / Fiber optics / Protos to volume / Electro-mechanical assemblies
Interior Lighting
Customer-specific interior lighting products. Applications are available with RGB or single color solutions. Product examples: storage compartment lamp, reading lamp, footwell lamp
Interior Lighting China / Asia
Our interior lighting product includes a variety of solutions that can be integrated into various systems with independent design and development capabilities.
Highlight:
• Internal laboratory for photometry and colorimetry measurements
• Optical Simulation
• Touch reading lamp
Internal Antenna
Antennas that are assembled inside the device, but not surface mounted on the
PCB. Here, Flex and PCB antennas
with cable and connector is very common. Antenna design is usually a dipole.
IP67 Boot Style Hood
SEALS INTERFACE OF EXISTING HARSH RJ AND USB CONNECTORS IN THE MATED CONDITION
Cost-effective, easy to install IP67 flexible sealed boot for Harsh Environment or standard I/O connectors, can be used with standard plugs/cables.
Jig Board Clamps
Jig Board Clamps outlast and outperform, made of Acetal. Our durable clamps maintain their original shape after continued use, yet the smooth design of their edges diminishes wear and tear as the harnesses are being assembled. Developed in multiple sizes, our Jig Board clamps can accommodate a wide range of cable diameters. The one-piece design enables efficient inventory management.
Joystick
Capabilities for engineering an aluminum-casted grip.
Kickstand Hinge M1806
Tablet kickstand hinge made of MIM and Diecast componnets. Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles.
Laptop hinge M1300
Clutch hinge for laptop, made by MIM and CNC components. Open angel to 135 degrees with Maximum torque about 390N.mm. Life reaches 50K cycles.