Accessories and Other

Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.

View our businesses providing Accessories and Other solutions.
X
Product Foldable Hinge M1754
Foldable Hinge M1754
Drop-shape folding hinge for foldable phone, made by MIM and CNC components from Stainless steel,aluminum,carbon fiber and titanium alloy. Life reaches 500K cycles.

Product Foldable Hinge M1757
Foldable Hinge M1757
Drop-shape folding hinge for Foldable phone of vivo, used on vivo X Fold, made of MIM and CNC components by Stainless steel,18Ni250, FS53, carbon fiber and liquid metals. Total test life reaches 300K cycles.

Product Fragrance Dispense Modules
Fragrance Dispense Modules
Tecvox has developed an in-car fragrance dispenser with removable scent cartridges, LED operation indicators, and dual scent options.

Product Front Face Panel
Front Face Panel
Front Face Panel are ergonomically & optically designed to match cockpit requirements. It includes a Light-Plate and Touches that we design & manufacture. Light-Plate integrates LED circuitry lighting painted legends. Touches are available in dome-switch and capacitive versions. We hold Part21G and PART145 certificates for production and maintenance. We support product design and certification.

Product Functional Lighting
Functional Lighting
Customer-specific functional lighting products. Applications are available with RGB or single color solutions. Product examples: blind spot detection lamp, trunk illumination, exterior and interior door handle illumination, exterior and interior logo projector, carpet light.

Product Functional Lighting China / Asia
Functional Lighting China / Asia
Docharm provides solutions to the automotive functional lamp - license plate lamp, tailgate switch assembly Highlight: • Internal laboratory for photometry and colorimetry measurements • Optical Simulation • Removable

Product Fuse Box
Fuse Box
With increasing electrification and digitalization of the driving and comfort functions in the vehicle, the requirements for protection against faults are rising. Our pre-fuses, main fuses and external start points provide electrical protection for large currents far upstream in the vehicle electrical system, close to the energy source.

Product Glass Hinge M1518
Glass Hinge M1518
Hinge mechanis for AR/VR/MR device with total size 11.8mm*9mm*15mm. Operating range is 0 to 108 degree with 10K life cycles garanteed.

Product Grommets
Grommets
The variety of Cemm Thome´s grommets (Pass-Through Grommets / Overmolding Grommets) allows cables to work optimally on the different configurations of seal plane diameter, cross-section cables.

Product Grommets China / Asia
Grommets China / Asia
Docharm's grommets (Pass-Through Grommets / Overmolding Grommets) allows cables to work optimally on the different configuration of seal plane diameter, cross-section cables.

Product Grounding Material
Grounding Material
The essential products in electrical grounding installation materials -- potential equalization bars, grounding straps and clamps, terminals, and the right accessories.

Product Ground Mount Radio Concealment Shrouds
Ground Mount Radio Concealment Shrouds
Outdoor shrouds designed to house and protect multiple customer-supplied radios. Constructed of .125” welded aluminum, these robust shrouds are suitable for many RRH and cMRO radio deployments and are NEC compliant. Vents are included for thermal management. Several color options are available.

Product Harness & Hat Supports
Harness & Hat Supports
Designed to secure and guidewire bundles throughout an aircraft, Harness and Hat Supports were designed for lean manufacturing and durability. Built-in a one-piece, lightweight design with multiple fixing points, the high-performance products are strong, durable and make wire bundle installation and maintenance easy. They are able to support large bundles and high-stress requirements.

Product HDE (Class 1 DIv 1 )
HDE (Class 1 DIv 1 )
The HDE series is a HAZLOC EX Class 1, Div 1, and Zone 1 rated connector system for the most extreme hazardous locations. This product line is intermateable with the Pyle National AF/GD connectors. AEx Class I, Div 1 Gr BCD, T5-T6 Ex db IIC, T5-T6 Gb Explosion-Proof UL1203 and CSA C22.2 No. 30-M1986 Flame-Proof UL/ EN/ CSA C22.2 60079-1 Increased Safety UL/ EN/ CSA C2

Product HDMI AOC Extender
HDMI AOC Extender
HDMI AOC Extender enables you to extend your HDMI 2.0 over long distances * Mate with our HDMIFTV series (MIL-DTL-38999 series III type) with anti-decoupling device - Shell size 17 * 100 meters maximum with guaranteed performances. * HDMI cordset is provided by Amphenol. * Shock, vibration and traction resistance * Improved EMI protection

Product Headlamp Harness
Headlamp Harness
Interconnect solutions for headlamp, DRLs, FOG, with the integration of cable ducts, cable shielded, twist wires, and >100 circuits

Product High Density RF Adapters
High Density RF Adapters
SV Microwave has released a line of high density SMP, SMPM and SMPS in-series RF adapters that operate up to a frequency of 65 GHz. With a blindmate push-on interface, these adapters are ideal for applications that are tight on space and electrical specifications.

Product High Frequency Coaxial Contacts
High Frequency Coaxial Contacts
DC to 40 GHz high-frequency size 8, 12, and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines. Uses standard interfaces based on MIL-STD-348, and can be installed in any MIL-DTL-38999 size 8, 12, or 16 inserts.

Product High Frequency RF Adapters
High Frequency RF Adapters
SV Microwave has released a line of high frequency adapters capable of excellent signal performance up to 65 GHz. These between-series adapters are configured with a variety of threaded and push-on interfaces making them ideal for various applications.

Product High Performance RF Adapters
High Performance RF Adapters
SV Microwave has released a line of high-performance adapters capable of excellent signal performance up to 65 GHz. These between-series adapters are configured with a reliable, easily-calibrated, and consistent threaded interface on one end and a convenient high-density push-on interface on the other, making them ideal for various applications.

Showing 141 to 160 of 354 items