Search Results for inches in feet
Model 8159-0111A 1 Installation and Operating Manual - PCB
It is recommended that the sense leads be used with cable lengths longer than 20 feet. The excitation voltage is then sensed and regulated at the transducer for optimum shunt calibration. Consult factory for cable lengths over 100 feet. Warning: Remove AC power to the 8159 meter before removing any enclosure panels or
Kord-Gard® Aluminum Mesh Strain Relief - TPC Wire
Each Kord-Gard® Aluminum Mesh Strain Relief package includes the mesh, cable gland body, O-ring and locking nut. Our aluminum compression bushing and threaded body is resistant to corrosion and weathering, and has a maximum operating temperature of 121°C The nickel-plated friction ring p rovides a uniform compression for a proper environmental seal against dust, m oisture and chemicals.
Model 350D02/-0001 SHEAR ICP® Shock Accelerometer Installation and ...
DIMENSIONS IN INCHES DECIMALS XX ±.01 FILLETS AND RADII .003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 52261 5X 1 OF 1 MECHANICALLY FILTERED SHOCK ACCELEROMETER XXX ±.005 KRM 9/14/18 KRM 9/14/18 BAM 9/14/18 5 2 2 6 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon.
BNC Straight Jack to HD-BNC Straight Plug B4855R 75 Ohm 12 inches 12G
BNC Straight Jack to HD-BNC Straight Plug B4855R 75 Ohm 12 inches 12G (305 mm) Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 095-850-193-XXX PDF Customer Drawing (Size: 337 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
PRODUCT DATA DRAWING DESCRIPTION DATE
1) all dimensions are in inches [millimeters] see notes 5) surface roughness 63 4) cham. 1st & last threads. west palm beach, fl 33409-xs revision history 1521-60070 see notes n/a 7) remove all burrs 2.92mm jack 2 hole flange dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010
Temposonics
Controlling design dimensions are in millimeters and measurements in ( ) are in inches Position magnets 6 7.9 (0.31) 12 ( 0.17) ( 1) (Ø 135 (0.31) 32 12 23 4 53 43 1 14 3 7.9 31 7.6 (0.3) Ring magnet OD33 Part no. 201 542-2 Ring magnet OD25.4 Part no. 400 533 U-magnet OD33 Part no. 251 416-2 Ring magnet Part no. 402 316 Material: PA ferrite ...
FAKRA Cable Assemblies - Amphenol RF
Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number 095FJZFJZAHXXXX 095FJZFJZSHXXXX 095FJZFPZAHXXXX 095FPZFJZSHXXXX 095FPZFPZSHXXXX Configuration FAKRA Straight Jack to FAKRA Right Angle Jack
IS-48 Indoor/Outdoor Radio Shrouds Concealment and Protection for DAS ...
larger backboard up to 96 inches. IS-48 units are available in depths of 14 or 20 inches and in a number of colors. * For customized sizes or configurations, please consult your Charles salesperson for further details or call (847) 806-6300. View Dimensions For additional product information, please visit www.charlesindustries.com.
M39012_55-3007.PDD - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m39012/55-3007 cage code
SMA Straight Plug to SMA Straight Plug AA-60091 50 Ohm 48 inches
SMA Straight Plug to SMA Straight Plug AA-60091 50 Ohm 48 inches (1219 mm) Downloads. ATC-PS Precision Test Cables Datasheet (Size: 250 kb) 095-902-466-XXX PDF Customer Drawing (Size: 260 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
IECEx - pcb.com
DIMENSIONS IN INCHES ANGLES 2 DEGREES FILLETS AND RADII .003 - .005 FILLETS AND RADII 0.07 - 0.13 . OUTLINE DRAWING. 68935 8X. 1 OF 1 TRIAXIAL ACCELEROMETER. DECIMALS XX ±.03 XXX ±.010 DECIMALS X 0.8 XX 0.25 JJF 10/8/20YHK. 5. PCB Piezotronics Inc. claims proprietary rights in
RG Cable Descriptions - アンフェノールジャパン株式会社
Number inches inches inches inches lbs/foot ohms pF/foot Voltage vms Range oC Comments pg_40-80.indd 46 4/18/2013 2:24:33 PM 5.4 $0"9qXXX UJNFTNJDSPXBWF DPNq 47 28B TC 19/.0185 Rubber-D 2:TC, GS Rubber-IV NA 0.370 48 50.0 15,000 -40 +80 Times does not supply 0.0925 0.455 0.750 ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - NRN 44115 06/19 JDT
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 vita 67.3 backplane e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf9321-60084 cage code
PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029-3823-3824 www.svmicrowave.com title ...
APXVAALL12N_43-U-NA20 - Amphenol Antenna Solutions
8-Ports, X-Pol, Panel Antenna, 1.2m, 2x 617-894/2x 1695-2690 MHz, 65deg, Integrated RET
Amphenol Heavy Duty Cylindrical Connectors
Nine hammer blows from 1, 3 and 5 feet, three each in three axes on mounting panel MIL-STD-202, method 207 Heat Rise (Class L only) Mated Maximum rated DC current for four hours at +25°C in still air MIL-C-22992 Fluid Immersion Unmated 20 hours immersion in hydraulic fluid and lubricating oil MIL-C-22992 Water Immersion Mated and Unmated
PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are in inches [millimeters] interpret dimensions and tolerances sv microwave, inc is prohibited. within .005 t.i.r. n/a mil-std-10. without the written permission of www.svmicrowave.com 2) all dimensions are after plating. is the sole property of sv microwave, inc. description 5) surface roughness 63 any reproduction in part ...
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
Type 400 Mounting Shelves - charlesindustries.com
When 400–1 through 400–9 Mounting Shelves are installed with mounting bars, seven inches of vertical space (four mounting spaces) are required. The 400–10 through 400–13 Mounting Shelves require only six inches of vertical rack space. Extensions for the mounting of 400–10 and 400–11 on 23-inch racks may be ordered separa-tely.
Fiber Drop Repair Closure (FDRC) - charlesindustries.com
DIMENSIONAL VIEWS All dimensions are in inches ORDERING INFORMATION Part Number Description Carton Qty. FDRC2P2S Fiber sealed drop repair closure with 2 splice slots (4 splice capacity) 40 Contact Amphenol Charles Industries for additional available part numbers. Charles Industries, LLC ...