Search Results for inches in feet
PCIH SERIES CONTACT VARIANTS PCIH SERIES
DIMENSIONS ARE IN MILLIMETERS [INCHES]. ALL DIMENSIONS ARE SUBJECT TO CHANGE. PCIH SERIES Compact Power Positronic Connectors connectpositronic.com CONNECTOR OUTLINE AND MATING DIMENSIONS. 2X Size 16 Contacts 5 mm Recess 15X ø0.61 [0.024] 16.19 [0.637] 3X ø4.19 [0.165] C'BORE 6.32 [0.249] 12.00 [0.472] 2.125 [0.0837]
6876300 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 6-Port, Panel, 65°, (1x) 698-960 | (2x) 1710-2690 MHz, 1498 mm
Model 65M1 Isotron accelerometer - PCB
wax adhesive and a ten-foot cable assembly with BNC connectors are provided as standard accessories. The model 65M1’s excellent frequency response, both . ... 3027AM3-120. Cable length, in inches, is specified by the model number suffix. 7.Maintain high levels of precision and accuracy using Endevco’s factory calibration services. Call
Charles Integrated Composite Pad (CPAD) - Charles Industries
All dimensions are in inches CPAD-BH3048CC43 TPAD-BH3048CC43* CPAD-BH3048CC86 TPAD-BH3048CC86* CPAD-BH3048CNGL ...
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 84 inches
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 84 inches (2134 mm) Downloads. 095-850-201-XXX PDF Customer Drawing (Size: 388 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 84.00 in (2134 mm)
UPC Series - Amphenol Industrial Operations
a 30,000 square foot facility in Endicott, N.Y., provides a full range of high reliability power/signal connectors and interconnection systems specifically for the industrial markets including rail/mass transit, process control, automotive manufacturing, heavy equipment, wireless base stations and power generation. Products include
Charles Universal Broadband Enclosure CUBE-PM639158N2 General ...
Mounting Hole Dimensions (in inches) , Top View . 27.50 FRONT 1.50 1.25 7.60 16.80 3.25. LT-PM639158N2 7 th Printing Page 7 of 11 3.8. CUBE Wiring and Equipment After the CUBE is properly mounted in the desired location, apply No- Ox where bus bar and other 2- hole lug connections will be made.
G-Type Connectors - Amphenol RF
0.300 Inches (7.62 mm) 2 items; 0.400 Inches (10.16 mm) 2 items; PCB Thickness (Max) 0.062 Inches (1.57 mm) 1 item; Compare Products. Remove This Item; Compare. Clear All. You have no items to compare. My Parts List. Last Added Items. View Details. Remove This Item. Go to Parts List.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 38782 01/12 NHR
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 9321-40004 cage code
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
Less than .01 micron per cubic feet per hour on application of 15 PDS pressure differential across the connector . Altitude Immersion (Mated) After 3 cycles immersed in salt water with pressure reduced to 1 in . Hg (75,000 ft . altitude) for 30 minutes and returned to atmosphere pressure . While connectors submerged insulation resistance
DeviceNet - Amphenol Sine
Nickel; Micro: 5µ inches (min) Gold, over 5µ inches (min) Nickel . Receptacle Housing: Aluminum, Anodized: Cable: Thick Static - 12.07mm (.457”) Cable: Thin Static - 6.86mm (.270”) Two individually shielded pair inner conductors: Two individually shielded pair inner conductors:
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 900 inches
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 900 inches (22860 mm) Downloads. 115101-19-XX-XX PDF Customer Drawing (Size: 748 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 900.00 in (22860 mm) Cable Type:
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
50 micro inches minimum gold, with 100 micro inches as an option. Optional Features: • Conductive and non-conductive options are available. See pg. 22. • Amphe-Lite connectors allow for use of many contact types: fiber optics, shielded coaxial, twinax ground plane versions, and power con-tacts. (See pages 23, 24).
FAKRA Cable Assemblies - amphenolrf.com
Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number 095FJZFJZAHXXXX 095FJZFJZSHXXXX 095FJZFPZAHXXXX 095FPZFJZSHXXXX 095FPZFPZSHXXXX Configuration FAKRA Straight Jack to FAKRA Right Angle Jack
HD-BNC Straight Bulkhead Jack IP67 to HD-BNC Straight Plug B4855R 75 ...
HD-BNC Straight Bulkhead Jack IP67 to HD-BNC Straight Plug B4855R 75 Ohm 36 inches 12G (914 mm) Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 095-850-300-XXX PDF Customer Drawing (Size: 314 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 5 inches
SMA Right Angle Plug to SMA Right Angle Plug LMR-195 50 Ohm 48 inches 095-902-478-048 SMA Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 36 inches 135110-04-36.00 SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 24 inches 135101-R1-24.00
REV DESCRIPTION ECO - XMA Corp
dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 7 perimeter road, manchester, nh 03103 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates
CUSTOMER OUTLINE DRAWING - Amphenol RF
yyy to desired insulator projection length in inches. [.705 max. contact projection, .050 min. contact projection] c. example: 901-1pf100000ae has contact projection of .100 [2.54] and no insulator projection, as shown in "view a". 901-1pf705590am has contact projection of.705 [17.91] and insulator projection of .590 [14.99], as shown in "view b".
2X ALIGNMENT PIN 2X SET SCREW PRODUCT DATA DRAWING REV DESCRIPTION ...
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 nanorf backplane module, e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 9341-80006 www ...
R-VPX - Amphenol Socapex
M 50 Micro-Inches Gold C 30 Micro-Inches Gold 6. Contact Termination Finish 1 Tin 2 Tin-Lead RoHS compliant * Refer to Step 6 (Contact Termination Finish) to complete part number. ** Contact us for available keying orientation R-VPX Ruggedized VITA 46 *Refer to Step 6 (Contact Termination Finish) to complete part number †Contact AAO for ...