Search Results for inches in feet
MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 24 inches
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 48 Inches 095-902-529-048 MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 750 mm 245110-08-M0.75 MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 12 inches 245106-02-12.00
CUSTOMER OUTLINE DRAWING DIE SET - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
132170 | Amphenol Global Search | Amphenol
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead 132170. SMA PCB Through Hole Straight Jack 50 Ohm 901-144-3. SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 10 inches 095-725-111-100. N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 1 M 175101-R2-M1.00.
BNC Straight Jack to HD-BNC Straight Plug B1855A 75 Ohm 12 inches
BNC Straight Jack to HD-BNC Straight Plug B1855A 75 Ohm 12 inches (305 mm) Downloads. 095-850-239-012 STP 3D Model (Size: 1728 kb ) 095-850-239-XXX PDF Customer Drawing (Size: 282 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
Fluid-Trac 3-Wire Resistive Output - ssi-sensors.com
Range 2 inches to 32 inches Range (Gasoline) 2 inches to 24 inches Distance Resolution 0.07 inches Distance Tolerance ± 2.5% of span Operating Temp Range-40 °C to 85 °C (-40 °F to 185 °F) Storage Temp Range-50 °C to 100 °C (-58 °F to 212 °F) Output Sink Current 100 mA max Input Supply Transients Reverse Battery 48 Volts, Over Voltage ...
18.0 ± 0 - svmicrowave.com
Dimensions shown are in inches TITLE: SMPM R/A Female to SMPM Straight Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMPM-047-FSSMPM-180 DRAWN 2022-10-18 15:02:17. Created Date:
2X - PCB
DIMENSIONS IN INCHES DECIMALS XX ±.01 FILLETS AND RADII .003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 70535 1.5X 2 OF 2 MODEL 3741F SERIES DC ACCELEROMETER XXX ±.005 KSR 10/13/20 KSR 10/13/20 NF 10/13/20 7 0 5 3 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon.
66621.idw - pcb.com
DIMENSIONS IN INCHES FILLETS AND RADII .003 - .005 FILLETS AND RADII 0.07 - 0.13 OUTLINE DRAWING 66621 2.5X 1 OF 1 MODEL 176M47 SERIES DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 KSR 7/6/19 JDM 7/6/19 NJL 7/6/19 6 6 6 2 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
CUSTOMER OUTLINE DRAWING - Amphenol RF
dimensions are metric [inches] and tolerances are: third angle proj. 7949 revisions rev description date ecn appr a release to mfg. 23-nov-20 15436 sh b sync with na 09-dec-20 15447 kce notes: 1.finishes: (plating thickness in micro-inches) area "a": gold pl. 30 min. thick over nickel pl. 100 min. thick area "b": matte tin pl. 100 min.
ADRENALINE DISTRIBUTION INTERFACE INSTALLATION GUIDE First Printing ...
of the base about 2-4 inches wider than the base. Remove the base and set it aside. 9. Dig a hole for the base. Caution: Avoid damaging bu ried cables, wires, inner-duct, conduit or ground equipment whenever digging. At and within the marked perimeter boundary, dig straight down to a depth of 9 inches. Do not dig too deep.
Temposonics
Temposonics® GBS SSI Data Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Controlling design dimensions are in millimeters and measurements in ( ) are in inches
MICROMINIATURE CONNECTORS - アンフェノールジャパン株式会社
at 70,000 feet altitude (Reduced barometric pressure) Insulation Resistance MIL-STD-1344 5000 megohms min. Method 3003 Contact Resistance MIL-DTL-83513 8 milliohms at 3 amps Contact Engagement Force MIL-DTL-83513 6.0 oz. max. Contact Separation Force MIL-DTL-83513 0.5 oz. min. Connector Mating Force MIL-DTL-83513 8.0 oz. max. x no. of contacts
RF Interconnects - SV Microwave
O: 561.840.1800 marketing@svmicrowave.com Rev. 0 (03/24) Dimensional Overview (inches) H1XC Humboldt P/N Ports OAL (in) H12C 2 1.170 H14C 4 1.430 H18C 8 1.950
Model H505L General purpose, self-amplified hydrophone
Cable length in feet Optional connector Optional locking sleeves H505L - XXX - RXX - LX Available connectors: R12 underwater connector (Brantner RMK-6-MP) R13 underwater connector (Brantner AWM-6-MP) Available locking rings: LP = plastic locking sleeve for R12 or R13 LS = stainless steel locking sleeve for R12 or R13 (Leave blank if N/A)
N-Type Panel Mount Jack 4 Hole Round Post 50 Ohm 0.705 Post 0.590 PTFE
0.705 Inches (17.91 mm) Size Category: Standard: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm 901-9814. SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 18 inches 095-725-120-018.
INCHES 128 NODE CONNECTOR ASSEMBLY - Amphenol Ardent Concepts
INCHES UNLESS OTHERWISE SPECIFIED. ALL DIMENSIONS ARE IN INCHES PROJECTION CHANGE NOTE MATERIAL FINISH AS MOLDED Tincona Vectra E130i X.XXXX = .001. Title: CAITC128LG1501 - Sheet1 Author: Gordon Vinther Created Date:
IECEx - PCB
n Six measurement ranges from ± 2 to ± 200 g n Improved frequency response n Reduced spectral noise n Improved broadband resolution n Single-ended or differential output signal n Lightweight titanium or aluminum housings pcb.com | 1 800 828 8840 LOW FREQUENCY MEASUREMENTS WITH GAS-DAMPED, SILICON MEMS . TECHNOLOGY. PCB ® Series 3711 (single axis), 3713 (triaxial), and 3741 (single axis,
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029-3408-3411 www.svmicrowave.com title ...
Amphenol Charles Fiber Aerial Solutions
Unsheathe the incoming cable (3 feet from each endif doing a mid-sheath, in-line splice, 7 feet if doing a butt splice). Use max. 72-fiber cable (or 6 buffer tubes). Route the cable into the splice sidefrom both ends. Hose clamp brackets and strength member clamps are provided at both openings. Make sure the hose clampis
PRODUCT DATA DRAWING REV DESCRIPTION C DCN 53497 12/23 DATE APPROVED ...
1) all dimensions are in inches [millimeters] e 2) all dimensions are after plating. 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 smpm female t-flex 405 cable 2 milliohms max. fit m38999 size 12 insert inner conductor: 6 milliohms max.