Search Results for input current
MRPS2-GPS-...
Miniature receiver power splitter. Large frequency range: 1475 MHz to 1675 MHz. High isolation between outputs: > 20 dB. To be used where RF-signals, especially GPS-signals, shall be divided or combined:
Model 426A07 | PCB Piezotronics
Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Impedance (Input) 20000000000 Ohm: 20000000000 Ohm [1] Capacitance (Input) 0.15 pF: 0.15 pF [1] Output Bias Voltage: 10 to 14 VDC: 10 to 14 VDC: Impedance (Output) 50 Ohm: 50 Ohm: Output Voltage: ±8 V: ±8 V [1] Physical: Housing Material: Stainless Steel: Stainless Steel
iso9001 | Amphenol Global Search | Amphenol
Support audio input and output from lightning port of iPhone and iPad , etc. Supports audio control functions including sound volume increment and descrement, audio pause and play.. Provide low cost and perfect audio performance ... Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL ...
LTE 4G/5G Antennas 424x.03-875-Txx - AMPHENOL PROCOM
Input Power: 350 W: Omni Deviation: ± 1 dB: Polarisation: ... 1.5:1: Passive Intermodulation-153 dBc (3rd Order, 2 x Tx @ 43 dBm) Lightning Protection: Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical ...
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
Power Input • 4.3VDC – 7.0VDC Average Current @ 6.0 VDC with 100k pull up resistors • 2 minute sampling rate < 2.0mA per hour average, typical • 15 second sample rate < 8.0mA per hour average, typical Peak Current • < 100mA ± 10% Low Voltage Shut-down • 4.3 VDC ± 5% Connector (5-pin) • Pin 1 → Ventilate Warning • Pin 2 → ...
Charge converter - wilcoxon.com
Constant current2 2 - 10 mA ENVIRONMENTAL Temperature range –40° to +100°C PHYSICAL Weight 40 grams Case material stainless steel Connectors: Signal input Signal output Microdot 10-32 BNC 98320 Rev.F.1 09/18 CC701 IEPE Constant Current Power Supply PR710A PR712 P702B P703B P704B Charge mode accelerometer Signal output Power diagram Microdot ...
Combiner Components JB1-1G - AMPHENOL PROCOM
Model Product No. Description; JB1-1G-SMA: 200001698: RF connector : SMA(f) Add to quote: JB1-1G-FME: 200002581: RF connector : FME(m) Add to quote
Onboard Charger for Electric Vehicles - Amphenol CS
The OBC also plays a crucial role in controlling the level of current and voltage used to charge the battery, with two primary charging methods: constant voltage and constant current charging. While constant current charging provides high efficiency and charging speed, it can potentially reduce the lifespan of the battery due to over-charging.
PRO-LNA-350-520-... - AMPHENOL PROCOM
Low input and output VSWR ensure excellent termination of connected units (e.g. filters). Low power consumption. Built-in voltage regulator ensures wide supply voltage range. DC supply on solder terminal or on 2.5 mm barrel DC connector. DC supply from phantom voltage on the output cable available as option (-PHDC).
MECHANICAL VIBRATION SWITCH - PCB
adjustment compared to current designs within the industry. The end result allows the user superior control of the trip level set within the switch and improving the protection of their rotating asset (reference sensitivity testing below). Additionally, due to its innovative design and manufacturing
Omni Antennas 422x.06-435-Txx - amphenolprocom.com
Input Power: 300 W: Omni Deviation: ± 1 dB: Polarisation: Vertical: ... (3rd Order, 2 x Tx @ 43 dBm) (PIM value not guaranteed for N connector version) Lightning Protection: Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC ...
Latch-N-Lok - Amphenol CS
The Latch-N-Lok solution is ultra-convenient input/output connector system. It’s a versatile cable-to-board system which includes PCB headers and cable connector kits for signal, power, grounding and shielding applications. ... Current Rating: 3.0A Max Ultra-convenient input/output connector system Quick connect/disconnect convenience
Robotics Applications | Drones | Warehouse Robots | Robotic Arms
One key function of motor drivers is to regulate the speed and torque of the motors. They provide variable control over the motor's rotational speed, allowing for smooth acceleration, deceleration, and precise positioning. By modulating the input signals, motor drives enable robots to perform tasks with high precision and agility.
DesignCon 2024 | Education Day | Meet Amphenol at Booth #833
Input Output. D-Subminiature. DisplayPort. HDMI. High Speed I/O. Industrial Ethernet. Lighting. Modular & Magnetic Jack. Commercial Rugged Harsh I/O. USB. Server & Storage System. Card Edge. ... University of L’Aquila - Enhancement of current PCB technology and design to enable 200 Gbps signaling.
NPH Series - amphenol-sensors.com
output stability. Constant current excitation to the sen-sor produces a voltage output that is linearly propor-tional to the input pressure. The user can provide standard signal conditioning cir-cuitry to amplify the 100 mV output signal. The sensor is compatible with most non-corrosive gases and dry air.
Thermometrics Air Quality and Ambient Temperature Sensor
• Voltage Input: 12VDC for AQS, 5VDC for Ambient Sensor • R @ 25°C: 30kΩ ±1.0% or 2.2K Ω ±3.0% or other • Response Time: < 30 seconds (in oil bath) ... Current 150 200 mA Operating Temperature -30°C 100°C °C Storage Temperature -40°C 125°C °C Output Signal Warm Up 2.2 2.5 2.8 VDC
Omni Antennas 5201000 - AMPHENOL PROCOM
Input Power: 2 x 300 W: ... Passive Intermodulation-153dBc (3rd Order, 2 x Tx @ 37dBm) Lightning Protection: Lightning current handling capability: 200 kA According to EN 62305-1 (Test pulse 10/350 μs). Final 1/2” stainless steel extending 220 mm (8.7 in) beyond top cap. Mechanical; Connection(s) 2 x 7/16(f)
Amphenol-BSI VME64x 6U 12 slot Manual
footprint areas to position power entry connectors to increase current capacity. Apart from power entry, the 7U backplane has the same functional features as the 6U backplane. ... • J4-Auxiliary power Input -Micro-Fit CPI Header, Dual Row, Vertical, 6 Circuits, Tin (Sn) Plating, Press-fit, Molex (449140601). Max. Current Carrying Capacity per ...
Amphenol Network Solutions > 1RU 250A DUAL-FEED, 8/8 TPA FUSE PANEL
Amphenol Network Solutions brand of power panels continues to be updated with more best-in-class features. Our 1RU family has been expanded with the addition of the 250TPA08 model, offering dual 8x8 TPA fuse positions with 250 amps continuous per feed, and a max rating of up to 50A each with optional connectorized outputs, and optional nrgSMART™ individual circuit current monitoring.
MINI SAS / SATA CONNECTORS, CAGES & CABLE ASSEMBLIES - Amphenol CS
solution that meets the bandwidth requirements of current and future applications in servers and external storage systems. FCI’s connectors and cable assemblies meet Serial Attached SCSI (SAS) or Serial ATA (SATA) requirements for mini-multilane external systems thus assuring inter-mateability with standardized port interfaces.